Centring pins / round / chamfered flat head / mounting variant selectable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Straight/D Tolerance,Tapped:Related Image
 
Material No.MaterialSurface TreatmentHardnessType
Press FitTapped
EN 1.2510 Equiv.-Treated Hardness: 60 ~ 63HRCLPSTALPSTTA
EN 1.2510 Equiv.Hard Chrome PlatingTreated Hardness: 50 ~ 55HRC
Plating Hardness: 750HV ~
GLPSTAGLPSTTA
EN 1.2510 Equiv.--BLPSTA-
EN 1.4301 Equiv.--SLPSTASLPSTTA
EN 1.4301 Equiv.Hard Chrome PlatingPlating Hardness: 750HV ~HLPSTAHLPSTTA
EN 1.4037 Equiv.-Treated Hardness: 50 ~ 55HRCCLPSTA-
EN 1.4037 Equiv. has an identification groove at any position on D part.
It may not come with the center hole depending on the combination of each dimension.
 

Specifications

Part Number-L-E-A
   
Type D Tol. D
LPSTA M 6-L14.0-E2.5-A30
GLPSTTA G 8-L29.3-E8.3-A15
■Tolerance Selection
DStandard Grade
MPGH
m6p6g6h7
1~3+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
4~6+0.012
+0.004
+0.020
+0.012
-0.004
-0.012
0
-0.012
8, 10+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
D-2EtanA≥0.73 (Tip Diameter Ø0.73 or more)
Reference: tan15°≈0.267 tan30°≈0.577 tan45°≈1 tan60°≈1.732

■Press Fit
Part NumberL
0.1mm Increment
E
0.1mm Increment
A SelectionCUnit Price
TypeD Tol.DEN 1.2510 Equiv. Hardened
LPSTA
Hard EN 1.2510 Equiv.
GLPSTA
EN 1.2510 Equiv.
BLPSTA
EN 1.4301 Equiv.
SLPSTA
Hard EN 1.4301 Equiv.
HLPSTA
EN 1.4037 Equiv.
CLPSTA
LPSTA
GLPSTA
BLPSTA
SLPSTA
HL
PSTA
CLPSTA
M (m6)
P (p6)
G (g6)
H (h7)
13.0~10.00.5~10.015
30

45
60
0.1      
23.0~20.00.5      
3      
41      
55.0~30.0      
6      
85.0~40.01.5      
102      

■Tapped
Part NumberL
0.1mm Increment
E
0.1mm Increment
A SelectionM
(Coarse)
* Tightening Torque
N•cm
Unit Price
TypeD Tol.DEN 1.2510 Equiv. Hardened
LPSTTA
Hard EN 1.2510 Equiv.
GLPSTTA
EN 1.4301 Equiv.
SLPSTTA
Hard EN 1.4301 Equiv.
HLPSTTA
LPSTTA
GLPSTTA
SLPSTTA
HLPSTTA
M (m6)
P (p6)
G (g6)
H (h7)
510.0~30.00.5~10.015
30
45
60
M2-3    
6M3985    
815.0~40.0M54618    
10    
* The tightening torque (ref. value) for hardened products is strength class 8.8. (See technical data on >>P. 2297.) Not applicable when using locking materials or lock washers.

Alterations

Straight/D Tolerance,Tapped:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BLPSTAG1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAG2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG5-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG6-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG8-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAG10-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAH2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH5-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH6-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH8-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAH10-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAM2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM5-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM6-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM8-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAM10-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTAP2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP5-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP6-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP8-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTAP10-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAG5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTTAG6-L[10-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAG8-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAG10-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAH5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTTAH6-L[10-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAH8-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAH10-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAM5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTTAM6-L[10-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAM8-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAM10-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAP5-L[10-30/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
BLPSTTAP6-L[10-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAP8-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
BLPSTTAP10-L[15-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAG2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG5-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG6-L[5-30/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG8-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAG10-L[5-40/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAH1-L[3-10/0.1]-E[0.5-10/0.1]-A[15,​30,​45,​60]
CLPSTAH2-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAH3-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
CLPSTAH4-L[3-20/0.1]-E[0-10/0.1]-A[15,​30,​45,​60]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSMounting Side Shape Surface Treatment Heat Treatment Material Steel Type Stainless Steel Type Locating Section Outer Dia. P
(mm)
Positioning Side O.D. Tolerance Mounting Side Dia. D
(mm)
Mounting Side Outer Dia. Tolerance Mounting Section Length L
(mm)
Taper Length E
(mm)
A
(°)

-

1 7 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1g61g63 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2g62g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3g63g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4g64g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5g65g65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6g66g65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8g68g65 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10g610g65 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1h71h73 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2h72h73 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3h73h73 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4h74h73 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5h75h75 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6h76h75 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8h78h75 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10h710h75 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1m61m63 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2m62m63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3m63m63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4m64m63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5m65m65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6m66m65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8m68m65 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10m610m65 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-1p61p63 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-2p62p63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-3p63p63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-4p64p63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-5p65p65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-6p66p65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-8p68p65 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedNoSteelEquivalent to SKS3-10p610p65 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Female Thread-NoSteelEquivalent to SKS3-5g65g610 ~ 300.5 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-6g66g610 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-8g68g615 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-10g610g615 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Female Thread-NoSteelEquivalent to SKS3-5h75h710 ~ 300.5 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-6h76h710 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-8h78h715 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-10h710h715 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Female Thread-NoSteelEquivalent to SKS3-5m65m610 ~ 300.5 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-6m66m610 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-8m68m615 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-10m610m615 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Female Thread-NoSteelEquivalent to SKS3-5p65p610 ~ 300.5 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-6p66p610 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-8p68p615 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Female ThreadNot ProvidedNoSteelEquivalent to SKS3-10p610p615 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.1g61g63 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2g62g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3g63g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.4g64g63 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.5g65g65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.6g66g65 ~ 300 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.8g68g65 ~ 400 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.10g610g65 ~ 400 ~ 1015 ~ 60

-

1 7 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.1h71h73 ~ 100.5 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.2h72h73 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.3h73h73 ~ 200 ~ 1015 ~ 60

-

1 6 Days 10Straight(Press Fit)Not ProvidedDirectly QuenchedStainless Steel-EN 1.4037 Equiv.4h74h73 ~ 200 ~ 1015 ~ 60

Loading...

Basic information

Basic Shape Straight/With Air Vent Inlet Side Tip Shape2 Round Inlet Side Tip Type Tapered
Inlet Style No

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360