Resin Low Head Cap Screws【20 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Resin Low Head Cap Screws:Related Image

Type Material
Hex Socket Low Head Cap ScrewsExtra Low Head Cap Screws
PACK-RENSPACK-RENERENY (Glassfiber Reinforced Polyamide MXD6)
PACK-PPSSPACK-PPSEPPS (Polyphenylenesulfide)
PACK-PEKSTPACK-PEKEPEEK (Polyetheretherketone)

Specifications

Part Number
PACK-RENS 3-6
20 pcs. per pkg.
Part NumberM
x
P
AEBtPACK-RENSPACK-PPSSPACK-PEKST
Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeM-L1 ~ 2 pkg(s).3 ~ 100 pkgs.1 ~ 2 pkg(s).3 ~ 100 pkgs.1 ~ 2 pkg(s).3 ~ 100 pkgs.
3- 63
x
0.5
5.5221.5
8
10
4- 64
x
0.7
72.82.52.3
8
PACK-RENS10
PACK-PPSS12
PACK-PEKST5-85
x
0.8
8.53.532.7
10
12
6-106
x
1.0
10443
12
16

Part NumberM
x
P
AEHexalobular Socket NumbertPACK-RENEPACK-PPSEPACK-PEKE
Unit PriceVolume Discount RateUnit PriceVolume Discount RateUnit PriceVolume Discount Rate
TypeM-L1 ~ 2 pkg(s).3 ~ 100 pkgs.1 ~ 2 pkg(s).3 ~ 100 pkgs.1 ~ 2 pkg(s).3 ~ 100 pkgs.
3- 63
x
0.5
61.381.3
8
10
4- 64
x
0.7
81.5101.5
8
PACK-RENE10
PACK-PPSE12
PACK-PEKE5-85
x
0.8
91.5151.5
10
12
6-106
x
1.0
101.5201.5
12
16
 ■ Mechanical Properties (Reference)
Tensile Breaking Load NTorsional Breaking Torque N • m
RENBPPSBPEKBPPSBLPEKBLPACK-RENSPACK-PPSSPACK-PEKSTPACK-RENEPACK-PPSEPACK-PEKERENBPPSBPEKBPPSBLPEKBLPACK-RENSPACK-PPSSPACK-PEKSTPACK-RENEPACK-PPSEPACK-PEKE
M3635 570 430 --740 447 370 365 265 317 0.390.360.3--0.310.2430.150.20.1430.15
M41470 980 765 --1325 725 730 697 447 624 0.790.710.64--0.620.4360.540.620.2850.5
M52450 1570 1230 83612082050 990 1170 1065 579 1146 1.771.421.280.780.81.20.9861.110.660.6361.09
M63140 2250 1670 158018352798 1747 1666 1604 889 1455 2.942.112.261.861.962.151.4961.721.090.8761.71
M85100 3720 3090 --------7.855.295.98--------
M106900 ----------12.75----------
M128700 ----------24.5----------
Shown above are reference values and not guaranteed. Recommended tightening torque is torsional shear torque x50%. Use a torque driver and torque wrench for tightening.
Mechanical characteristics change depending on the operating environment. Testing is recommended under the applicable conditions prior to usage.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PACK-PEKE3-6
PACK-PEKE3-8
PACK-PEKE3-10
PACK-PEKE4-6
PACK-PEKE4-8
PACK-PEKE4-10
PACK-PEKE4-12
PACK-PEKE5-8
PACK-PEKE5-10
PACK-PEKE5-12
PACK-PEKE6-10
PACK-PEKE6-12
PACK-PEKE6-16
PACK-PEKST3-6
PACK-PEKST3-8
PACK-PEKST3-10
PACK-PEKST4-6
PACK-PEKST4-8
PACK-PEKST4-10
PACK-PEKST4-12
PACK-PEKST5-8
PACK-PEKST5-10
PACK-PEKST5-12
PACK-PEKST6-10
PACK-PEKST6-12
PACK-PEKST6-16
PACK-PPSE3-6
PACK-PPSE3-8
PACK-PPSE3-10
PACK-PPSE4-6
PACK-PPSE4-8
PACK-PPSE4-10
PACK-PPSE4-12
PACK-PPSE5-8
PACK-PPSE5-10
PACK-PPSE5-12
PACK-PPSE6-10
PACK-PPSE6-12
PACK-PPSE6-16
PACK-PPSS3-6
PACK-PPSS3-8
PACK-PPSS3-10
PACK-PPSS4-6
PACK-PPSS4-8
PACK-PPSS4-10
PACK-PPSS4-12
PACK-PPSS5-8
PACK-PPSS5-10
PACK-PPSS5-12
PACK-PPSS6-10
PACK-PPSS6-12
PACK-PPSS6-16
PACK-RENE3-6
PACK-RENE3-8
PACK-RENE3-10
PACK-RENE4-6
PACK-RENE4-8
PACK-RENE4-10
PACK-RENE4-12
PACK-RENE5-8
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSDetailed Shape Screw Nominal (M) Length L (mm) Pitch
(mm)
Plastic Material

13.79 €

20 Pieces Per Package

1 pack Same day

Stock

10Extra Low Head360.5PEEK

13.79 €

20 Pieces Per Package

1 pack Same day

Stock

10Extra Low Head380.5PEEK

14.92 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head3100.5PEEK

17.08 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head460.7PEEK

17.47 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head480.7PEEK

18.09 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head4100.7PEEK

19.10 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head4120.7PEEK

24.43 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head580.8PEEK

25.82 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head5100.8PEEK

27.95 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head5120.8PEEK

40.99 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6101PEEK

41.50 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6121PEEK

42.00 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6161PEEK

12.52 €

20 Pieces Per Package

1 pack 5 Days 10Low Head360.5PEEK

12.52 €

20 Pieces Per Package

1 pack 5 Days 10Low Head380.5PEEK

13.16 €

20 Pieces Per Package

1 pack 5 Days 10Low Head3100.5PEEK

16.70 €

20 Pieces Per Package

1 pack 5 Days 10Low Head460.7PEEK

16.83 €

20 Pieces Per Package

1 pack 5 Days 10Low Head480.7PEEK

17.21 €

20 Pieces Per Package

1 pack 5 Days 10Low Head4100.7PEEK

18.22 €

20 Pieces Per Package

1 pack 5 Days 10Low Head4120.7PEEK

23.28 €

20 Pieces Per Package

1 pack 5 Days 10Low Head580.8PEEK

24.16 €

20 Pieces Per Package

1 pack 5 Days 10Low Head5100.8PEEK

26.06 €

20 Pieces Per Package

1 pack 5 Days 10Low Head5120.8PEEK

37.57 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6101PEEK

38.09 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6121PEEK

39.48 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6161PEEK

11.26 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head360.5PPS

11.52 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head380.5PPS

11.64 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head3100.5PPS

12.91 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head460.7PPS

13.41 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head480.7PPS

13.79 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head4100.7PPS

14.43 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head4120.7PPS

17.84 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head580.8PPS

18.99 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head5100.8PPS

20.12 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head5120.8PPS

29.60 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6101PPS

31.26 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6121PPS

33.01 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head6161PPS

10.63 €

20 Pieces Per Package

1 pack 5 Days 10Low Head360.5PPS

10.75 €

20 Pieces Per Package

1 pack 5 Days 10Low Head380.5PPS

11.01 €

20 Pieces Per Package

1 pack 5 Days 10Low Head3100.5PPS

12.27 €

20 Pieces Per Package

1 pack 5 Days 10Low Head460.7PPS

12.52 €

20 Pieces Per Package

1 pack 5 Days 10Low Head480.7PPS

12.91 €

20 Pieces Per Package

1 pack 5 Days 10Low Head4100.7PPS

13.41 €

20 Pieces Per Package

1 pack 5 Days 10Low Head4120.7PPS

16.70 €

20 Pieces Per Package

1 pack 5 Days 10Low Head580.8PPS

17.58 €

20 Pieces Per Package

1 pack 5 Days 10Low Head5100.8PPS

18.73 €

20 Pieces Per Package

1 pack 5 Days 10Low Head5120.8PPS

27.20 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6101PPS

28.47 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6121PPS

29.87 €

20 Pieces Per Package

1 pack 5 Days 10Low Head6161PPS

8.72 €

20 Pieces Per Package

1 pack Same day

Stock

10Extra Low Head360.5RENY

9.36 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head380.5RENY

9.87 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head3100.5RENY

9.87 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head460.7RENY

10.51 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head480.7RENY

10.51 €

20 Pieces Per Package

1 pack 5 Days 10Extra Low Head4100.7RENY

11.26 €

20 Pieces Per Package

1 pack Same day

Stock

10Extra Low Head4120.7RENY

11.26 €

20 Pieces Per Package

1 pack Same day

Stock

10Extra Low Head580.8RENY

Loading...

Basic information

Material Resin Surface Treatment Not Provided Mounting Hole Shape Hex Socket
Additional Shape Standard Thread Type Metric Coarse Basic Shape Standard (Round)
Sales Unit Box, Pkg. Application Standard

Complementary Products

MISUMI Unit еxample related to this product

Tech Support