Square Quartz Glass Plates - Specified A

Square Quartz Glass Plates - Specified A

Click on this image to zoom in.

Click on this image to zoom in.

  • Square Quartz Glass Plates - Specified A
  • Square Quartz Glass Plates - Specified A

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Square Quartz Glass Plates - Specified A:Related Image
 
TypeShape MaterialHeat-resistant Temperature
Continuous UseMax.
FGLKSSquareFused Transparent Quartz Glass1,000 deg.1,200 deg.
FGLMSRound
Heat resistant temperature will be largely varied depending on the operating condition. Values are not guaranteed.
It cannot be used in Class 1 or Class 2 pressure containers, or specified facilities for high-pressure gas.

Specifications

Part Number-A-B
FGLKS2-200-154

Part Number - D    
FGLMS1 - 150    
 ■ Square
Part Number
1mm Increment
Type
TAB
FGLKS
(Square Type)
1
20~150
20~150
2
20~30020~300
3
5

 ■ Round
Part Number1mm Increment
TypeTD
FGLMS
(Round Type)
120~150
220~300
3
5

Alterations

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FGLKS1-[20-150/1]-[20-150/1]
FGLKS2-[20-300/1]-[20-300/1]
FGLKS3-[20-300/1]-[20-300/1]
FGLKS5-[20-300/1]-[20-300/1]
FGLMS1-[20-150/1]
FGLMS2-[20-300/1]
FGLMS3-[20-300/1]
FGLMS5-[20-300/1]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSSpecifications Thickness T
(mm)
Width B
(mm)
Length A O.D. D
(mm)
1 9 Days 10Square Type120 ~ 15020 ~ 150
1 9 Days 10Square Type220 ~ 30020 ~ 300
1 9 Days 10Square Type320 ~ 30020 ~ 300
1 9 Days 10Square Type520 ~ 30020 ~ 300
1 9 Days 10Round Type1-20 ~ 150
1 9 Days 10Round Type2-20 ~ 300
1 9 Days 10Round Type3-20 ~ 300
1 9 Days 10Round Type5-20 ~ 300

Loading...

  1. 1

Price List

 ■ Square
Part NumberA 1mm IncrementUnit Price
B 1mm Increment
TypeT20~100101~150151~200201~250251~300
FGLKS120~50 ----
51~100 ----
101~150  ---
220~100 ----
101~150  ---
151~200   --
201~250    -
251~300     
320~100 ----
101~150  ---
151~200   --
201~250    -
251~300     
520~100 ----
101~150  ---
151~200   --
201~250    -
251~300     
 ■ Round
Part NumberUnit Price
D 1mm Increment
TypeT20~100101~150151~200201~250251~300
FGLMS1  ---
2     
3     
5     

More Information

Properties of Material  >>   P.981

Example of Use

Square Quartz Glass Plates - Specified A:Related Image

Complementary Products

Tech Support