Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | |
GBN | Back Rubber | Chloroprene Rubber |
Tooth Rubber | ||
Core Wire | Glass Fiber Cord | |
Tooth Fabric | Nylon Cloth |
Part Number | ||||||
Type | Belt Number | Belt Nominal Width | ||||
GBN | 200 2GT | - | 60 |
Type | Pitch | R1 | R2 | R3 | b | H | h | i | PLD | Unit Mass g/m (Width: 10mm) |
2GT | 2 | 0.15 | 1.00 | 0.555 | 0.40 | 1.38 | 0.75 | 0.63 | 0.254 | 13.0 |
3GT | 3 | 0.25 | 1.52 | 0.85 | 0.61 | 2.40 | 1.14 | 1.26 | 0.381 | 25.0 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | ||||
40 | 60 | 90 | |||||
GBN (Rubber) | 66 2GT | 40 (4mm) 60 (6mm) 90 (9mm) | 33 | 66 | |||
72 2GT | 36 | 72 | |||||
74 2GT | 37 | 74 | |||||
76 2GT | 38 | 76 | |||||
78 2GT | 39 | 78 | |||||
80 2GT | 40 | 80 | |||||
82 2GT | 41 | 82 | |||||
84 2GT | 42 | 84 | |||||
86 2GT | 43 | 86 | |||||
88 2GT | 44 | 88 | |||||
90 2GT | 45 | 90 | |||||
92 2GT | 46 | 92 | |||||
94 2GT | 47 | 94 | |||||
96 2GT | 48 | 96 | |||||
98 2GT | 49 | 98 | |||||
100 2GT | 50 | 100 | |||||
102 2GT | 51 | 102 | |||||
106 2GT | 53 | 106 | |||||
108 2GT | 54 | 108 | |||||
110 2GT | 55 | 110 | |||||
112 2GT | 56 | 112 | |||||
114 2GT | 57 | 114 | |||||
116 2GT | 58 | 116 | |||||
118 2GT | 59 | 118 | |||||
120 2GT | 60 | 120 | |||||
122 2GT | 61 | 122 | |||||
124 2GT | 62 | 124 | |||||
126 2GT | 63 | 126 | |||||
128 2GT | 64 | 128 | |||||
130 2GT | 65 | 130 | |||||
132 2GT | 66 | 132 | |||||
134 2GT | 67 | 134 | |||||
136 2GT | 68 | 136 | |||||
138 2GT | 69 | 138 | |||||
140 2GT | 70 | 140 | |||||
142 2GT | 71 | 142 | |||||
144 2GT | 72 | 144 | |||||
146 2GT | 73 | 146 | |||||
148 2GT | 74 | 148 | |||||
150 2GT | 75 | 150 | |||||
152 2GT | 76 | 152 | |||||
154 2GT | 77 | 154 | |||||
156 2GT | 78 | 156 | |||||
158 2GT | 79 | 158 | |||||
160 2GT | 80 | 160 | |||||
162 2GT | 81 | 162 | |||||
164 2GT | 82 | 164 | |||||
166 2GT | 83 | 166 | |||||
168 2GT | 84 | 168 | |||||
170 2GT | 85 | 170 | |||||
172 2GT | 86 | 172 | |||||
174 2GT | 87 | 174 | |||||
176 2GT | 88 | 176 | |||||
178 2GT | 89 | 178 | |||||
180 2GT | 90 | 180 | |||||
182 2GT | 91 | 182 | |||||
184 2GT | 92 | 184 | |||||
186 2GT | 93 | 186 | |||||
188 2GT | 94 | 188 | |||||
190 2GT | 95 | 190 | |||||
192 2GT | 96 | 192 | |||||
194 2GT | 97 | 194 | |||||
196 2GT | 98 | 196 | |||||
200 2GT | 100 | 200 | |||||
202 2GT | 101 | 202 | |||||
204 2GT | 102 | 204 | |||||
208 2GT | 104 | 208 | |||||
210 2GT | 105 | 210 | |||||
212 2GT | 106 | 212 | |||||
214 2GT | 107 | 214 | |||||
216 2GT | 108 | 216 | |||||
220 2GT | 110 | 220 | |||||
224 2GT | 112 | 224 | |||||
226 2GT | 113 | 226 | |||||
228 2GT | 114 | 228 | |||||
230 2GT | 115 | 230 | |||||
232 2GT | 116 | 232 | |||||
236 2GT | 118 | 236 | |||||
240 2GT | 120 | 240 | |||||
242 2GT | 121 | 242 | |||||
244 2GT | 122 | 244 | |||||
248 2GT | 124 | 248 | |||||
250 2GT | 125 | 250 | |||||
252 2GT | 126 | 252 | |||||
254 2GT | 127 | 254 | |||||
256 2GT | 128 | 256 | |||||
258 2GT | 129 | 258 | |||||
260 2GT | 130 | 260 | |||||
264 2GT | 132 | 264 | |||||
266 2GT | 133 | 266 | |||||
268 2GT | 134 | 268 | |||||
270 2GT | 135 | 270 | |||||
278 2GT | 139 | 278 | |||||
280 2GT | 140 | 280 | |||||
282 2GT | 141 | 282 | |||||
284 2GT | 142 | 284 | |||||
286 2GT | 143 | 286 | |||||
288 2GT | 144 | 288 | |||||
290 2GT | 145 | 290 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | ||||
40 | 60 | 90 | |||||
GBN (Rubber) | 292 2GT | 40 (4mm) 60 (6mm) 90 (9mm) | 146 | 292 | |||
294 2GT | 147 | 294 | |||||
300 2GT | 150 | 300 | |||||
302 2GT | 151 | 302 | |||||
304 2GT | 152 | 304 | |||||
308 2GT | 154 | 308 | |||||
310 2GT | 155 | 310 | |||||
314 2GT | 157 | 314 | |||||
318 2GT | 159 | 318 | |||||
320 2GT | 160 | 320 | |||||
322 2GT | 161 | 322 | |||||
324 2GT | 162 | 324 | |||||
326 2GT | 163 | 326 | |||||
328 2GT | 164 | 328 | |||||
332 2GT | 166 | 332 | |||||
336 2GT | 168 | 336 | |||||
338 2GT | 169 | 338 | |||||
340 2GT | 170 | 340 | |||||
344 2GT | 172 | 344 | |||||
346 2GT | 173 | 346 | |||||
348 2GT | 174 | 348 | |||||
350 2GT | 175 | 350 | |||||
352 2GT | 176 | 352 | |||||
354 2GT | 177 | 354 | |||||
358 2GT | 179 | 358 | |||||
360 2GT | 180 | 360 | |||||
366 2GT | 183 | 366 | |||||
370 2GT | 185 | 370 | |||||
372 2GT | 186 | 372 | |||||
376 2GT | 188 | 376 | |||||
380 2GT | 190 | 380 | |||||
382 2GT | 191 | 382 | |||||
386 2GT | 193 | 386 | |||||
394 2GT | 197 | 394 | |||||
400 2GT | 200 | 400 | |||||
406 2GT | 203 | 406 | |||||
412 2GT | 206 | 412 | |||||
420 2GT | 210 | 420 | |||||
426 2GT | 213 | 426 | |||||
430 2GT | 215 | 430 | |||||
436 2GT | 218 | 436 | |||||
440 2GT | 220 | 440 | |||||
444 2GT | 222 | 444 | |||||
446 2GT | 223 | 446 | |||||
448 2GT | 224 | 448 | |||||
452 2GT | 226 | 452 | |||||
460 2GT | 230 | 460 | |||||
470 2GT | 235 | 470 | |||||
478 2GT | 239 | 478 | |||||
484 2GT | 242 | 484 | |||||
486 2GT | 243 | 486 | |||||
488 2GT | 244 | 488 | |||||
492 2GT | 246 | 492 | |||||
494 2GT | 247 | 494 | |||||
500 2GT | 250 | 500 | |||||
502 2GT | 251 | 502 | |||||
504 2GT | 252 | 504 | |||||
506 2GT | 253 | 506 | |||||
516 2GT | 258 | 516 | |||||
524 2GT | 262 | 524 | |||||
530 2GT | 265 | 530 | |||||
544 2GT | 272 | 544 | |||||
550 2GT | 275 | 550 | |||||
558 2GT | 279 | 558 | |||||
570 2GT | 285 | 570 | |||||
572 2GT | 286 | 572 | |||||
578 2GT | 289 | 578 | |||||
586 2GT | 293 | 586 | |||||
598 2GT | 299 | 598 | |||||
600 2GT | 300 | 600 | |||||
606 2GT | 303 | 606 | |||||
616 2GT | 308 | 616 | |||||
630 2GT | 315 | 630 | |||||
634 2GT | 317 | 634 | |||||
646 2GT | 323 | 646 | |||||
660 2GT | 330 | 660 | |||||
670 2GT | 335 | 670 | |||||
676 2GT | 338 | 676 | |||||
690 2GT | 345 | 690 | |||||
696 2GT | 348 | 696 | |||||
702 2GT | 351 | 702 | |||||
726 2GT | 363 | 726 | |||||
742 2GT | 371 | 742 | |||||
752 2GT | 376 | 752 | |||||
760 2GT | 380 | 760 | |||||
772 2GT | 386 | 772 | |||||
782 2GT | 391 | 782 | |||||
800 2GT | 400 | 800 | |||||
810 2GT | 405 | 810 | |||||
852 2GT | 426 | 852 | |||||
860 2GT | 430 | 860 | |||||
866 2GT | 433 | 866 | |||||
892 2GT | 446 | 892 | |||||
900 2GT | 450 | 900 | |||||
930 2GT | 465 | 930 | |||||
950 2GT | 475 | 950 | |||||
976 2GT | 488 | 976 | |||||
994 2GT | 497 | 994 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | ||||
60 | 90 | 150 | |||||
GBN (Rubber) | 102 3GT | 60 (6mm) 90 (9mm) 150 (15mm) | 34 | 102 | |||
105 3GT | 35 | 105 | |||||
108 3GT | 36 | 108 | |||||
111 3GT | 37 | 111 | |||||
114 3GT | 38 | 114 | |||||
117 3GT | 39 | 117 | |||||
120 3GT | 40 | 120 | |||||
123 3GT | 41 | 123 | |||||
126 3GT | 42 | 126 | |||||
129 3GT | 43 | 129 | |||||
132 3GT | 44 | 132 | |||||
135 3GT | 45 | 135 | |||||
138 3GT | 46 | 138 | |||||
141 3GT | 47 | 141 | |||||
144 3GT | 48 | 144 | |||||
147 3GT | 49 | 147 | |||||
150 3GT | 50 | 150 | |||||
156 3GT | 52 | 156 | |||||
159 3GT | 53 | 159 | |||||
162 3GT | 54 | 162 | |||||
168 3GT | 56 | 168 | |||||
174 3GT | 58 | 174 | |||||
177 3GT | 59 | 177 | |||||
180 3GT | 60 | 180 | |||||
186 3GT | 62 | 186 | |||||
189 3GT | 63 | 189 | |||||
192 3GT | 64 | 192 | |||||
195 3GT | 65 | 195 | |||||
198 3GT | 66 | 198 | |||||
201 3GT | 67 | 201 | |||||
204 3GT | 68 | 204 | |||||
207 3GT | 69 | 207 | |||||
210 3GT | 70 | 210 | |||||
213 3GT | 71 | 213 | |||||
216 3GT | 72 | 216 | |||||
222 3GT | 74 | 222 | |||||
225 3GT | 75 | 225 | |||||
228 3GT | 76 | 228 | |||||
231 3GT | 77 | 231 | |||||
234 3GT | 78 | 234 | |||||
237 3GT | 79 | 237 | |||||
240 3GT | 80 | 240 | |||||
243 3GT | 81 | 243 | |||||
246 3GT | 82 | 246 | |||||
249 3GT | 83 | 249 | |||||
252 3GT | 84 | 252 | |||||
255 3GT | 85 | 255 | |||||
258 3GT | 86 | 258 | |||||
264 3GT | 88 | 264 | |||||
267 3GT | 89 | 267 | |||||
270 3GT | 90 | 270 | |||||
273 3GT | 91 | 273 | |||||
276 3GT | 92 | 276 | |||||
282 3GT | 94 | 282 | |||||
285 3GT | 95 | 285 | |||||
288 3GT | 96 | 288 | |||||
291 3GT | 97 | 291 | |||||
297 3GT | 99 | 297 | |||||
300 3GT | 100 | 300 | |||||
303 3GT | 101 | 303 | |||||
309 3GT | 103 | 309 | |||||
312 3GT | 104 | 312 | |||||
315 3GT | 105 | 315 | |||||
318 3GT | 106 | 318 | |||||
324 3GT | 108 | 324 | |||||
327 3GT | 109 | 327 | |||||
330 3GT | 110 | 330 | |||||
333 3GT | 111 | 333 | |||||
336 3GT | 112 | 336 | |||||
339 3GT | 113 | 339 | |||||
342 3GT | 114 | 342 | |||||
345 3GT | 115 | 345 | |||||
348 3GT | 116 | 348 | |||||
351 3GT | 117 | 351 | |||||
354 3GT | 118 | 354 | |||||
357 3GT | 119 | 357 | |||||
363 3GT | 121 | 363 | |||||
366 3GT | 122 | 366 | |||||
369 3GT | 123 | 369 | |||||
375 3GT | 125 | 375 | |||||
378 3GT | 126 | 378 | |||||
381 3GT | 127 | 381 | |||||
384 3GT | 128 | 384 | |||||
387 3GT | 129 | 387 | |||||
393 3GT | 131 | 393 | |||||
396 3GT | 132 | 396 | |||||
399 3GT | 133 | 399 | |||||
402 3GT | 134 | 402 | |||||
405 3GT | 135 | 405 | |||||
408 3GT | 136 | 408 | |||||
414 3GT | 138 | 414 | |||||
417 3GT | 139 | 417 | |||||
420 3GT | 140 | 420 | |||||
423 3GT | 141 | 423 | |||||
426 3GT | 142 | 426 | |||||
432 3GT | 144 | 432 | |||||
444 3GT | 148 | 444 | |||||
447 3GT | 149 | 447 | |||||
453 3GT | 151 | 453 | |||||
456 3GT | 152 | 456 | |||||
459 3GT | 153 | 459 | |||||
462 3GT | 154 | 462 | |||||
471 3GT | 157 | 471 | |||||
480 3GT | 160 | 480 |
Part Number | Number of Teeth | Belt Circumference Length (mm) | Unit Price | ||||
Type | Belt Number | Belt Nominal Width | Belt Nominal Width | ||||
60 | 90 | 150 | |||||
GBN (Rubber) | 486 3GT | 60 (6mm) 90 (9mm) 150 (15mm) | 162 | 486 | |||
489 3GT | 163 | 489 | |||||
495 3GT | 165 | 495 | |||||
501 3GT | 167 | 501 | |||||
504 3GT | 168 | 504 | |||||
510 3GT | 170 | 510 | |||||
513 3GT | 171 | 513 | |||||
522 3GT | 174 | 522 | |||||
525 3GT | 175 | 525 | |||||
531 3GT | 177 | 531 | |||||
537 3GT | 179 | 537 | |||||
540 3GT | 180 | 540 | |||||
543 3GT | 181 | 543 | |||||
549 3GT | 183 | 549 | |||||
552 3GT | 184 | 552 | |||||
558 3GT | 186 | 558 | |||||
561 3GT | 187 | 561 | |||||
564 3GT | 188 | 564 | |||||
570 3GT | 190 | 570 | |||||
576 3GT | 192 | 576 | |||||
579 3GT | 193 | 579 | |||||
582 3GT | 194 | 582 | |||||
588 3GT | 196 | 588 | |||||
591 3GT | 197 | 591 | |||||
597 3GT | 199 | 597 | |||||
600 3GT | 200 | 600 | |||||
603 3GT | 201 | 603 | |||||
609 3GT | 203 | 609 | |||||
612 3GT | 204 | 612 | |||||
618 3GT | 206 | 618 | |||||
624 3GT | 208 | 624 | |||||
633 3GT | 211 | 633 | |||||
639 3GT | 213 | 639 | |||||
642 3GT | 214 | 642 | |||||
651 3GT | 217 | 651 | |||||
654 3GT | 218 | 654 | |||||
666 3GT | 222 | 666 | |||||
672 3GT | 224 | 672 | |||||
675 3GT | 225 | 675 | |||||
681 3GT | 227 | 681 | |||||
687 3GT | 229 | 687 | |||||
690 3GT | 230 | 690 | |||||
693 3GT | 231 | 693 | |||||
699 3GT | 233 | 699 | |||||
702 3GT | 234 | 702 | |||||
705 3GT | 235 | 705 | |||||
708 3GT | 236 | 708 | |||||
720 3GT | 240 | 720 | |||||
729 3GT | 243 | 729 | |||||
741 3GT | 247 | 741 | |||||
744 3GT | 248 | 744 | |||||
750 3GT | 250 | 750 | |||||
756 3GT | 252 | 756 | |||||
765 3GT | 255 | 765 | |||||
774 3GT | 258 | 774 | |||||
783 3GT | 261 | 783 | |||||
789 3GT | 263 | 789 | |||||
810 3GT | 270 | 810 | |||||
822 3GT | 274 | 822 | |||||
840 3GT | 280 | 840 | |||||
852 3GT | 284 | 852 | |||||
858 3GT | 286 | 858 | |||||
870 3GT | 290 | 870 | |||||
882 3GT | 294 | 882 | |||||
900 3GT | 300 | 900 | |||||
912 3GT | 304 | 912 | |||||
924 3GT | 308 | 924 | |||||
927 3GT | 309 | 927 | |||||
936 3GT | 312 | 936 | |||||
948 3GT | 316 | 948 | |||||
960 3GT | 320 | 960 | |||||
963 3GT | 321 | 963 | |||||
966 3GT | 322 | 966 | |||||
972 3GT | 324 | 972 | |||||
981 3GT | 327 | 981 | |||||
993 3GT | 331 | 993 | |||||
996 3GT | 332 | 996 | |||||
1005 3GT | 335 | 1005 | |||||
1008 3GT | 336 | 1008 | |||||
1014 3GT | 338 | 1014 | |||||
1050 3GT | 350 | 1050 | |||||
1059 3GT | 353 | 1059 | |||||
1068 3GT | 356 | 1068 | |||||
1071 3GT | 357 | 1071 | |||||
1086 3GT | 362 | 1086 | |||||
1098 3GT | 366 | 1098 | |||||
1113 3GT | 371 | 1113 | |||||
1137 3GT | 379 | 1137 | |||||
1170 3GT | 390 | 1170 | |||||
1188 3GT | 396 | 1188 | |||||
1212 3GT | 404 | 1212 | |||||
1215 3GT | 405 | 1215 | |||||
1260 3GT | 420 | 1260 | |||||
1290 3GT | 430 | 1290 | |||||
1299 3GT | 433 | 1299 | |||||
1305 3GT | 435 | 1305 | |||||
1326 3GT | 442 | 1326 | |||||
1335 3GT | 445 | 1335 | |||||
1374 3GT | 458 | 1374 | |||||
1386 3GT | 462 | 1386 | |||||
1422 3GT | 474 | 1422 | |||||
1446 3GT | 482 | 1446 | |||||
1521 3GT | 507 | 1521 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width (mm) (mm) | Circumference Length (mm) | Number of Teeth (Teeth) | |
---|---|---|---|---|---|---|---|---|---|
3.08 € | 1 | 7 Days | 10 | 2GT | 4 | 100 | 50 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 100 | 50 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 100 | 50 | ||
8.96 € | 1 | 7 Days | 10 | 3GT | 6 | 1005 | 335 | ||
12.78 € | 1 | 7 Days | 10 | 3GT | 9 | 1005 | 335 | ||
20.27 € | 1 | 7 Days | 10 | 3GT | 15 | 1005 | 335 | ||
8.96 € | 1 | 7 Days | 10 | 3GT | 6 | 1008 | 336 | ||
12.78 € | 1 | 7 Days | 10 | 3GT | 9 | 1008 | 336 | ||
20.27 € | 1 | 7 Days | 10 | 3GT | 15 | 1008 | 336 | ||
8.96 € | 1 | 7 Days | 10 | 3GT | 6 | 1014 | 338 | ||
12.78 € | 1 | 7 Days | 10 | 3GT | 9 | 1014 | 338 | ||
20.27 € | 1 | 7 Days | 10 | 3GT | 15 | 1014 | 338 | ||
3.08 € | 1 |
Same day
Stock | 10 | 2GT | 4 | 102 | 51 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 102 | 51 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 102 | 51 | ||
4.43 € | 1 | 7 Days | 10 | 3GT | 6 | 102 | 34 | ||
6.26 € | 1 | 7 Days | 10 | 3GT | 9 | 102 | 34 | ||
9.83 € | 1 | 7 Days | 10 | 3GT | 15 | 102 | 34 | ||
4.43 € | 1 | 7 Days | 10 | 3GT | 6 | 105 | 35 | ||
9.09 € | 1 | 7 Days | 10 | 3GT | 6 | 1050 | 350 | ||
6.26 € | 1 | 7 Days | 10 | 3GT | 9 | 105 | 35 | ||
13.14 € | 1 | 7 Days | 10 | 3GT | 9 | 1050 | 350 | ||
9.83 € | 1 | 7 Days | 10 | 3GT | 15 | 105 | 35 | ||
21.01 € | 1 | 7 Days | 10 | 3GT | 15 | 1050 | 350 | ||
9.09 € | 1 | 7 Days | 10 | 3GT | 6 | 1059 | 353 | ||
13.14 € | 1 | 7 Days | 10 | 3GT | 9 | 1059 | 353 | ||
21.01 € | 1 | 7 Days | 10 | 3GT | 15 | 1059 | 353 | ||
3.08 € | 1 |
Same day
Stock | 10 | 2GT | 4 | 106 | 53 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 106 | 53 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 106 | 53 | ||
9.09 € | 1 | 7 Days | 10 | 3GT | 6 | 1068 | 356 | ||
13.14 € | 1 | 7 Days | 10 | 3GT | 9 | 1068 | 356 | ||
21.01 € | 1 | 7 Days | 10 | 3GT | 15 | 1068 | 356 | ||
9.09 € | 1 | 7 Days | 10 | 3GT | 6 | 1071 | 357 | ||
13.14 € | 1 | 7 Days | 10 | 3GT | 9 | 1071 | 357 | ||
21.01 € | 1 | 7 Days | 10 | 3GT | 15 | 1071 | 357 | ||
3.08 € | 1 | 7 Days | 10 | 2GT | 4 | 108 | 54 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 108 | 54 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 108 | 54 | ||
4.55 € | 1 | 7 Days | 10 | 3GT | 6 | 108 | 36 | ||
6.50 € | 1 | 7 Days | 10 | 3GT | 9 | 108 | 36 | ||
10.32 € | 1 | 7 Days | 10 | 3GT | 15 | 108 | 36 | ||
9.46 € | 1 | 7 Days | 10 | 3GT | 6 | 1086 | 362 | ||
13.51 € | 1 | 7 Days | 10 | 3GT | 9 | 1086 | 362 | ||
21.62 € | 1 | 7 Days | 10 | 3GT | 15 | 1086 | 362 | ||
9.46 € | 1 | 7 Days | 10 | 3GT | 6 | 1098 | 366 | ||
13.51 € | 1 | 7 Days | 10 | 3GT | 9 | 1098 | 366 | ||
21.62 € | 1 | 7 Days | 10 | 3GT | 15 | 1098 | 366 | ||
3.08 € | 1 | 7 Days | 10 | 2GT | 4 | 110 | 55 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 110 | 55 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 110 | 55 | ||
4.55 € | 1 | 7 Days | 10 | 3GT | 6 | 111 | 37 | ||
6.50 € | 1 | 7 Days | 10 | 3GT | 9 | 111 | 37 | ||
10.32 € | 1 | 7 Days | 10 | 3GT | 15 | 111 | 37 | ||
9.46 € | 1 | 7 Days | 10 | 3GT | 6 | 1113 | 371 | ||
13.51 € | 1 | 7 Days | 10 | 3GT | 9 | 1113 | 371 | ||
21.62 € | 1 | 7 Days | 10 | 3GT | 15 | 111 | 371 | ||
3.08 € | 1 | 7 Days | 10 | 2GT | 4 | 112 | 56 | ||
4.30 € | 1 | 7 Days | 10 | 2GT | 6 | 112 | 56 | ||
5.41 € | 1 | 7 Days | 10 | 2GT | 9 | 112 | 56 |
Loading...
Belt shape | Closed End | Belt tooth surface | Standard (Single Sided) | Belt material | Rubber Belt |
---|---|---|---|---|---|
Core Wire Material | Glass Fiber | Belt-shaped type | Circular Tooth Profile GT Belt | Transmission torque | High Torque Transmission |
Configure
Stock
Basic Attributes
Belt Type
Belt Width (mm)(mm)
Circumference Length(mm)
Number of Teeth(Teeth)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes