Super High Torque Timing Belts -EV5GT / EV8YU

Super High Torque Timing Belts -EV5GT / EV8YU

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Super High Torque Timing Belts -EV5GT / EV8YU:Related Image

TypeMaterial
GBNBack RubberHigh Modulus Rubber
Tooth Rubber
Core WireGlass Fiber Cord
Tooth FabricNylon Cloth

Specifications

Part Number
TypeBelt NumberBelt Nominal Width
GBN300 EV5GT- 120
TypePitchR1R2R3bHhiPLDUnit Mass g/m (Width: 10mm)
EV5GT50.512.541.371.033.80 1.931.870.571540.0
EV8YU81.083.80 2.10 1.435.03.021.980.68651.0
Operating Temp.: -10~80°C (Reference Value)
Belt Circumference Length is the length of Core Wire.
Features and Cautions >> P.1375
Selection Method >> P.2253
■Type: EV5GT (Pitch: 5mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthBelt Nominal Width
90120150
GBN
(High Modulus Rubber)
185 EV5GT90
(9mm)

120

(12mm)

150

(15mm)
37185
225 EV5GT45225
230 EV5GT46230
240 EV5GT48240
245 EV5GT49245
250 EV5GT50250
255 EV5GT51255
260 EV5GT52260
270 EV5GT54270
275 EV5GT55275
295 EV5GT59295
300 EV5GT60300
315 EV5GT63315
320 EV5GT64320
340 EV5GT68340
350 EV5GT70350
360 EV5GT72360
365 EV5GT73365
370 EV5GT74370
375 EV5GT75375
385 EV5GT77385
390 EV5GT78390
400 EV5GT80400
405 EV5GT81405
410 EV5GT82410
415 EV5GT83415
420 EV5GT84420
430 EV5GT86430
435 EV5GT87435
440 EV5GT88440
450 EV5GT90450
460 EV5GT92460
465 EV5GT93465
470 EV5GT94470
475 EV5GT95475
485 EV5GT97485
490 EV5GT98490
500 EV5GT100500
505 EV5GT101505
510 EV5GT102510
520 EV5GT104520
525 EV5GT105525
530 EV5GT106530
540 EV5GT108540
545 EV5GT109545
550 EV5GT110550
560 EV5GT112560
565 EV5GT113565
570 EV5GT114570
575 EV5GT115575
580 EV5GT116580
595 EV5GT119595
600 EV5GT120600
610 EV5GT122610
615 EV5GT123615
625 EV5GT125625
635 EV5GT127635
645 EV5GT129645
655 EV5GT131655
670 EV5GT134670
675 EV5GT135675
695 EV5GT139695
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthBelt Nominal Width
90120150
GBN
(High Modulus Rubber)
700 EV5GT90
(9mm)

120
(12mm)

150
(15mm)
140700
710 EV5GT142710
720 EV5GT144720
730 EV5GT146730
740 EV5GT148740
750 EV5GT150750
770 EV5GT154770
775 EV5GT155775
800 EV5GT160800
810 EV5GT162810
815 EV5GT163815
825 EV5GT165825
830 EV5GT166830
840 EV5GT168840
845 EV5GT169845
850 EV5GT170850
860 EV5GT172860
870 EV5GT174870
880 EV5GT176880
895 EV5GT179895
900 EV5GT180900
920 EV5GT184920
935 EV5GT187935
960 EV5GT192960
970 EV5GT194970
1000 EV5GT2001000
1015 EV5GT2031015
1025 EV5GT2051025
1050 EV5GT2101050
1080 EV5GT2161080
1090 EV5GT2181090
1145 EV5GT2291145
1155 EV5GT2311155
1165 EV5GT2331165
1170 EV5GT2341170
1180 EV5GT2361180
1190 EV5GT2381190
1210 EV5GT2421210
1225 EV5GT2451225
1250 EV5GT2501250
1270 EV5GT2541270
1290 EV5GT2581290
1315 EV5GT2631315
1330 EV5GT2661330
1390 EV5GT2781390
1400 EV5GT2801400
1440 EV5GT2881440
1475 EV5GT2951475
1500 EV5GT3001500
1530 EV5GT3061530
1535 EV5GT3071535
1550 EV5GT3101550
1585 EV5GT3171585
1615 EV5GT3231615
1630 EV5GT3261630
1675 EV5GT3351675
1690 EV5GT3381690
1715 EV5GT3431715
1800 EV5GT3601800
1875 EV5GT3751875
1960 EV5GT3921960
■Type: EV8YU (Pitch: 8mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthBelt Nominal Width
150200250
GBN
(High Modulus Rubber)
408 EV8YU150
(15mm)

200

(20mm)

250

(25mm)
51408
416 EV8YU52416
432 EV8YU54432
440 EV8YU55440
464 EV8YU58464
472 EV8YU59472
480 EV8YU60480
488 EV8YU61488
504 EV8YU63504
512 EV8YU64512
520 EV8YU65520
536 EV8YU67536
544 EV8YU68544
552 EV8YU69552
560 EV8YU70560
576 EV8YU72576
600 EV8YU75600
608 EV8YU76608
616 EV8YU77616
624 EV8YU78624
632 EV8YU79632
640 EV8YU80640
656 EV8YU82656
664 EV8YU83664
680 EV8YU85680
704 EV8YU88704
720 EV8YU90720
728 EV8YU91728
744 EV8YU93744
752 EV8YU94752
760 EV8YU95760
768 EV8YU96768
776 EV8YU97776
784 EV8YU98784
792 EV8YU99792
800 EV8YU100800
808 EV8YU101808
816 EV8YU102816
824 EV8YU103824
832 EV8YU104832
840 EV8YU105840
848 EV8YU106848
856 EV8YU107856
864 EV8YU108864
872 EV8YU109872
880 EV8YU110880
888 EV8YU111888
896 EV8YU112896
904 EV8YU113904
912 EV8YU114912
920 EV8YU115920
928 EV8YU116928
936 EV8YU117936
944 EV8YU118944
952 EV8YU119952
960 EV8YU120960
968 EV8YU121968
976 EV8YU122976
984 EV8YU123984
992 EV8YU124992
1000 EV8YU1251000
1008 EV8YU1261008
1016 EV8YU1271016
1032 EV8YU1291032
1040 EV8YU1301040
1064 EV8YU1331064
1072 EV8YU1341072
1080 EV8YU1351080
1088 EV8YU1361088
1096 EV8YU1371096
1112 EV8YU1391112
1120 EV8YU1401120
1128 EV8YU1411128
1136 EV8YU1421136
1144 EV8YU1431144
1152 EV8YU1441152
1160 EV8YU1451160
1168 EV8YU1461168
1176 EV8YU1471176
1184 EV8YU1481184
1192 EV8YU1491192
1200 EV8YU1501200
1208 EV8YU1511208
1216 EV8YU1521216

Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthBelt Nominal Width
150200250
GBN
(High Modulus Rubber)
1224 EV8YU150
(15mm)

200
(20mm)

250
(25mm)
1531224
1232 EV8YU1541232
1240 EV8YU1551240
1248 EV8YU1561248
1256 EV8YU1571256
1264 EV8YU1581264
1272 EV8YU1591272
1280 EV8YU1601280
1288 EV8YU1611288
1296 EV8YU1621296
1304 EV8YU1631304
1312 EV8YU1641312
1320 EV8YU1651320
1328 EV8YU1661328
1336 EV8YU1671336
1344 EV8YU1681344
1352 EV8YU1691352
1360 EV8YU1701360
1376 EV8YU1721376
1384 EV8YU1731384
1392 EV8YU1741392
1400 EV8YU1751400
1408 EV8YU1761408
1416 EV8YU1771416
1424 EV8YU1781424
1432 EV8YU1791432
1440 EV8YU1801440
1448 EV8YU1811448
1456 EV8YU1821456
1464 EV8YU1831464
1480 EV8YU1851480
1496 EV8YU1871496
1520 EV8YU1901520
1544 EV8YU1931544
1568 EV8YU1961568
1576 EV8YU1971576
1600 EV8YU2001600
1608 EV8YU2011608
1616 EV8YU2021616
1640 EV8YU2051640
1656 EV8YU2071656
1680 EV8YU2101680
1688 EV8YU2111688
1696 EV8YU2121696
1720 EV8YU2151720
1728 EV8YU2161728
1736 EV8YU2171736
1752 EV8YU2191752
1760 EV8YU2201760
1768 EV8YU2211768
1776 EV8YU2221776
1784 EV8YU2231784
1808 EV8YU2261808
1816 EV8YU2271816
1824 EV8YU2281824
1856 EV8YU2321856
1864 EV8YU2331864
1872 EV8YU2341872
1888 EV8YU2361888
1896 EV8YU2371896
1912 EV8YU2391912
1928 EV8YU2411928
1944 EV8YU2431944
1952 EV8YU2441952
1976 EV8YU2471976
2000 EV8YU2502000
2056 EV8YU2572056
2072 EV8YU2592072
2120 EV8YU2652120
2136 EV8YU2672136
2160 EV8YU2702160
2240 EV8YU2802240
2248 EV8YU2812248
2264 EV8YU2832264
2280 EV8YU2852280
2296 EV8YU2872296
2304 EV8YU2882304
2328 EV8YU2912328
2400 EV8YU3002400
2456 EV8YU3072456
2600 EV8YU3252600
2800 EV8YU3502800
3200 EV8YU4003200
3440 EV8YU4303440

Part Number:  

  • Incomplete part number.
    Please use left hand selections to complete a part number.
Loading...
Part Number
GBN1000EV5GT-90
GBN1000EV5GT-120
GBN1000EV5GT-150
GBN1000EV8YU-150
GBN1000EV8YU-200
GBN1000EV8YU-250
GBN1008EV8YU-150
GBN1008EV8YU-200
GBN1008EV8YU-250
GBN1015EV5GT-90
GBN1015EV5GT-120
GBN1015EV5GT-150
GBN1016EV8YU-150
GBN1016EV8YU-200
GBN1016EV8YU-250
GBN1025EV5GT-90
GBN1025EV5GT-120
GBN1025EV5GT-150
GBN1032EV8YU-150
GBN1032EV8YU-200
GBN1032EV8YU-250
GBN1040EV8YU-150
GBN1040EV8YU-200
GBN1040EV8YU-250
GBN1050EV5GT-90
GBN1050EV5GT-120
GBN1050EV5GT-150
GBN1064EV8YU-150
GBN1064EV8YU-200
GBN1064EV8YU-250
GBN1072EV8YU-150
GBN1072EV8YU-200
GBN1072EV8YU-250
GBN1080EV5GT-90
GBN1080EV5GT-120
GBN1080EV5GT-150
GBN1080EV8YU-150
GBN1080EV8YU-200
GBN1080EV8YU-250
GBN1088EV8YU-150
GBN1088EV8YU-200
GBN1088EV8YU-250
GBN1090EV5GT-90
GBN1090EV5GT-120
GBN1090EV5GT-150
GBN1096EV8YU-150
GBN1096EV8YU-200
GBN1096EV8YU-250
GBN1112EV8YU-150
GBN1112EV8YU-200
GBN1112EV8YU-250
GBN1120EV8YU-150
GBN1120EV8YU-200
GBN1120EV8YU-250
GBN1128EV8YU-150
GBN1128EV8YU-200
GBN1128EV8YU-250
GBN1136EV8YU-150
GBN1136EV8YU-200
GBN1136EV8YU-250
Part NumberStandard Unit PriceVolume DiscountShipping Days?RoHSBelt Type Belt Width (mm)
(mm)
Transmission torque Circumference Length
(mm)
Number of Teeth

14.90 €

5 Days 10EV5GT9High Torque Transmission1000200

19.30 €

5 Days 10EV5GT12High Torque Transmission1000200

23.60 €

5 Days 10EV5GT15High Torque Transmission1000200

26.40 €

5 Days 10EV8YU15High Torque Transmission1000125

34.40 €

5 Days 10EV8YU20High Torque Transmission1000125

43.00 €

5 Days 10EV8YU25High Torque Transmission1000125

26.40 €

5 Days 10EV8YU15High Torque Transmission1008126

34.40 €

5 Days 10EV8YU20High Torque Transmission1008126

43.00 €

5 Days 10EV8YU25High Torque Transmission1008126

15.40 €

5 Days 10EV5GT9High Torque Transmission1015203

19.90 €

5 Days 10EV5GT12High Torque Transmission1015203

24.40 €

5 Days 10EV5GT15High Torque Transmission1015203

26.70 €

5 Days 10EV8YU15High Torque Transmission1016127

34.70 €

5 Days 10EV8YU20High Torque Transmission1016127

43.30 €

5 Days 10EV8YU25High Torque Transmission1016127

15.40 €

5 Days 10EV5GT9High Torque Transmission1025205

19.90 €

5 Days 10EV5GT12High Torque Transmission1025205

24.40 €

5 Days 10EV5GT15High Torque Transmission1025205

27.20 €

5 Days 10EV8YU15High Torque Transmission1032129

35.30 €

5 Days 10EV8YU20High Torque Transmission1032129

44.00 €

5 Days 10EV8YU25High Torque Transmission1032129

27.30 €

5 Days 10EV8YU15High Torque Transmission1040130

35.50 €

5 Days 10EV8YU20High Torque Transmission1040130

44.20 €

5 Days 10EV8YU25High Torque Transmission1040130

15.40 €

5 Days 10EV5GT9High Torque Transmission1050210

19.90 €

5 Days 10EV5GT12High Torque Transmission1050210

24.40 €

5 Days 10EV5GT15High Torque Transmission1050210

27.80 €

5 Days 10EV8YU15High Torque Transmission1064133

36.30 €

5 Days 10EV8YU20High Torque Transmission1064133

45.30 €

5 Days 10EV8YU25High Torque Transmission1064133

28.10 €

5 Days 10EV8YU15High Torque Transmission1072134

36.60 €

5 Days 10EV8YU20High Torque Transmission1072134

45.70 €

5 Days 10EV8YU25High Torque Transmission1072134

15.90 €

5 Days 10EV5GT9High Torque Transmission1080216

20.50 €

5 Days 10EV5GT12High Torque Transmission1080216

25.20 €

5 Days 10EV5GT15High Torque Transmission1080216

28.30 €

5 Days 10EV8YU15High Torque Transmission1080135

36.90 €

5 Days 10EV8YU20High Torque Transmission1080135

45.90 €

5 Days 10EV8YU25High Torque Transmission1080135

28.30 €

5 Days 10EV8YU15High Torque Transmission1088136

36.90 €

5 Days 10EV8YU20High Torque Transmission1088136

45.90 €

5 Days 10EV8YU25High Torque Transmission1088136

15.90 €

5 Days 10EV5GT9High Torque Transmission1090218

20.50 €

5 Days 10EV5GT12High Torque Transmission1090218

25.20 €

5 Days 10EV5GT15High Torque Transmission1090218

28.30 €

5 Days 10EV8YU15High Torque Transmission1096137

36.90 €

5 Days 10EV8YU20High Torque Transmission1096137

45.90 €

5 Days 10EV8YU25High Torque Transmission1096137

28.60 €

5 Days 10EV8YU15High Torque Transmission1112139

37.20 €

5 Days 10EV8YU20High Torque Transmission1112139

46.30 €

5 Days 10EV8YU25High Torque Transmission1112139

28.70 €

5 Days 10EV8YU15High Torque Transmission1120140

37.40 €

5 Days 10EV8YU20High Torque Transmission1120140

46.70 €

5 Days 10EV8YU25High Torque Transmission1120140

28.90 €

5 Days 10EV8YU15High Torque Transmission1128141

37.70 €

5 Days 10EV8YU20High Torque Transmission1128141

47.00 €

5 Days 10EV8YU25High Torque Transmission1128141

29.20 €

5 Days 10EV8YU15High Torque Transmission1136142

37.90 €

5 Days 10EV8YU20High Torque Transmission1136142

47.40 €

5 Days 10EV8YU25High Torque Transmission1136142

Loading...

Basic information

Belt shape Closed End Belt tooth surface Standard (Single Sided) Belt material Rubber Belt
Core Wire Material Glass Fiber Belt-shaped type Circular Tooth Profile EV Belt

Additional Products in this Category

Complementary Products

Customers Who Viewed This Item Also

MISUMI Unit Example related to this product

Tech Support