Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment | |||||
P2M, P3M, P5M, P8M | 2GT, 3GT, 5GT, 8YU | ||||||
Center Bearing | Both Sides Bearing | Center Bearing | Both Sides Bearing | Main Body | Flange | Bearing | |
APTF | APTFW | AGTF | AGTFW | (*1) Aluminum Alloy 2000 series | EN AW-5052 Equiv. | Steel | Clear Anodize |
- | KPTFW | - | - | Hard Clear Anodize * | |||
BPTF | BPTFW | BGTF | BGTFW | EN 1.1191 Equiv. | EN 1.0330 Equiv. | Black Oxide |
Part Number | ||||
Type | Number of Teeth | Applicable Belt | ||
APTF AGTF | 20 30 | P5M100 GT5090 |
Part Number | - | d | ||||
Type | Number of Teeth | Applicable Belt | ||||
APTFW AGTFW | 25 20 | - - | P5M150 GT3090 | - - | 6 4 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price | |||||||
Type | Number of Teeth | Applicable Belt | APTF | BPTF | APTF | BPTF | No. | D | B | APTF | BPTF | ||||||
APTF BPTF | 40 | P2M060 | 6 | 25.46 | 24.96 | 32 | - | 23 | - | 7.5 | 11.5 | 3.25 | 696ZZx1 | 15 | 5 | - | |
30 | P3M100 | 6 | 28.65 | 27.89 | 35 | 35 | 25 | 25 | 12 | 16 | 5 | 626ZZx1 | 19 | 6 | |||
P3M150 | 17 | 21 | 4.5 | 626ZZx2 | |||||||||||||
20 | P5M100 | 8 | 31.83 | 30.69 | 35 | - | 25 | - | 11.6 | 16 | 5 | 698ZZx1 | 19 | 6 | - | ||
P5M150 | 16.6 | 21 | 4.5 | 698ZZx2 | - | ||||||||||||
28 | P5M100 | 10 | 44.56 | 43.42 | 50 | 50 | 38 | 38 | 11.6 | 16 | 3.5 | 6200ZZx1 | 30 | 9 | |||
P5M150 | 16.6 | 21 | 6 | ||||||||||||||
20 | P8M150 | 12 | 50.93 | 49.56 | 55 | - | 40 | - | 16.8 | 22 | 6 | 6201ZZx1 | 32 | 10 | - | ||
P8M250 | 15 | 27.8 | 33 | 5.5 | 6202ZZx2 | 35 | 11 | - | |||||||||
24 | P8M250 | 12 | 61.12 | 59.74 | 67 | - | 50 | - | 27.8 | 33 | 6.5 | 6201ZZx2 | 32 | 10 | - | ||
30 | P8M150 | 15 | 76.39 | 75.02 | 83 | 83 | 63 | 63 | 16.8 | 22 | 5.5 | 6202ZZx1 | 35 | 11 | |||
P8M250 | 27.8 | 33 | 5.5 | 6202ZZx2 |
Part Number | Shaft Dia. d | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price | ||||||||
Type | Number of Teeth | Applicable Belt | APTFW KPTFW | BPTFW | APTFW KPTFW | BPTFW | No. | D | B | APTFW | KPTFW | BPTFW | ||||||
APTFW KPTFW BPTFW | 25 | P5M100 | 6 | 39.79 | 38.65 | - | 44 | - | 32 | 11.6 | 16 | 13 | 696ZZx2 | 15 | 5 | - | - | |
P5M150 | 16.6 | 21 | - | - | ||||||||||||||
P5M100 | 8 | 44 | 32 | 11.6 | 16 | 16.5 | 698ZZx2 | 19 | 6 | |||||||||
P5M150 | 16.6 | 21 | ||||||||||||||||
28 | P5M100 | 10 | 44.56 | 43.42 | 50 | 50 | 38 | 38 | 11.6 | 16 | 19.5 | 6900ZZx2 | 22 | 6 | ||||
P5M150 | 16.6 | 21 | ||||||||||||||||
30 | P5M150 | 12 | 47.75 | 46.60 | - | 55 | - | 40 | 16.6 | 21 | 24 | 6001ZZx2 | 28 | 8 | - | - | ||
36 | P5M150 | 15 | 57.30 | 56.15 | - | 67 | - | 50 | 16.6 | 21 | 28 | 6002ZZx2 | 32 | 9 | - | - | ||
26 | P8M150 | 12 | 66.21 | 64.84 | 74 | 74 | 58 | 58 | 16.8 | 22 | 24 | 6001ZZx2 | 28 | 8 | ||||
P8M250 | 27.8 | 33 | ||||||||||||||||
30 | P8M150 | 15 | 76.39 | 75.02 | 83 | 83 | 63 | 63 | 16.8 | 22 | 28 | 6002ZZx2 | 32 | 9 | ||||
P8M250 | 27.8 | 33 | ||||||||||||||||
P8M250 | 20 | 27.8 | 33 | 36 | 6004ZZx2 | 42 | 12 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | S | Bearing Dimensions | Unit Price 1 ~ 9 pc(s). | ||||||
Type | Number of Teeth | Applicable Belt | d | No. | D | B | G | AGTF | BGTF | |||||||
AGTF BGTF | 40 | GT2060 | 6 | 25.46 | 24.96 | 30 | 21 | 7.0 | 10.3 | 2.15 | 606ZZx1 | 17 | 6 | 17 | - | |
GT2090 | 6 | 21 | 10.0 | 13.3 | 3.65 | 606ZZx1 | 17 | 6 | 17 | - | ||||||
30 | GT3060 | 6 | 28.65 | 27.89 | 32 | 23 | 7.3 | 11.0 | 2.50 | 606ZZx1 | 17 | 6 | 17 | - | ||
GT3090 | 6 | 23 | 10.3 | 14.0 | 4.00 | 606ZZx1 | 17 | 6 | 17 | - | ||||||
20 | GT5090 | 8 | 31.83 | 30.69 | 35 | 24 | 10.3 | 14.0 | 4.00 | 698ZZx1 | 19 | 6 | 19 | |||
GT5120 | 8 | 24 | 13.3 | 17.0 | 5.50 | 698ZZx1 | 19 | 6 | 19 | |||||||
24 | GT5090 | 10 | 38.20 | 37.06 | 42 | 30 | 10.3 | 14.0 | 4.50 | 6800ZZx1 | 19 | 5 | 20 | |||
GT5120 | 10 | 30 | 13.3 | 17.0 | 3.50 | 6800ZZx2 | 19 | 5 | 20 | |||||||
28 | GT5090 | 10 | 44.56 | 43.42 | 48 | 36 | 10.3 | 14.0 | 4.50 | 6800ZZx1 | 19 | 5 | 20 | |||
GT5120 | 10 | 36 | 13.3 | 17.0 | 6.00 | 6800ZZx1 | 19 | 5 | 20 | |||||||
30 | GT5090 | 12 | 47.75 | 46.61 | 51 | 39 | 10.3 | 14.0 | 4.50 | 6801ZZx1 | 21 | 5 | 22 | |||
GT5120 | 12 | 39 | 13.3 | 17.0 | 6.00 | 6801ZZx1 | 21 | 5 | 22 | |||||||
20 | YU8150 | 20 | 50.93 | 49.56 | 62 | 40 | 16.7 | 23.0 | 8.00 | 6804ZZx1 | 32 | 7 | 34 | |||
YU8200 | 20 | 40 | 21.7 | 28.0 | 7.00 | 6804ZZx2 | 32 | 7 | 34 | |||||||
30 | YU8150 | 25 | 76.39 | 75.02 | 85 | 64 | 16.7 | 23.0 | 8.00 | 6805ZZx1 | 37 | 7 | 38 | |||
YU8200 | 25 | 64 | 21.7 | 28.0 | 7.00 | 6805ZZx2 | 37 | 7 | 38 | |||||||
YU8250 | 25 | 64 | 26.7 | 33.0 | 9.50 | 6805ZZx2 | 37 | 7 | 38 |
Part Number | Shaft Dia. | P.D. | O.D. | F | E | A | W | Dh | Bearing Dimensions | Unit Price 1 ~ 9 pc(s). | |||||
Type | Number of Teeth | Applicable Belt | d | No. | D | B | AGTFW | BGTFW | |||||||
AGTFW BGTFW | 30 | GT2040 | 5 | 19.10 | 18.59 | 24 | 15 | 5.0 | 8.3 | 7 | 675ZZx2 | 8 | 2.5 | - | |
GT2060 | 5 | 15 | 7.0 | 10.3 | 7 | 675ZZx2 | 8 | 2.5 | - | ||||||
GT2090 | 5 | 15 | 10.0 | 13.3 | 7 | 675ZZx2 | 8 | 2.5 | - | ||||||
20 | GT3090 | 5 | 19.10 | 18.34 | 23 | 14 | 10.3 | 14.0 | 7 | 675ZZx2 | 8 | 2.5 | - | ||
GT3150 | 5 | 14 | 16.3 | 20.0 | 7 | 675ZZx2 | 8 | 2.5 | - | ||||||
24 | GT3090 | 6 | 22.92 | 22.16 | 26 | 18 | 10.3 | 14.0 | 9 | 676ZZx2 | 10 | 3 | - | ||
GT3150 | 6 | 18 | 16.3 | 20.0 | 9 | 676ZZx2 | 10 | 3 | - | ||||||
30 | GT3090 | 8 | 28.65 | 27.89 | 32 | 23 | 10.3 | 14.0 | 11 | 678ZZx2 | 12 | 3.5 | - | ||
GT3150 | 8 | 23 | 16.3 | 20.0 | 11 | 678ZZx2 | 12 | 3.5 | - | ||||||
20 | GT5120 | 8 | 31.83 | 30.69 | 35 | 24 | 13.3 | 17.0 | 11 | 678ZZx2 | 12 | 3.5 | |||
GT5150 | 8 | 24 | 16.3 | 20.0 | 11 | 678ZZx2 | 12 | 3.5 | |||||||
30 | GT5120 | 8 | 47.75 | 46.61 | 51 | 39 | 13.3 | 17.0 | 11 | 678ZZx2 | 12 | 3.5 | |||
GT5150 | 12 | 39 | 16.3 | 20.0 | 18.5 | 6801ZZx2 | 21 | 5 | |||||||
32 | GT5120 | 12 | 50.93 | 49.79 | 55 | 42 | 13.3 | 17.0 | 18.5 | 6801ZZx2 | 21 | 5 | |||
GT5150 | 12 | 42 | 16.3 | 20.0 | 18.5 | 6801ZZx2 | 21 | 5 | |||||||
36 | GT5120 | 15 | 57.30 | 56.16 | 61 | 49 | 13.3 | 17.0 | 21.5 | 6802ZZx2 | 24 | 5 | |||
GT5150 | 15 | 49 | 16.3 | 20.0 | 21.5 | 6802ZZx2 | 24 | 5 | |||||||
30 | YU8200 | 25 | 76.39 | 75.02 | 85 | 64 | 21.7 | 28.0 | 34.5 | 6805ZZx2 | 37 | 7 | |||
YU8250 | 25 | 64 | 26.7 | 33.0 | 34.5 | 6805ZZx2 | 37 | 7 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Belt Type | Belt Width Used (mm) | The Number of Teeth (T) | Material | Surface Treatment | Shaft Bore Dia. d (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|
30.88 € | 1 | 10 Days | 10 | 5GT | 9 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | ||
32.38 € | 1 | 10 Days | 10 | 5GT | 12 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | ||
55.56 € | 1 | 10 Days | 10 | 8YU | 15 | 20 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | 20 | ||
64.14 € | 1 | 10 Days | 10 | 8YU | 20 | 20 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | 20 | ||
37.08 € | 1 | 10 Days | 10 | 5GT | 9 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
41.25 € | 1 | 10 Days | 10 | 5GT | 12 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
39.74 € | 1 | 10 Days | 10 | 5GT | 9 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
40.61 € | 1 | 10 Days | 10 | 5GT | 12 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
31.13 € | 1 | 10 Days | 10 | 3GT | 6 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
34.79 € | 1 | 10 Days | 10 | 3GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
43.26 € | 1 | 10 Days | 10 | 5GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
49.09 € | 1 | 10 Days | 10 | 5GT | 12 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
72.75 € | 1 | 10 Days | 10 | 8YU | 15 | 30 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | - | ||
82.12 € | 1 | 10 Days | 10 | 8YU | 20 | 30 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | - | ||
91.47 € | 1 | 10 Days | 10 | 8YU | 25 | 30 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | - | ||
29.74 € | 1 | 10 Days | 10 | 2GT | 6 | 40 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
36.57 € | 1 | 10 Days | 10 | 2GT | 9 | 40 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
35.31 € | 1 | 10 Days | 10 | 3GT | 9 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 5 | ||
42.00 € | 1 | 10 Days | 10 | 3GT | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 5 | ||
44.78 € | 1 | 10 Days | 10 | 5GT | 12 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | ||
49.09 € | 1 | 10 Days | 10 | 5GT | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | ||
36.43 € | 1 | 10 Days | 10 | 3GT | 9 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
40.86 € | 1 | 10 Days | 10 | 3GT | 15 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
30.36 € | 1 | 10 Days | 10 | 2GT | 4 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
33.53 € | 1 | 10 Days | 10 | 2GT | 6 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
35.31 € | 1 | 10 Days | 10 | 2GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
41.13 € | 1 | 10 Days | 10 | 3GT | 9 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
47.44 € | 1 | 10 Days | 10 | 3GT | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
59.21 € | 1 | 10 Days | 10 | 5GT | 12 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
64.79 € | 1 | 10 Days | 10 | 5GT | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
125.13 € | 1 | 10 Days | 10 | 8YU | 20 | 30 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | - | ||
137.15 € | 1 | 10 Days | 10 | 8YU | 25 | 30 | [Aluminum] EN AW-2017 Equiv. (Duralumin) | Clear Anodized Aluminum | - | ||
65.53 € | 1 | 10 Days | 10 | 5GT | 12 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
71.74 € | 1 | 10 Days | 10 | 5GT | 15 | 32 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
69.96 € | 1 | 10 Days | 10 | 5GT | 12 | 36 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
76.54 € | 1 | 10 Days | 10 | 5GT | 15 | 36 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | - | ||
34.67 € | 1 | Available | 8 Days | 10 | P5M | 10 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
41.25 € | 1 | Available | 8 Days | 10 | P5M | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
68.70 € | 1 | Available | 8 Days | 10 | P8M | 15 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 12 | |
89.21 € | 1 | Available | 8 Days | 10 | P8M | 25 | 20 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 15 | |
100.21 € | 1 | Available | 8 Days | 10 | P8M | 25 | 24 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 12 | |
46.43 € | 1 | Available | 8 Days | 10 | P5M | 10 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
51.49 € | 1 | Available | 8 Days | 10 | P5M | 15 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
45.42 € | 1 | Available | 8 Days | 10 | P3M | 10 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
48.45 € | 1 | Available | 8 Days | 10 | P3M | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
92.49 € | 1 | Available | 8 Days | 10 | P8M | 15 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 15 | |
117.42 € | 1 | Available | 8 Days | 10 | P8M | 25 | 30 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 15 | |
38.21 € | 1 | Available | 8 Days | 10 | P2M | 6 | 40 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 6 | |
53.64 € | 1 | Available | 8 Days | 10 | P5M | 10 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
59.21 € | 1 | Available | 8 Days | 10 | P5M | 15 | 25 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 8 | |
98.18 € | 1 | Available | 8 Days | 10 | P8M | 15 | 26 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
118.31 € | 1 | Available | 8 Days | 10 | P8M | 25 | 26 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 12 | |
69.71 € | 1 | Available | 8 Days | 10 | P5M | 10 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
75.79 € | 1 | Available | 8 Days | 10 | P5M | 15 | 28 | [Aluminum] Aluminum Alloy 2000 series | Clear Anodized Aluminum | 10 | |
108.82 € | 1 | Available | 8 Days | 10 | P8M | 15 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 15 | |
130.95 € | 1 | Available | 8 Days | 10 | P8M | 25 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 15 | |
132.48 € | 1 | Available | 8 Days | 10 | P8M | 25 | 30 | [Aluminum] Aluminum Alloy 7000 series | Clear Anodized Aluminum | 20 | |
31.51 € | 1 | 10 Days | 10 | 5GT | 9 | 20 | EN 1.1191 Equiv. | Black Oxide | 8 | ||
33.28 € | 1 | 10 Days | 10 | 5GT | 12 | 20 | EN 1.1191 Equiv. | Black Oxide | 8 | ||
57.96 € | 1 | 10 Days | 10 | 8YU | 15 | 20 | EN 1.1191 Equiv. | Black Oxide | 20 |
Loading...
Type | Idlers with Teeth | Timing Pulleys/Idlers | Idlers |
---|
Configure
Basic Attributes
Belt Type
Belt Width Used(mm)
The Number of Teeth(T)
Material
Surface Treatment
Shaft Bore Dia. d(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes