Part number:
possible part numbers found.Type | Material | Standards |
SNLFE | EN 1.4301 Equiv. | Pipe: (No.1S ~ 3S) JIS G3447 Fitting: IDF |
Part Number | - | L |
SNLFP2S SNLFF1S | - - | 200 350 |
Part Number | L 1mm Increment | D | d | A | H1 | H2 | Unit Price | ||||
Min. L ~ 200 | L 201 ~ 300 | L 301 ~ 400 | L 401 ~ 500 | ||||||||
Type | No. | ||||||||||
SNLFE | 1S | 110~500 | 25.4 | 23 | 50.5 | 34 | 55 | ||||
1.5S | 120~500 | 38.1 | 35.7 | 50.5 | 49 | 70 | |||||
2S | 130~500 | 50.8 | 47.8 | 64 | 61 | 82 | |||||
2.5S | 160~500 | 63.5 | 59.5 | 77.5 | 84 | 105 | |||||
3S | 160~500 | 76.3 | 72.3 | 91 | 89 | 110 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 9 working days |
- ( - ) | 9 working days |
- ( - ) | 9 working days |
- ( - ) | 9 working days |
- ( - ) | 9 working days |