Engineered Plastic Bearings -R Type

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Engineered Plastic Bearings -R Type:Related Image

Type Material Surface Treatment
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded StudSurface PlasticBearingShaftShaft
ERBSERBBSERBHS-PolyacetalEN 1.4125 Equiv.EN 1.4301 Equiv.-
ERBERBBERBHERBBLEN 1.3505 Equiv.JIS-SWCHTrivalent Chromate
ERBZ-ERBHZ-Antistatic PolyacetalEN 1.4301 Equiv.
(Low Dust Generation)
EN 1.4301 Equiv.-
ERBZ and ERBHZ use low dust generation grease and the resin section may be discolored due to reactions with ultraviolet, but the functionality will not be affected.
Surface resistivity of antistatic polyacetal is 1.5x1011Ω (Temperature 23°C / Humidity 65%)
For identification, markings are painted on the side of antistatic polyacetal plastic parts. Wipe off before use.

Specifications

Part Number
EB24  
ERB24
EUB24
EKB35
Part NumberAllowable Load N
( ) indicates EN 1.4301 Equiv.
dRBM
(Coarse)
L ℓ Hex Socket GBearing UsedUnit Price
Straight BoreThreaded StudThreaded Stud Hex SocketLong Threaded Stud
TypeDERBSERBERBZERBBSERBBERBHSERBHERBHZERBBL
Straight Bore
ERBS
ERB

ERBZ
Hex Socket
ERBHS
ERBH

ERBHZ
1978.4(39.2)6566812.5696ZZ
20
227
24
2680.5---
Threaded
Stud
ERBBS
ERBB
Long
Threaded
Stud
ERBBL
30176(88)8915608ZZ
35
*4024510612812266200ZZ------
* marked sizes are only available for ERBS, ERB and ERBH.*45
*50
Plating color may vary depending on production lot but no differences in plating properties.
For bearing detailed dimensions, see P.989, 991.
kgf=Nx0.101972

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ERB19
ERB20
ERB22
ERB24
ERB26
ERB30
ERB35
ERB40
ERB45
ERB50
ERBB19
ERBB20
ERBB22
ERBB24
ERBB26
ERBB30
ERBB35
ERBBL19
ERBBL20
ERBBL22
ERBBL24
ERBBL30
ERBBL35
ERBBS19
ERBBS20
ERBBS22
ERBBS24
ERBBS26
ERBBS30
ERBBS35
ERBH19
ERBH20
ERBH22
ERBH24
ERBH26
ERBH30
ERBH35
ERBH40
ERBH45
ERBH50
ERBHS19
ERBHS20
ERBHS22
ERBHS24
ERBHS26
ERBHS30
ERBHS35
ERBHZ19
ERBHZ20
ERBHZ22
ERBHZ24
ERBHZ30
ERBHZ35
ERBS19
ERBS20
ERBS22
ERBS24
ERBS26
ERBS30
ERBS35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBearing Material Surface Material Mounting Type O.D. D
(Ø)
Width B
(mm)
Thread Head Shape Screw Nominal M
(mm)
I.D. d
(Ø)
Allowable Load Range
(N)
Allowable Load
(N)

9.70 €

1 Available 7 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore227--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore247--650.1 to 100.078.4

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore268--650.1 to 100.078.4

9.70 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore309--8100.1 to 200.0176

9.70 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore359--8100.1 to 200.0176

12.84 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore4012--10200.1 to 300.0245

12.84 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore4512--10200.1 to 300.0245

12.84 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore5012--10200.1 to 300.0245

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads196With Cross Slot6-50.1 to 100.078.4

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads206With Cross Slot6-50.1 to 100.078.4

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads227With Cross Slot6-50.1 to 100.078.4

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads247With Cross Slot6-50.1 to 100.078.4

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads268With Cross Slot6-50.1 to 100.078.4

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads309With Cross Slot6-100.1 to 200.0176

10.83 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads359With Cross Slot6-100.1 to 200.0176

13.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud196With Straight Slot6-50.1 to 100.078.4

13.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud206With Straight Slot6-50.1 to 100.078.4

13.35 €

1 Available 7 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud227With Straight Slot6-50.1 to 100.078.4

13.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud247With Straight Slot6-50.1 to 100.078.4

13.35 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud309With Straight Slot6-100.1 to 200.0176

13.35 €

5.47 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Long Threaded Stud359With Straight Slot6-100.1 to 200.0176

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads196With Straight Slot6-50.1 to 100.078.4

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads206With Straight Slot6-50.1 to 100.078.4

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads227With Straight Slot6-50.1 to 100.078.4

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads247With Straight Slot6-50.1 to 100.078.4

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads268With Straight Slot6-50.1 to 100.078.4

18.40 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads309With Straight Slot6-100.1 to 200.0176

18.40 €

1 Available 7 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threads359With Straight Slot6-100.1 to 200.0176

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket196Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket206Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket227Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket268Hex Socket6-50.1 to 100.078.4

11.07 €

1 Available Same day

Stock

10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

11.07 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

14.36 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket4012Hex Socket8-200.1 to 300.0245

14.36 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket4512Hex Socket8-200.1 to 300.0245

14.36 €

1 Available 5 Days 10EN 1.3505 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket5012Hex Socket8-200.1 to 300.0245

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket196Hex Socket6-50.1 to 100.078.4

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket206Hex Socket6-50.1 to 100.078.4

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket227Hex Socket6-50.1 to 100.078.4

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket247Hex Socket6-50.1 to 100.078.4

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket268Hex Socket6-50.1 to 100.078.4

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket309Hex Socket6-100.1 to 200.0176

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Screw] Threaded Stud Hex Socket359Hex Socket6-100.1 to 200.0176

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket196Hex Socket6-20.1 to 50.039.2

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket206Hex Socket6-20.1 to 50.039.2

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket227Hex Socket6-20.1 to 50.039.2

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket247Hex Socket6-20.1 to 50.039.2

18.90 €

1 Available 5 Days 10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket309Hex Socket6-50.1 to 100.088

18.90 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4301 Equiv. (Low Particle Generation)[Polyacetal] Antistatic Polyacetal[Screw] Threaded Stud Hex Socket359Hex Socket6-50.1 to 100.088

14.36 €

6.46 €

1 Available Same day

Stock

10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore196--650.1 to 100.078.4

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore206--650.1 to 100.078.4

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore227--650.1 to 100.078.4

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore247--650.1 to 100.078.4

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore268--650.1 to 100.078.4

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore309--8100.1 to 200.0176

14.36 €

1 Available 5 Days 10[Stainless Steel] EN 1.4125 Equiv.[Polyacetal] Polyacetal (Standard)[Hole] Straight Bore359--8100.1 to 200.0176

Loading...

Example of Use

Engineered Plastic Bearings -R Type:Related Image

Basic information

Outer Ring Type, Type Type R Operating Environment Standard (For Light Loads)

Complementary Products

MISUMI Unit еxample related to this product

Tech Support