Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Surface Treatment (Lining) | Bearing | Hardness | ||
Straight | Crowned | |||||
L Selectable | L Configurable | L Selectable | Core | |||
RORB | - | ROCRB | EN 1.1191 Equiv. | Black Oxide | Steel | - |
RORM | - | ROCRM | Electroless Nickel Plating | - | ||
RORS | - | ROCRS | EN 1.4301 Equiv. | - | - | |
RORA | - | ROCRA | EN AW-5052 Equiv. | Clear Anodize | - | |
RORKS | - | - | EN 1.4301 Equiv. | Urethane (Natural Color) | Steel | Shore A95 |
RORKA | - | - | EN AW-5052 Equiv. | |||
RORUS | ROFRUS | ROCRUS | EN 1.4301 Equiv. | Shore A90 | ||
RORUZ | - | - | Stainless Steel | |||
RORUA | ROFRUA | ROCRUA | EN AW-5052 Equiv. | Steel | ||
RORUP | - | - | MC Nylon | |||
RORGS | - | ROCRGS | EN 1.4301 Equiv. | Shore A70 | ||
RORGA | ROFRGA | ROCRGA | Aluminum Alloy 5000 series | |||
RORHS | - | ROCRHS | EN 1.4301 Equiv. | Shore A50 | ||
RORHA | ROFRHA | - | EN AW-5052 Equiv. | |||
RORSS | ROFRSS | ROCRSS | EN 1.4301 Equiv. | Silicon Rubber (Light Gray) | Steel | Shore A70 |
RORSA | - | - | EN AW-5052 Equiv. | |||
RORJS | - | - | EN 1.4301 Equiv. | Shore A50 | ||
RORJA | - | - | EN AW-5052 Equiv. | |||
RORWS | - | - | EN 1.4301 Equiv. | Silicon Rubber (White) | Shore A70 | |
RORTS | ROFRTS | - | EN 1.4301 Equiv. | Heat Resistant Urethane (Red Brown) | Shore A90 | |
RORTA | - | - | EN AW-5052 Equiv. | Operating Temperature: ~ 110°C | ||
RORNS | - | - | EN 1.4301 Equiv. | NBR (Black) | Shore A60 | |
RORNA | - | - | EN AW-5052 Equiv. |
Part Number | - | L |
RORB30 ROFRSS40 | - - | 30 38 |
Part Number | D | L Selection | d | D1(H7) | dh | B | Bearing Used | |||||||||||||
Type | No. | |||||||||||||||||||
Straight Core Material Only RORB RORM RORS RORA Urethane RORKS RORKA RORUP RORUS RORUZ RORUA RORGS RORGA RORHS RORHA | Silicon Rubber RORSS RORSA RORJS RORJA RORWS Heat Resistant Urethane RORTS RORTA NBR RORNS RORNA | Crowned Core Only ROCRB ROCRM ROCRS ROCRA Urethane ROCRUS ROCRUA ROCRGS ROCRGA ROCRHS Silicon Rubber ROCRSS | (20) | 20 | 15 | 20 | 25 | 30 | 40 | 50 | 6 | 15 | 10 | 5 | 696ZZx2 | |||||
25 | 25 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 6 | 15 | 10 | 5 | 696ZZx2 | ||||
30 | 30 | 20 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 8 | 19 | 15 | 6 | 698ZZx2 | ||||
35A | 35 | 25 | 30 | 40 | 50 | 8 | 22 | 15 | 7 | 608ZZx2 | ||||||||||
35 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 10 | 22 | 18 | 6 | 6900ZZx2 | ||||||
40A | 40 | 25 | 30 | 40 | 50 | 10 | 26 | 18 | 8 | 6000ZZx2 | ||||||||||
40 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 12 | 28 | 24 | 8 | 6001ZZx2 | ||||||
50A | 50 | 25 | 30 | 40 | 50 | 100 | 12 | 32 | 24 | 10 | 6201ZZx2 | |||||||||
50 | 25 | 30 | 40 | 50 | 60 | 70 | 80 | 90 | 100 | 15 | 32 | 28 | 9 | 6002ZZx2 |
Part Number | D | L 1mm Increment | d | D1(H7) | dh | B | Bearing Used | ||
Type | No. | ||||||||
Urethane ROFRUS ROFRUA ROFRGA ROFRHA | Silicon Rubber ROFRSS Heat Resistant Urethane ROFRTS | 25 | 25 | 21~49 | 6 | 15 | 10 | 5 | 696ZZx2 |
30 | 30 | 8 | 19 | 15 | 6 | 698ZZx2 | |||
35A | 35 | 26~49 | 22 | 18 | 7 | 608ZZx2 | |||
35 | 10 | 6 | 6900ZZx2 | ||||||
40A | 40 | 26 | 8 | 6000ZZx2 | |||||
40 | 12 | 28 | 24 | 6001ZZx2 | |||||
50A | 50 | 26~99 | 12 | 32 | 10 | 6201ZZx2 | |||
50 | 15 | 28 | 9 | 6002ZZx2 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Roller Type | Urethane Rubber Processing | Roller Shape | O.D. (mm) | Material | Length (mm) | I.D. d (mm) | Surface Treatment | Urethane/Rubber Material | Urethane/Rubber Hardness | Urethane/Rubber Color | Bearing Material | Length L (mm) | L | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
26.64 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 15 | - | |
26.64 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 20 | - | |
26.64 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 25 | - | |
33.61 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 30 | - | |
33.61 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 40 | - | |
33.61 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 50 | - | |
29.81 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 20 | - | |
29.81 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 25 | - | |
37.39 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 30 | - | |
37.39 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 40 | - | |
37.39 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 6 | Clear Anodize | - | - | - | Steel | 50 | - | |
36.38 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 20 | - | |
36.38 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 25 | - | |
45.24 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 30 | - | |
45.24 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 40 | - | |
45.24 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 50 | - | |
39.58 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 25 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 30 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 40 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 50 | - | |
39.58 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 25 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 30 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 40 | - | |
47.43 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 35 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 8 | Clear Anodize | - | - | - | Steel | 50 | - | |
41.90 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 25 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 30 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 40 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 50 | - | |
41.90 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 25 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 30 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 40 | - | |
50.48 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 40 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 10 | Clear Anodize | - | - | - | Steel | 50 | - | |
48.75 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 15 | Clear Anodize | - | - | - | Steel | 25 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 15 | Clear Anodize | - | - | - | Steel | 30 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 15 | Clear Anodize | - | - | - | Steel | 40 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 15 | Clear Anodize | - | - | - | Steel | 50 | - | |
56.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 15 | Clear Anodize | - | - | - | Steel | 60 | - | |
56.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 15 | Clear Anodize | - | - | - | Steel | 70 | - | |
56.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 15 | Clear Anodize | - | - | - | Steel | 80 | - | |
56.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 15 | Clear Anodize | - | - | - | Steel | 90 | - | |
64.75 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 15 | Clear Anodize | - | - | - | Steel | 100 | - | |
48.75 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 25 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 30 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 40 | - | |
58.04 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~50 | 12 | Clear Anodize | - | - | - | Steel | 50 | - | |
64.75 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 50 | [Aluminum] Aluminum Alloy 5000 series | ~100 | 12 | Clear Anodize | - | - | - | Steel | 100 | - | |
24.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 15 | - | |
24.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 20 | - | |
24.30 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 25 | - | |
27.66 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 30 | - | |
27.66 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 40 | - | |
27.66 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 20 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 50 | - | |
26.91 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 20 | - | |
26.91 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 25 | - | |
30.27 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 30 | - | |
30.27 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 40 | - | |
30.27 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 25 | [Steel] EN 1.1191 Equiv. | ~50 | 6 | Black Oxide | - | - | - | Steel | 50 | - | |
32.45 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Steel] EN 1.1191 Equiv. | ~50 | 8 | Black Oxide | - | - | - | Steel | 20 | - | |
32.45 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Steel] EN 1.1191 Equiv. | ~50 | 8 | Black Oxide | - | - | - | Steel | 25 | - | |
36.68 € | 1 | Available | 9 Days | 10 | Metal roller | - | Crowned | 30 | [Steel] EN 1.1191 Equiv. | ~50 | 8 | Black Oxide | - | - | - | Steel | 30 | - |
Loading...
Mounting Method | With Bearing |
---|
Configure
Stock
Basic Attributes
Roller Type
Urethane Rubber Processing
Roller Shape
O.D.(mm)
Material
Length(mm)
I.D. d(mm)
Surface Treatment
Urethane/Rubber Material
Urethane/Rubber Hardness
Urethane/Rubber Color
Bearing Material
Length L(mm)
L
Type
Filter by CAD data type
Optional Attributes