Economy Hollow Rollers with Bearing

Economy Hollow Rollers with Bearing

Click on this image to zoom in.

Click on this image to zoom in.

  • Economy Hollow Rollers with Bearing
  • Economy Hollow Rollers with Bearing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Economy Hollow Rollers with Bearing:Related Image

Type  Material  Surface Treatment (Lining)  Hardness
Core Bearing
RORELA Aluminum Alloy Steel Clear Anodize -
RORELAU Urethane
(Natural Color)
Shore A90
RORELAG Shore A70
RORELAH Shore A50
Surface treatment is not applied to shaft end and I.D.
Urethane is baked on the outer circumference of the core material.
Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - T - d - L
RORELA38
RORELAU28

-

T5
-
-
15
10
-
-
L300
L500
Part Number Urethane Thickness
T Selection
d L
Selection
Bearing Used D1 B d1
Type D
Core Only
RORELA

Urethane Baked
RORELAU
RORELAG
RORELAH
18 3

5
8 100
150
200
250
300
350
400
450
500
B678ZZ 12 3.5 10
28 8 B608ZZ 22 7 20
10 B6900ZZ 6
38 15 B6002ZZ 32 9 30
20 B6804ZZ 7
48 15 B6202ZZ 35 11 30
20 B6904ZZ 37 9
25 B6905ZZ 42 40
30 B6806ZZ 7
For bearing detailed dimensions, see P.989. Relief is added to the end faces to prevent contacts with the bearing inner ring.

Alterations

Economy Hollow Rollers with Bearing:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
RORELA18-8-L[100-500/50]
RORELA18-8-LC[50-499/1]
RORELA28-8-L[100-500/50]
RORELA28-8-LC[50-499/1]
RORELA28-10-L[100-500/50]
RORELA28-10-LC[50-499/1]
RORELA38-15-L[100-500/50]
RORELA38-15-LC[50-499/1]
RORELA38-20-L[100-500/50]
RORELA38-20-LC[50-499/1]
RORELA48-15-L[100-500/50]
RORELA48-15-LC[50-499/1]
RORELA48-20-L[100-500/50]
RORELA48-20-LC[50-499/1]
RORELA48-25-L[100-500/50]
RORELA48-25-LC[50-499/1]
RORELA48-30-L[100-500/50]
RORELA48-30-LC[50-499/1]
RORELAG18-T3-8-L[100-500/50]
RORELAG18-T3-8-LC[50-499/1]
RORELAG18-T5-8-L[100-500/50]
RORELAG18-T5-8-LC[50-499/1]
RORELAG28-T3-8-L[100-500/50]
RORELAG28-T3-8-LC[50-499/1]
RORELAG28-T3-10-L[100-500/50]
RORELAG28-T3-10-LC[50-499/1]
RORELAG28-T5-8-L[100-500/50]
RORELAG28-T5-8-LC[50-499/1]
RORELAG28-T5-10-L[100-500/50]
RORELAG28-T5-10-LC[50-499/1]
RORELAG38-T3-15-L[100-500/50]
RORELAG38-T3-15-LC[50-499/1]
RORELAG38-T3-20-L[100-500/50]
RORELAG38-T3-20-LC[50-499/1]
RORELAG38-T5-15-L[100-500/50]
RORELAG38-T5-15-LC[50-499/1]
RORELAG38-T5-20-L[100-500/50]
RORELAG38-T5-20-LC[50-499/1]
RORELAG48-T3-15-L[100-500/50]
RORELAG48-T3-15-LC[50-499/1]
RORELAG48-T3-20-L[100-500/50]
RORELAG48-T3-20-LC[50-499/1]
RORELAG48-T3-25-L[100-500/50]
RORELAG48-T3-25-LC[50-499/1]
RORELAG48-T3-30-L[100-500/50]
RORELAG48-T3-30-LC[50-499/1]
RORELAG48-T5-15-L[100-500/50]
RORELAG48-T5-15-LC[50-499/1]
RORELAG48-T5-20-L[100-500/50]
RORELAG48-T5-20-LC[50-499/1]
RORELAG48-T5-25-L[100-500/50]
RORELAG48-T5-25-LC[50-499/1]
RORELAG48-T5-30-L[100-500/50]
RORELAG48-T5-30-LC[50-499/1]
RORELAH18-T3-8-L[100-500/50]
RORELAH18-T3-8-LC[50-499/1]
RORELAH18-T5-8-L[100-500/50]
RORELAH18-T5-8-LC[50-499/1]
RORELAH28-T3-8-L[100-500/50]
RORELAH28-T3-8-LC[50-499/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Metal part outer diameter D
(mm)
I.D. d
(mm)
Urethane/Rubber Hardness Urethane/Rubber Material Urethane/Rubber Color Urethane Thickness T L L
(mm)
L Dimension Change (Configurable in 1mm Increment) [LC]

-

1 9 Days 10Metal Rollers-188----100 ~ 500--

-

1 9 Days 10Metal Rollers-188------50 ~ 499

-

1 9 Days 10Metal Rollers-288----100 ~ 500--

-

1 9 Days 10Metal Rollers-288------50 ~ 499

-

1 9 Days 10Metal Rollers-2810----100 ~ 500--

-

1 9 Days 10Metal Rollers-2810------50 ~ 499

-

1 9 Days 10Metal Rollers-3815----100 ~ 500--

-

1 9 Days 10Metal Rollers-3815------50 ~ 499

-

1 9 Days 10Metal Rollers-3820----100 ~ 500--

-

1 9 Days 10Metal Rollers-3820------50 ~ 499

-

1 9 Days 10Metal Rollers-4815----100 ~ 500--

-

1 9 Days 10Metal Rollers-4815------50 ~ 499

-

1 9 Days 10Metal Rollers-4820----100 ~ 500--

-

1 9 Days 10Metal Rollers-4820------50 ~ 499

-

1 9 Days 10Metal Rollers-4825----100 ~ 500--

-

1 9 Days 10Metal Rollers-4825------50 ~ 499

-

1 9 Days 10Metal Rollers-4830----100 ~ 500--

-

1 9 Days 10Metal Rollers-4830------50 ~ 499

-

1 12 Days 10Urethane / Rubber RollersLining18870UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining18870UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining18870UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining18870UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining28870UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining28870UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining281070UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining281070UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining28870UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining28870UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining281070UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining281070UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining381570UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining381570UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining382070UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining382070UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining381570UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining381570UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining382070UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining382070UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining481570UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining481570UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining482070UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining482070UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining482570UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining482570UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining483070UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining483070UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining481570UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining481570UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining482070UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining482070UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining482570UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining482570UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining483070UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining483070UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining18850UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining18850UrethaneNatural Color3---

-

1 12 Days 10Urethane / Rubber RollersLining18850UrethaneNatural Color5-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining18850UrethaneNatural Color5---

-

1 12 Days 10Urethane / Rubber RollersLining28850UrethaneNatural Color3-100 ~ 500-

-

1 12 Days 10Urethane / Rubber RollersLining28850UrethaneNatural Color3---

Loading...

Basic information

Mounting Method With Bearing Roller Shape Straight Length(mm) Up to 100 / Up to 300 / Up to 500
Surface Treatment Clear Anodized Aluminum Bearing Material Steel

Complementary Products

MISUMI Unit еxample related to this product

Tech Support