Hollow Rollers with One-Way Clutches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Hollow Rollers with One-Way Clutches:Related Image

Type  Material  Surface Treatment (Lining)  Hardness
Core Bearing One Way Clutch
ROROWA Aluminum Alloy Steel EN 1.0330 Equiv. Clear Anodize -
ROROWAU Urethane
(Natural Color)
Shore A90
ROROWAG Shore A70
ROROWAH Shore A50
Surface treatment is not applied to shaft end and I.D.
Urethane is baked on the outer circumference of the core material.
Since the drawing surface of pipe is unpolished, the inner diameter d1 is distorted to some extent.

Specifications

Part Number - T - d - L
ROROWA30
ROROWAU40

-

T5
-
-
12
20
-
-
L300
L250
Part Number Urethane Thickness
T Selection
d L One Way Clutch Allowable Torque (Nm) Bearing Used D1 D2 B1 B d1
Type D 10mm Increment Shaft: h5 Tolerance Shaft: h6 Tolerance
Core Only
ROROWA
Urethane Baked
ROROWAU
ROROWAG
ROROWAH
20 3

5
8 50~100 3.2 1.6 B688ZZ 12 16 5 12 10
30 12 50~300 12.2 6.1 B6901ZZ 18 24 6 16 15
40 20 28.5 14.3 B6804ZZ 26 32 7 16 22
50 20 B6904ZZ 26 37 9 16 22
25 66 33 B6905ZZ 32 42 9 20 27
Commercially available HF type one way clutch is used. Relief is added to the end faces to prevent contacts with the bearing inner ring.

Alterations

Hollow Rollers with One-Way Clutches:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
ROROWA20-8-L[50-100/10]
ROROWA20-8-LC[51-99/1]
ROROWA30-12-L[50-300/10]
ROROWA30-12-LC[51-299/1]
ROROWA40-20-L[50-300/10]
ROROWA40-20-LC[51-299/1]
ROROWA50-20-L[50-300/10]
ROROWA50-20-LC[51-299/1]
ROROWA50-25-L[50-300/10]
ROROWA50-25-LC[51-299/1]
ROROWAG20-T3-8-L[50-100/10]
ROROWAG20-T3-8-LC[51-99/1]
ROROWAG20-T5-8-L[50-100/10]
ROROWAG20-T5-8-LC[51-99/1]
ROROWAG30-T3-12-L[50-300/10]
ROROWAG30-T3-12-LC[51-299/1]
ROROWAG30-T5-12-L[50-300/10]
ROROWAG30-T5-12-LC[51-299/1]
ROROWAG40-T3-20-L[50-300/10]
ROROWAG40-T3-20-LC[51-299/1]
ROROWAG40-T5-20-L[50-300/10]
ROROWAG40-T5-20-LC[51-299/1]
ROROWAG50-T3-20-L[50-300/10]
ROROWAG50-T3-20-LC[51-299/1]
ROROWAG50-T3-25-L[50-300/10]
ROROWAG50-T3-25-LC[51-299/1]
ROROWAG50-T5-20-L[50-300/10]
ROROWAG50-T5-20-LC[51-299/1]
ROROWAG50-T5-25-L[50-300/10]
ROROWAG50-T5-25-LC[51-299/1]
ROROWAH20-T3-8-L[50-100/10]
ROROWAH20-T3-8-LC[51-99/1]
ROROWAH20-T5-8-L[50-100/10]
ROROWAH20-T5-8-LC[51-99/1]
ROROWAH30-T3-12-L[50-300/10]
ROROWAH30-T3-12-LC[51-299/1]
ROROWAH30-T5-12-L[50-300/10]
ROROWAH30-T5-12-LC[51-299/1]
ROROWAH40-T3-20-L[50-300/10]
ROROWAH40-T3-20-LC[51-299/1]
ROROWAH40-T5-20-L[50-300/10]
ROROWAH40-T5-20-LC[51-299/1]
ROROWAH50-T3-20-L[50-300/10]
ROROWAH50-T3-20-LC[51-299/1]
ROROWAH50-T3-25-L[50-300/10]
ROROWAH50-T3-25-LC[51-299/1]
ROROWAH50-T5-20-L[50-300/10]
ROROWAH50-T5-20-LC[51-299/1]
ROROWAH50-T5-25-L[50-300/10]
ROROWAH50-T5-25-LC[51-299/1]
ROROWAU20-T3-8-L[50-100/10]
ROROWAU20-T3-8-LC[51-99/1]
ROROWAU20-T5-8-L[50-100/10]
ROROWAU20-T5-8-LC[51-99/1]
ROROWAU30-T3-12-L[50-300/10]
ROROWAU30-T3-12-LC[51-299/1]
ROROWAU30-T5-12-L[50-300/10]
ROROWAU30-T5-12-LC[51-299/1]
ROROWAU40-T3-20-L[50-300/10]
ROROWAU40-T3-20-LC[51-299/1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSRoller Type Urethane Rubber Processing Metal part outer diameter D
(mm)
Length
(mm)
I.D. d
(mm)
Urethane/Rubber Hardness Urethane/Rubber Material Urethane/Rubber Color Urethane Thickness T L L
(mm)
L Dimension Change (Configurable in 1mm Increment) [LC]

-

1 9 Days 10Metal Rollers-20Up to 50 / Up to 1008----50 ~ 100--

-

1 9 Days 10Metal Rollers-20Up to 50 / Up to 1008------51 ~ 99

-

1 9 Days 10Metal Rollers-30Up to 50 / Up to 100 / Up to 30012----50 ~ 300--

-

1 9 Days 10Metal Rollers-30Up to 50 / Up to 100 / Up to 30012------51 ~ 299

-

1 9 Days 10Metal Rollers-40Up to 50 / Up to 100 / Up to 30020----50 ~ 300--

-

1 9 Days 10Metal Rollers-40Up to 50 / Up to 100 / Up to 30020------51 ~ 299

-

1 9 Days 10Metal Rollers-50Up to 50 / Up to 100 / Up to 30020----50 ~ 300--

-

1 9 Days 10Metal Rollers-50Up to 50 / Up to 100 / Up to 30020------51 ~ 299

-

1 9 Days 10Metal Rollers-50Up to 50 / Up to 100 / Up to 30025----50 ~ 300--

-

1 9 Days 10Metal Rollers-50Up to 50 / Up to 100 / Up to 30025------51 ~ 299

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100870UrethaneNatural Color3-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100870UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100870UrethaneNatural Color5-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100870UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001270UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001270UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001270UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001270UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002570UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002570UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002070UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002570UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002570UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100850UrethaneNatural Color3-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100850UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100850UrethaneNatural Color5-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100850UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001250UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001250UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001250UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001250UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002550UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002550UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002050UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002550UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining50Up to 50 / Up to 100 / Up to 3002550UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100890UrethaneNatural Color3-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100890UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100890UrethaneNatural Color5-50 ~ 100-

-

1 13 Days 10Urethane / Rubber RollersLining20Up to 50 / Up to 100890UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001290UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001290UrethaneNatural Color3---

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001290UrethaneNatural Color5-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining30Up to 50 / Up to 100 / Up to 3001290UrethaneNatural Color5---

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002090UrethaneNatural Color3-50 ~ 300-

-

1 13 Days 10Urethane / Rubber RollersLining40Up to 50 / Up to 100 / Up to 3002090UrethaneNatural Color3---

Loading...

Example of Use

Hollow Rollers with One-Way Clutches:Related Image

Basic information

Mounting Method With One Way Clutch Roller Shape Straight Surface Treatment Clear Anodized Aluminum
Bearing Material Steel

Complementary Products

MISUMI Unit еxample related to this product

Tech Support