Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Standard | Configurable | Material | Hardness | Thickness (T) Tolerance | |||||||
0.01 | 0.05 | 0.1 | 0.2 | 0.3 | 0.5 | 0.8 | 1.0 | ||||
PCIMRS | CIMRSF | EN 1.4301 Equiv. | 370~430HV | ±0.003 | ±0.005 | ±0.02 | ±0.03 | ±0.035 | ±0.04 | ±0.05 | |
PCIMRB | CIMRBF | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | - | - | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 | - | ±0.08 |
PCIMR | CIMRF | EN 1.0330 Equiv. | - | - | - | ±0.03 | ±0.04 | ±0.06 | - | ±0.11 |
Part Number | - | D | - | T |
PCIMRS5 | - | 12 | - | 0.1 |
Part Number | - | D | - | V | - | T |
CIMRF | - | D73 | - | V43 | - | T1.0 |
Part Number | D Selection | T Selection | Unit Price | ||||||||||||||||||||||||||||||
PCIMRS | |||||||||||||||||||||||||||||||||
Type | d | T0.01, 0.05 | T0.1~0.3 | T0.5 | T1.0 | ||||||||||||||||||||||||||||
PCIMRS | 2 | 3 | 0.01 0.05 0.1 0.2 0.3 0.5 1.0 | - | - | ||||||||||||||||||||||||||||
4 | 5 | 6 | |||||||||||||||||||||||||||||||
3 | 4 | - | - | ||||||||||||||||||||||||||||||
5 | 6 | 7 | 8 | 9 | 10 | ||||||||||||||||||||||||||||
4 | 5 | - | - | ||||||||||||||||||||||||||||||
6 | 7 | 8 | 9 | 10 | 12 | 13 | |||||||||||||||||||||||||||
5 | 7 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | ||||||||||||||||||||||||
6 | 8 | 9 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | ||||||||||||||||||||||||
8 | 10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | |||||||||||||||||||||||||
10 | 12 | 13 | 14 | 15 | 16 | 18 | 20 | ||||||||||||||||||||||||||
12 | 15 | 16 | 18 | 20 | 21 | 22 | |||||||||||||||||||||||||||
15 | 18 | 20 | 21 | 22 | 24 | ||||||||||||||||||||||||||||
16 | 20 | 21 | 22 | 24 | 28 | ||||||||||||||||||||||||||||
17 | 20 | 21 | 22 | 24 | 28 | 30 | 32 | ||||||||||||||||||||||||||
20 | 24 | 28 | 30 | 32 | 35 | 40 | |||||||||||||||||||||||||||
22 | 28 | 30 | 32 | ||||||||||||||||||||||||||||||
25 | 30 | 32 | 35 | 40 | 42 | ||||||||||||||||||||||||||||
30 | 35 | 40 | 42 | 45 | 50 | ||||||||||||||||||||||||||||
35 | 42 | 45 | 50 | 55 | |||||||||||||||||||||||||||||
40 | 45 | 50 | 55 | ||||||||||||||||||||||||||||||
45 | 50 | 55 |
Part Number | D Selection | T Selection | Unit Price | |||||||||||||||||
PCIMRB | PCIMR | |||||||||||||||||||
Type | d | T0.05 | T0.1~0.3 | T0.5 | T1.0 | T0.1~0.3 | T0.5 | T1.0 | ||||||||||||
PCIMRB PCIMR | 3 | 5 | 6 | 8 | 10 | (0.05) For PCIMRB only. 0.1 0.2 0.3 0.5 1.0 | ||||||||||||||
4 | 6 | 8 | 10 | 12 | ||||||||||||||||
5 | 8 | 10 | 12 | 14 | ||||||||||||||||
6 | 10 | 12 | 14 | 16 | ||||||||||||||||
8 | 12 | 14 | 16 | |||||||||||||||||
10 | 14 | 16 | 18 | 20 | ||||||||||||||||
12 | 16 | 18 | 20 | 21 | 22 |
Part Number | D Selection 0.5mm Increment | V | T Selection | Unit Price | ||||||||||
V2.6 or Less Selection | CIMRSF | CIMRBF | CIMRF | |||||||||||
V3.0 or More, 0.5mm Increments | T0.05 | T0.1~0.3 | T0.5 | T0.8, T1.0 | T0.05 | T0.1~0.3 | T0.5 | T1.0 | T0.1~0.3 | T0.5 | T1.0 | |||
CIMRSF CIMRBF CIMRF | 4.0~ 20 | |||||||||||||
20.5~ 40 | (0.05) | |||||||||||||
40.5~ 60 | 0 | CIMRBF, | ||||||||||||
60.5~ 80 | (No Hole) | For CIMRSF only | ||||||||||||
80.5~100 | 2.0 | (0.8) | ||||||||||||
100.5~120 | 2.6 | For CIMRSF only | ||||||||||||
120.5~140 | ||||||||||||||
140.5~160 | 0.1 | |||||||||||||
160.5~180 | 3.0~248.0 | 0.2 | ||||||||||||
180.5~200 | T≤0.2 V≤D-2 | 0.3 | ||||||||||||
200.5~214 | 0.3≤T V≤D-3 | 0.5 | ||||||||||||
214.5~230 | (V2.6 D≥5) | 1.0 | ||||||||||||
230.5~250 |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | RoHS | Material | Configurable Shape | Sale Type | I.D. V[d] (Ø) | O.D. D (Ø) | Thickness T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 10 | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | Configurable Type | Sold Separately | 0 ~ 2.6 | 4 ~ 250 | 0.05 ~ 1 | |||
- | 1 | 5 Days | 10 | Brass (EN CW505L Equiv. or EN CW507L Equiv.) | Configurable Type | Sold Separately | 3 ~ 248 | 4 ~ 250 | 0.05 ~ 1 | |||
- | 1 | 5 Days | 10 | EN 1.0330 Equiv. | Configurable Type | Sold Separately | 0 ~ 2.6 | 4 ~ 250 | 0.1 ~ 1 | |||
- | 1 | 5 Days | 10 | EN 1.0330 Equiv. | Configurable Type | Sold Separately | 3 ~ 248 | 4 ~ 250 | 0.1 ~ 1 | |||
- | 1 | 5 Days | 10 | EN 1.4301 Equiv. | Configurable Type | Sold Separately | 0 ~ 2.6 | 4 ~ 250 | 0.05 ~ 0.5 | |||
- | 1 | 5 Days | 10 | EN 1.4301 Equiv. | Configurable Type | Sold Separately | 3 ~ 248 | 4 ~ 250 | 0.05 ~ 0.5 | |||
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 5 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 5 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 5 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 5 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 5 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 6 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 6 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 6 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 6 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 6 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 8 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 8 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 8 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 8 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 8 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 10 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 10 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 10 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 10 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 3 | 10 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 6 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 6 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 6 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 6 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 6 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 8 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 8 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 8 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 8 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 8 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 10 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 10 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 10 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 10 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 10 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 12 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 12 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 12 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 12 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 4 | 12 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 8 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 8 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 8 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 8 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 8 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 10 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 10 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available |
Same day
Stock | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 10 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 10 | 0.5 | |
10.75 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 10 | 1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 12 | 0.1 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 12 | 0.2 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 12 | 0.3 | |
7.21 € | 30 Pieces Per Package | 1 pack | Available | 5 Days | 10 | EN 1.0330 Equiv. | Standard | Sold by the package | 5 | 12 | 0.5 |
Loading...
Type | Shim Rings |
---|
Configure
Stock
Basic Attributes
Material
Configurable Shape
Sale Type
I.D. V[d](Ø)
O.D. D(Ø)
Thickness T(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes