Linear ball bearings / steel / double annular groove / seal

Linear ball bearings / steel / double annular groove / seal
  • Volume Discount
  • Order quantities extended (D-JIT)

(i)Remark

  • No seal supplied for dr=3 or 4.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Linear Bushings/Single Type/Cost Efficient Product:Related Image

TypeOuter CylinderBallRetainerAmbient
Operating Temp.
Accessory
MaterialHardnessMaterialMaterial
C-LMUEN 1.3505 Equiv.58HRC~EN 1.3505 Equiv.Plastic-20~80°CSeal Material
Nitrile Rubber

Specifications

Part Number
C-LMU6
Part NumberDLBWD1Eccentricity
(Max.)
Rows of Balls
Mass
(g)
TypedrToleranceToleranceToleranceTolerance
C-LMU3+0.003
-0.011
7+0.006
-0.011
10+0.1
-0.2
----0.01641.4
4812--2
5101580
-0.4
1.19.64
6+0.003
-0.012
12+0.006
-0.013
19+0.2
-0.4
11.311.50.0248.5
8152415.314.317
1019+0.006
-0.015
2919.41.31831
12213020.42041
1323322246
16283723.31.62773
20+0.003
-0.013
32+0.006
-0.018
4227.330.50.030598
254059+0.2
-0.5
37.30
-0.5
1.85386236
30456440.843262
35+0.003
-0.015
52+0.006
-0.021
7045.32.1490.040425
40608056.357654
508010068.82.676.51700
No seal for dr=3 and 4. No-Seal Type has lower sliding resistance (0.4 ~ 1.2N) and moves smoothly. To prevent intrusion of dust on sliding contact surface, dust resistance measures should be taken separately.
Spacers and Holding Plates for linear bushings can be selected from P.238.
For Precautions for Use, refer to P. 221.
■Basic Load Rating
drBasic Load Rating
C (Dynamic) NCo (Static) N
369105
488127
5167206
6206265
8265380
10372549
12412598
13510784
167751180
208821370
259801570
3015702740
3516703140
4021604020
5038207940
kgf=Nx0.101972
■Recommended Tolerance of Shaft Dia. and Housing Dia.
drShaft Dia.Housing Dia.
g6 ToleranceTolerance
3−0.002
−0.008
7+0.021
+0.006
4-0.004
-0.012
8
510
612+0.024
+0.006
8-0.005
-0.014
15
1019+0.027
+0.006
12-0.006
-0.017
21
1323
1628
20-0.007
-0.020
32+0.031
+0.006
2540
3045
35-0.009
-0.025
52+0.036
+0.006
4060
5080
*The above tolerance is recommended for fitting with shaft and assembly of housing.
*When using the linear bushings in transfer as a simplified guide, combination with hardened g6 shaft is recommended.
*Combination of C-VALUE linear bushings and C-VALUE shafts is recommended, when used in transfer or other purposes, which do not place importance on a gap between a linear bushing and linear shaft or sliding properties.

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
C-LMU3
C-LMU4
C-LMU5
C-LMU6
C-LMU8
C-LMU10
C-LMU12
C-LMU13
C-LMU16
C-LMU20
C-LMU25
C-LMU30
C-LMU35
C-LMU40
C-LMU50
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(φ)
Overall Length L
(mm)
Outer Diameter D
(φ)
Basic Load Rating Dynamic Rating (Detail)
(N)
Basic Load Rating Static Rating
(N)

2.16 €

1 Available Same day

Stock

310769105

2.04 €

1 Available Same day

Stock

412888127

1.98 €

1 Available Same day

Stock

51510167206

1.88 €

1 Available Same day

Stock

61912206265

1.83 €

1 Available Same day

Stock

82415265380

1.88 €

1 Available Same day

Stock

102919372549

1.87 €

1 Available Same day

Stock

123021412598

2.00 €

1 Available 5 Days 133223510784

2.37 €

1 Available Same day

Stock

1637287751180

3.12 €

1 Available 5 Days 2042328821370

3.93 €

1 Available Same day

Stock

2559409801570

5.40 €

1 Available 5 Days 30644515702740

7.78 €

1 Available 5 Days 35705216703140

11.77 €

1 Available 5 Days 40806021604020

13.72 €

1 Available 5 Days 501008038207940

Loading...

  1. 1

Example of Use

Linear Bushings/Single Type/Cost Efficient Product:Related Image

Basic information

Type Straight Style Standard Material of Outer Cylinder EN 1.3505 Equiv.
Outer Cylinder Surface Treatment No Surface Treatment Motion Linear Motion Lubrication Type Not Provided
The circulation type of balls 1-fach Type Straight Length 1-fach
Ball Material EN 1.3505 Equiv. Retainer Material Plastic Seals Nitrile Rubber

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360