Part number:
possible part numbers found.Type | Material | Surface Treatment | Accessory |
KDSTR | EN 1.0038 Equiv. | Black Oxide | Hex Socket Head Cap Screw |
MDKTR | Electroless Nickel Plating | Hex Socket Head Cap Screw (Stainless Steel) | |
ALKDR | EN AW-6063 Equiv. | Black Anodize | Hex Socket Head Cap Screw |
SLKDR | EN 1.4301 Equiv. | - | Hex Socket Head Cap Screw (Stainless Steel) |
D | Included Screw | |
Equal Dia., Perpendicular Configuration | Unequal Dia., Perpendicular Configuration | |
8 | M5-12, 2 pcs. | M5-12, 4 pcs. |
10 | M5-15, 2 pcs. | M5-15, 4 pcs. |
12 | M5-15, 2 pcs. | M5-15, 4 pcs. |
15 | M6-20, 2 pcs. | M6-20, 4 pcs. |
20 | M6-25, 2 pcs. | M6-25, 4 pcs. |
25 | M6-30, 2 pcs. | M6-30, 4 pcs. |
30 | M8-35, 2 pcs. | M8-35, 4 pcs. |
35 | - | M8-40, 4 pcs. |
Part Number |
KDSTR20 KLSTNR20 |
Part Number | D1H7 | B | E | G | H | K | Ra | Rb | r | S | d | M (Coarse) | ||||
Type | DH7 | |||||||||||||||
Equal Dia., Perpendicular Configuration KDSTR MDKTR ALKDR SLKDR | Unequal Dia., Perpendicular Configuration KLSTNR MLSTNR ALKLNR SLKLNR | 8 | + 0.015 0 | 6 | + 0.012 0 | 12 | 14 | 13 | 8 | 7 | 7.6 | 5 | 3 | - | 5.5 | M5 |
10 | 8 | + 0.015 0 | 16 | 15 | 14 | 9 | 8 | 9.8 | 7 | 4 | ||||||
12 | + 0.018 0 | 10 | 16 | 15 | 10 | 9 | 10.4 | - | ||||||||
15 | 22 | 18 | 12 | 13.8 | 10 | 5 | 6.6 | M6 | ||||||||
20 | + 0.021 0 | 15 | + 0.018 0 | 28 | 23 | 20 | 15 | 12 | 17.7 | 13 | 7.5 | 11 | ||||
25 | 32 | 26 | 18 | 20.9 | 15 | 14 | ||||||||||
30 | 20 | + 0.021 0 | 40 | 30 | 25 | 21 | 16 | 25.6 | 19 | 10 | 16 | 9 | M8 | |||
35 | + 0.025 0 | 25 | 45 | 33 | 28 | 24 | 19 | 29.1 | 21.5 | 12.5 | 18 | |||||
D dimension 35 is only applicable to MLSTNR and SLKLNR. The tolerance and perpendicularity of DH7 and D1H7 are the tolerances before slitting. For mating, g6, f8 shaft tolerances are recommended. Tightening with a long wrench is recommended. |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
30.36 € ( 36.13 € ) | 7 working days |
35.37 € ( 42.09 € ) | 7 working days |
41.60 € ( 49.50 € ) | 7 working days |
49.49 € ( 58.89 € ) | 7 working days |
59.37 € ( 70.65 € ) | 7 working days |
71.97 € ( 85.64 € ) | 7 working days |
89.58 € ( 106.60 € ) | 7 working days |
27.34 € ( 32.53 € ) | 11 working days |
31.89 € ( 37.95 € ) | 11 working days |
37.65 € ( 44.80 € ) | 11 working days |
44.64 € ( 53.12 € ) | 11 working days |
53.44 € ( 63.59 € ) | 11 working days |
64.98 € ( 77.33 € ) | 11 working days |
80.77 € ( 96.12 € ) | 11 working days |
31.73 € ( 37.76 € ) | 11 working days |
36.89 € ( 43.90 € ) | 11 working days |
43.13 € ( 51.32 € ) | 11 working days |
51.02 € ( 60.71 € ) | 11 working days |
60.73 € ( 72.27 € ) | 11 working days |
73.33 € ( 87.26 € ) | 11 working days |
91.10 € ( 108.41 € ) | 11 working days |
41.15 € ( 48.97 € ) | 15 working days |
48.13 € ( 57.27 € ) | 15 working days |
56.63 € ( 67.39 € ) | 15 working days |
67.27 € ( 80.05 € ) | 15 working days |
80.77 € ( 96.12 € ) | 15 working days |
98.08 € ( 116.72 € ) | 15 working days |
120.55 € ( 143.45 € ) | 15 working days |
Compact, reducing and straight strut clamp with moulded edges.