Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Material | Hardness | Seal | Heat Resistance Temperature |
BVGH | EN 1.3505 Equiv. | 60~62HRC | Metal Shield | 0~100°C |
BVGHS | EN 1.4125 Equiv. | 58~60HRC | Nitrile Rubber | |
BVGHT | EN 1.4125 Equiv. | 58~60HRC | Metal Shield | -30~260°C |
Part Number |
BVGH3 |
Part Number | A | B | d | D | MDW | (G)* | (H)* | K | Radial Load (LRmax.) (N) | Thrust Load (LSmax.) (N) | Unit Price | ||
Type | No. | Between E and F | Inside | Outside | |||||||||
BVGH | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 1.0 | 0.5 | 0.229 | 1220 | 252 | |
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 1.4 | 0.7 | 2650 | 625 | |||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 2.0 | 1.0 | 5900 | 1701 | |||
BVGHS | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 1.0 | 0.5 | 1220 | 252 | ||
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 1.4 | 0.7 | 2650 | 625 | |||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 2.0 | 1.0 | 5900 | 1701 | |||
BVGHT | 1 | 19.557 | 7.874 | 4.762 | 15.848 | 7.924 | 11.861 | 0.508 | 0.254 | 1013 | 209 | ||
2 | 30.733 | 11.099 | 9.525 | 25.399 | 12.700 | 18.236 | 0.762 | 0.381 | 2200 | 519 | |||
3 | 45.718 | 15.874 | 11.999 | 38.099 | 19.049 | 26.974 | 0.889 | 0.432 | 4897 | 1412 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
BVGH1 |
BVGH2 |
BVGH3 |
BVGHS1 |
BVGHS2 |
BVGHS3 |
BVGHT1 |
BVGHT2 |
BVGHT3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | No. | Material | |
---|---|---|---|---|---|---|---|
45.59 € | 1 | Available |
Same day
Stock | 10 | 1 | EN 1.3505 Equiv. | |
51.63 € | 1 | Available |
Same day
Stock | 10 | 2 | EN 1.3505 Equiv. | |
68.38 € | 1 | Available |
Same day
Stock | 10 | 3 | EN 1.3505 Equiv. | |
77.33 € | 1 | Available | 6 Days | 10 | 1 | EN 1.4125 Equiv. | |
86.52 € | 1 | Available |
Same day
Stock | 10 | 2 | EN 1.4125 Equiv. | |
120.39 € | 1 | Available | 6 Days | 10 | 3 | EN 1.4125 Equiv. | |
95.72 € | 1 | Available |
Same day
Stock | 10 | 1 | EN 1.4125 Equiv. | |
115.74 € | 1 | Available |
Same day
Stock | 10 | 2 | EN 1.4125 Equiv. | |
172.54 € | 1 | Available |
Same day
Stock | 10 | 3 | EN 1.4125 Equiv. |
Loading...