V Guide Systems / Track / With Mounting Hole / L Configurable

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

V Guide Systems/Track/With Mounting Hole/L Configurable:Related Image
 
TypeMounting Hole Material Hardness
BVGTNLAvailableEN 1.1191 Equiv.53HRC (90° Edge)
BVGTNSLEN 1.4028 Equiv.40HRC (90° Edge)

Specifications

Part Number-L
BVGTNL1
-
640
Part NumberL 50mm IncrementE
±0.38
F
±0.38
G
±0.05
JMD
±0.05
DB1N
±1.0
P
±0.2
TypeNo.
BVGTNL
BVGTNSL
190~1790
(For L dimensions, please refer to the price list.)
11.104.750.791.573.183.542050
215.886.352.364.754.55.5
322.238.711.572.776.355.58

Alterations

V Guide Systems/Track/With Mounting Hole/L Configurable:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
BVGTNL1-[90-1790/50]
BVGTNL1-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNL2-[90-1790/50]
BVGTNL2-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNL3-[90-1790/50]
BVGTNL3-MTC[90,​140,​190,​240,​290,​340,​390,​440,​490,​540,​590,​640,​690,​740,​790,​840,​890,​940,​990,​1040,​1090,​1140,​1190]
BVGTNSL1-[90-1790/50]
BVGTNSL2-[90-1790/50]
BVGTNSL3-[90-1790/50]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSNo. Material L
(mm)
MTC
1 7 Days 101EN 1.1191 Equiv.90 ~ 1790-
1 7 Days 101EN 1.1191 Equiv.-90 ~ 1190
1 7 Days 102EN 1.1191 Equiv.90 ~ 1790-
1 7 Days 102EN 1.1191 Equiv.-90 ~ 1190
1 7 Days 103EN 1.1191 Equiv.90 ~ 1790-
1 7 Days 103EN 1.1191 Equiv.-90 ~ 1190
1 7 Days 101EN 1.4028 Equiv.90 ~ 1790-
1 7 Days 102EN 1.4028 Equiv.90 ~ 1790-
1 7 Days 103EN 1.4028 Equiv.90 ~ 1790-

Loading...

  1. 1

Complementary Products

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360