Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | Material | Surface Treatment |
FFSSPH FFSPPH FFSSPHF FFSPPHF | Edge: EN AC-51400-T5 Equiv. | Clear Anodize |
Wheel: Polyacetal | - | |
Shaft: JIS-SWRM | - |
Part Number | - | L | - | N |
FFSSPH | - | 3000 | ||
FFSPPHF | - | 10 |
Part Number | L Nominal Length | A | H | E | P | D | ℓ1 | Wheel (Qty.) | Mass (kg) | Allowable Load (per Wheel) | Unit Price | Volume Discount Rate |
1 ~ 49 pc(s). | 50~100 | |||||||||||
FFSSPH (Economy Type) | 1000 | 40 | 32 | 5 | 50 | 35 | 25 | 20 | 1.84 | 10kg | ||
1500 | 30 | 2.76 | ||||||||||
3000 | 60 | 5.52 | ||||||||||
FFSPPH (Narrow Pitch) | 1000 | 40 | 32 | 5 | 15 | 13 | 10 | 67 | 6.39 | 7kg | ||
1500 | 100 | 9.42 | ||||||||||
3000 | 200 | 18.6 |
Part Number | Number of Wheels N | Mass (kg/m) | Allowable Load (per Wheel) | Connecting Parts | Unit Price 1 ~ 100 pc(s). | |
Wheel 1 pc. | Cutting Charge | |||||
FFSSPHF | 5~110 | 1.84 | 10kg | JBS50□A | ||
FFSPPHF | 5~110 | 6.39 | 7kg | JBS50□A |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
FFSPPH-1000 |
FFSPPH-1500 |
FFSSPH-1000 |
FFSSPH-1500 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Specifications | Overall Length L (mm) | |
---|---|---|---|---|---|---|
32.87 € | 1 | Available | 5 Days | Small Pitch Type | 1000 | |
44.97 € | 1 | Available | 5 Days | Small Pitch Type | 1500 | |
21.27 € | 1 | Available |
Same day
Stock | Economy Type | 1000 | |
28.34 € | 1 | 5 Days | Economy Type | 1500 |
Loading...
Type | L Dimension Standard |
---|
Configure