POM Plates

POM Plates

Click on this image to zoom in.

Click on this image to zoom in.

(i)Remark

  • Following a change in material standards, the 6-mm plate thickness (T dimension) of the PACA type has an updated T dimension tolerance (+0 mm or more).Orders have been suspended due to the possibility of it becoming the same standard as the 9-mm T dimension as a result of the change. If a T dimension of 6 mm is required, select PACA2F, the upper-lower surface finished product as the recommended alternative. The PACA type's 6-mm T dimension will have its standards integrated with the 9-mm T dimension going forward.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

POM Plates:Related Image

Type GradeColorOperating Ambient Temperature
PAAStandardWhite-45~95°C
PABABlack
PACAAntistaticOcherAmbient Temperature: ~ 80°C

Specifications

 ■ Pre-drilled Type
Part Number-A-B-T-F-G-Screw
Nominal Dia.
-L
PABA4H
PABA4H
-
-
400
500
-
-
325
300
-
-
15
10
-
-
F300
F300
-
-
G200
G200
-
-
Z6
M5

-

L7.5
Part NumberABT Dimension Range by MaterialTFG
TypeT Dimension ToleranceNumber of Holes
PAA (Standard White)
PABA (Standard Black)
PACA (Antistatic Grade)
Circular Sawing1mm IncrementSelectable0.5mm Increment
Not available2H (Horizontal)
2HL (Vertical)
4H
6H
20~50020~400PAA
PABA
5, 6, 8, 10, 12, 15, 20, 25, 306~491.54.5~395.5
(2H)
6~391.5
(2HL, 4H, 6H)
(2H, 4H)
4.5~395.5
(2HL)
6~245.5
PACA6, 9, 12, 19, 25(6H)
Upper-lower Surface Milling (2F)1mm IncrementT Dimension Configurable: 0.1mm Increment0.5mm Increment
2FQ 0~+0.2
2FN ±0.1
2FM -0.2~0
2H (Horizontal)
2HL (Vertical)
4H
6H
20~40020~250PAA
PABA
5~296~391.54.5~245.5
(2H)
6~241.5
(2HL, 4H, 6H)
(2H, 4H)
4.5~395.5
(2HL)
6~195.5
PACA5~24(6H)
Dimension F Specification Range : For 2H and 4H, d(d1)+2.5≤F≤A-d(d1)-5; for 2HL, d(d1)/2+2.5≤F≤A-d(d1)/2-2.5; for 6H, d(d1)+2.5≤F≤(A-d(d1)-5)/2.
Dimension G Specification Range : For 2H, d(d1)/2+2.5≤G≤B-d(d1)/2-2.5; for 2HL, 4H and 6H, d(d1)+2.5≤G≤B-d(d1)-5. (d for through hole and threaded insert, d1 for counterbore)
For Pre-drilled Type, select N (through hole) or Z (counterbore hole); for Threaded Insert Type, select M (threaded insert) or L (insertion length).

T DimensionPre-drilled Hole Nominal Dia.
Through HoleCounterbore HoleThreaded Insert
NZML
53
4
5
6
8
10
-34Select from Table 1
6, 733456
83453456
945634568
10, 114563456810
12~144563456810
15~3045683456810

Alterations

POM Plates:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FN2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FN2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FN4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FN6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FQ2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FQ2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FQ4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2FQ6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[4.5-495.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA2HL-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA2HL-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA2HL-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[4.5-595.5/0.5]-G[6-491.5/0.5]-Z[3,​4,​5,​6,​8]
PAA4H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[6-491.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA4H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[6-491.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA4H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-591.5/0.5]-G[6-491.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PAA6H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-295.5/0.5]-G[6-491.5/0.5]-M[3,​4,​5,​6,​8,​10]
PAA6H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-295.5/0.5]-G[6-491.5/0.5]-N[3,​4,​5,​6,​8,​10]
PAA6H-[20-600/1]-[20-500/1]-[5,​6,​8,​10,​12,​15,​20,​25,​30]-F[6-295.5/0.5]-G[6-491.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PABA2FM2H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[4.5-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PABA2FM2HL-[20-400/1]-[20-250/1]-[5-29/0.1]-F[4.5-395.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8]
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PABA2FM4H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-391.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-M[3,​4,​5,​6,​8,​10]
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-N[3,​4,​5,​6,​8,​10]
PABA2FM6H-[20-400/1]-[20-250/1]-[5-29/0.1]-F[6-195.5/0.5]-G[6-245.5/0.5]-Z[3,​4,​5,​6,​8,​10]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSGrade Color Hole Processing Finishing Method T Dimension Tolerance A
(mm)
B
(mm)
F
(mm)
G
(mm)
M N T
(mm)
Z

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5--5 ~ 293 ~ 8

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5--5 ~ 293 ~ 8

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledN (±0.1)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite2HLUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5--5 ~ 293 ~ 8

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite4HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardWhite6HUpper-lower Surface MilledQ (+0.2/0)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardWhite2HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.54.5 ~ 495.53 ~ 10-5 ~ 30-

-

1 9 Days 10StandardWhite2HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.54.5 ~ 495.5-3 ~ 105 ~ 30-

-

1 9 Days 10StandardWhite2HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.54.5 ~ 495.5--5 ~ 303 ~ 10

-

1 9 Days 10StandardWhite2HLCircular Sawing-20 ~ 60020 ~ 5004.5 ~ 595.56 ~ 491.53 ~ 10-5 ~ 30-

-

1 9 Days 10StandardWhite2HLCircular Sawing-20 ~ 60020 ~ 5004.5 ~ 595.56 ~ 491.5-3 ~ 105 ~ 30-

-

1 9 Days 10StandardWhite2HLCircular Sawing-20 ~ 60020 ~ 5004.5 ~ 595.56 ~ 491.5--5 ~ 303 ~ 8

-

1 9 Days 10StandardWhite4HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.56 ~ 491.53 ~ 10-5 ~ 30-

-

1 9 Days 10StandardWhite4HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.56 ~ 491.5-3 ~ 105 ~ 30-

-

1 9 Days 10StandardWhite4HCircular Sawing-20 ~ 60020 ~ 5006 ~ 591.56 ~ 491.5--5 ~ 303 ~ 10

-

1 9 Days 10StandardWhite6HCircular Sawing-20 ~ 60020 ~ 5006 ~ 295.56 ~ 491.53 ~ 10-5 ~ 30-

-

1 9 Days 10StandardWhite6HCircular Sawing-20 ~ 60020 ~ 5006 ~ 295.56 ~ 491.5-3 ~ 105 ~ 30-

-

1 9 Days 10StandardWhite6HCircular Sawing-20 ~ 60020 ~ 5006 ~ 295.56 ~ 491.5--5 ~ 303 ~ 10

-

1 9 Days 10StandardBlack2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardBlack2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardBlack2HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.54.5 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardBlack2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardBlack2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardBlack2HLUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2504.5 ~ 395.56 ~ 245.5--5 ~ 293 ~ 8

-

1 9 Days 10StandardBlack4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardBlack4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardBlack4HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 391.56 ~ 245.5--5 ~ 293 ~ 10

-

1 9 Days 10StandardBlack6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.53 ~ 10-5 ~ 29-

-

1 9 Days 10StandardBlack6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5-3 ~ 105 ~ 29-

-

1 9 Days 10StandardBlack6HUpper-lower Surface MilledM (0/-0.2)20 ~ 40020 ~ 2506 ~ 195.56 ~ 245.5--5 ~ 293 ~ 10

Loading...

Basic information

Material Polyacetal (POM, Duracon) Material Name Polyacetal (POM, Duracon)

Complementary Products

Customer Reviews

We’re looking for stars!
Let us know what you think

Tech Support