Timing belts / MXL, XL, L, H / PUR, CR / glass fibre, aramid, steel

Timing belts / MXL, XL, L, H / PUR, CR / glass fibre, aramid, steel

Click on this image to zoom in.

Click on this image to zoom in.

  • Timing belts / MXL, XL, L, H / PUR, CR / glass fibre, aramid, steel
  • Timing belts / MXL, XL, L, H / PUR, CR / glass fibre, aramid, steel

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Back to the Category Timing Belt

Technical Drawing - Timing Belts

Timing Belts - MXL, XL, L, H:Related Image
Open the technical drawing in the new window

 

Available dimensions and tolerances can be found under the tab More information.

Basic Properties (e.g., material, hardness, coating, tolerance) - Timing Belts

TypeMaterial
TBNBack RubberChloroprene Rubber
Tooth Rubber
Core WireFiberglass Cord S/Z Alternately Twisted Continuous
Tooth FabricNylon Cloth
TUNMain BodyPolyurethane
Core WireMXL: Kevlar XL, L: Steel Cord

Further specifications can be found under the tab More information.

Composition of a Product Code - Timing Belts

Part Number
 
Type Belt Number Belt Nominal Width
TBN
TUN
 210MXL
210L
 025
050

General Information - Timing Belts

Product assortment of synchronous belts - synchronous belt screw-on plates - synchronous belts for high rotating equipment - synchronous belt round - round profile shape - trapezoid profile shape - screw-on plate for profile rail guide

 

Timing Belt Selection Details

- Material: chloroprene rubber (neoprene), polyurethane (PU)

- Tension cord: glass fibre, aramid fibre, steel

- Width (mm): 1 to 101.6

- Width (in.): 0.19 to 4

- Profile (metric): T5, T10, AT5, AT10, S2M, S3M, S5M, S8M, S14M, MTS8M, EV5GT, EV8YU, 2GT, 3GT, MA3, MA5, MA8, P2M, P3M, P5M, P8M, UP5M, UP8M

- Profile (in.): MXL, XL, L, H

 

Description/Basics

Timing belts for mechanical engineering are intended for force and power transmission. Depending on the interlocking of the profile, they can alternatively be used for the material flow (transportation) or for positioning.
Timing belts are more maintenance-friendly, efficient and durable compared to roller chains.


Maintenance-friendly: timing belts do not require lubrication, are easy to replace and are very durable, as they do not sag. These properties significantly reduce maintenance costs.

Efficient: drive belts are largely made of natural rubber or polyurethane. As a result, timing belts withstand high speeds. A further advantage of these materials is the weight reduction compared to conventional metal drives. Timing belts are also known for low-noise running and contribute to the general smooth running of an application.

Durability: due to the inserted tension cord made of glass fibre or aramid fibre (Kevlar), timing belts can withstand high tensile stresses and do not tend to sag. An additional layer of nylon fabric on the interlocked side reduces wear due to abrasion and increases the service life.
 

Timing belts can be used in many ways. The belt profile that suits your application depends on the task of the timing belt. MISUMI offers a suitable belt profile for almost every type of application.


Drive: timing belts are used even at high torque. Drive belts with a rounded trapezoidal profile (e.g., S8M) are often used to drive mechanical components. These are particularly well suited for slip-free transmission of high forces, which can occur in drives of various applications or machines.

Positioning: a semi-circular profile (e.g., GT) is often used for positioning via timing belts. Round profile timing belts are often used in 3D printers and precise scanners. The round shape also offers the advantage that there is little play (reverse play) when the direction changes.

Material flow: timing belts can also be used to transport loads in conveyor systems. A straight trapezoidal profile is often used for this purpose (e.g., AT ). This profile provides a large profile area for load intake and transmission. The MISUMI range also includes conveyor timing belts with nylon fabric on the bearing surface.
 

An overview of the profile forms by application type can be found in the PDF Overview.

The amount of transmission power depends on many factors. The exact maximum load must be considered and calculated individually according to the application. The calculation for timing belts can be found in the selection of Timing Belts as PDF.
In order not to fall below the minimum number of teeth, the minimum size of the timing pulleys should be considered individually.
In general, a timing belt should be provided with the appropriate pretension to maximize the service life of the timing belt. If the pretension is too low, a jump (slip) can cause wear of the timing belt.

 

Application Examples - Timing Belts

Application example: synchronous belt - with screw-on terminal and drive belt - synchronous belt for positioning

Application example: workpiece carrier
(1) Stopper bolt with rubber, (2) belt conveyor, (3) workpiece carrier

Application example: synchronous belt drive - synchronous pulley with crimp disc - idler pulley with crimp disc - synchronous tensioner

Application example: of toothed belt drives
(1) Toothed belt, (2) driven Timing pulleys with crimp disc, (3) idler pulley with crimp disc, (4) driving Timing pulleys with crimp disc

Application example - synchronous belt with profile rail guide - with screw-on terminal for profile rail guide -

Application example: Timing belt
(1) Linear guide, (2) mounting plate, (3) Timing belt, (4) Screw-on terminal

Application example - linear ball bushing and linear shaft synchronous belt - synchronous belt with flange bearings

Application example: Timing belt
(1) Bolt-on terminal, (2) Timing belt, (3) Linear shaft, (4) Linear bushings

 

Industrial Applications

3D printer industry
Automotive industry
Pharmaceutical industry
Packaging industry

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
TBN45MXL019
TBN45MXL025
TBN45MXL037
TBN45MXL050
TBN48MXL019
TBN48MXL025
TBN48MXL037
TBN48MXL050
TBN50MXL019
TBN50MXL025
TBN50MXL037
TBN50MXL050
TBN52MXL019
TBN52MXL025
TBN52MXL037
TBN52MXL050
TBN53MXL019
TBN53MXL025
TBN53MXL037
TBN53MXL050
TBN54MXL019
TBN54MXL025
TBN54MXL037
TBN54MXL050
TBN55MXL019
TBN55MXL025
TBN55MXL037
TBN55MXL050
TBN56MXL019
TBN56MXL025
TBN56MXL037
TBN56MXL050
TBN57MXL019
TBN57MXL025
TBN57MXL037
TBN57MXL050
TBN59MXL019
TBN59MXL025
TBN59MXL037
TBN59MXL050
TBN60MXL019
TBN60MXL025
TBN60MXL037
TBN60MXL050
TBN60XL025
TBN60XL031
TBN60XL037
TBN60XL050
TBN61MXL019
TBN61MXL025
TBN61MXL037
TBN61MXL050
TBN63MXL019
TBN63MXL025
TBN63MXL037
TBN63MXL050
TBN65MXL019
TBN65MXL025
TBN65MXL037
TBN65MXL050
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSBelt material Core Wire Material Belt Type Belt Width (mm)
(mm)
Belt Width (Inch)
(Inch)
Circumference Length
(mm)
Number of Teeth
(Teeth)

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.1991.4445

3.55 €

1.53 €

1 Available Same day

Stock

10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.2591.4445

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.3791.4445

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.591.4445

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.1997.53648

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.2597.53648

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.3797.53648

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.597.53648

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19101.650

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25101.650

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37101.650

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5101.650

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19105.66452

3.55 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25105.66452

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37105.66452

6.96 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5105.66452

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19107.69653

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25107.69653

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37107.69653

6.96 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5107.69653

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19109.72854

3.55 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25109.72854

4.69 €

2.91 €

1 Available Same day

Stock

10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37109.72854

6.96 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5109.72854

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19111.7655

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25111.7655

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37111.7655

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5111.7655

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19113.79256

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25113.79256

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37113.79256

6.96 €

1 Available 74 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5113.79256

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19115.82457

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25115.82457

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37115.82457

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5115.82457

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19119.88859

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25119.88859

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37119.88859

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5119.88859

3.04 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19121.9260

3.55 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25121.9260

4.69 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37121.9260

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5121.9260

4.05 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberXL6.40.25152.430

4.81 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberXL7.90.31152.430

5.19 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberXL9.50.37152.430

6.96 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberXL12.70.5152.430

3.42 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19123.95261

3.79 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25123.95261

5.06 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37123.95261

7.47 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5123.95261

3.42 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19128.01663

3.79 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25128.01663

5.06 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37128.01663

7.47 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5128.01663

3.42 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL4.80.19132.0865

3.79 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL6.40.25132.0865

5.06 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL9.50.37132.0865

7.47 €

1 Available 7 Days 10Rubber Belt[Glass Fiber] Glass FiberMXL12.70.5132.0865

Loading...

Back to the Category Timing Belt

Technical Drawing - Timing Belts

Timing Belts - MXL, XL, L, H:Related Image
Open the technical drawing in the new window

Specification Tables - Timing Belts

TypePitchLrhHRrRaUnit Mass g/m (Width: 10mm)
MXL (Rubber)2.03240°1.140.511.110.130.1311.0
MXL (Polyurethane)2.03260°-0.461.22--10.0
XL5.0850°2.571.272.270.380.3822.0(20.0)
L9.52540°4.651.913.610.510.5132.0(30.0)
H12.740°6.122.294.591.001.0040.0
Operating Temp. Rubber: -30~90°C, Polyurethane: 0~80°C (Reference Value)
Although some tooth fabrics for MXL and XL rubber belts (TBN) are changed from black to brown to prevent rubber-dust generation, it does not affect the performance.
Note: The figures of belt number have different meanings depending on its type.
* Belt No. is the number of belt teeth for MXL, and is the belt circumference length for XL, L and H.
Belt Circumference Length is the length of Core Wire.
TUN - Polyurethane Type - cannot be used with tension from back side.
Features and Cautions Here How to select products, >> P.2253.
Values in ( ) are the unit mass of polyurethane.
■Type: MXL (Pitch: 2.032mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthTBNTUN
019025037050025037
TBN
(Rubber)
TUN
(Polyurethane)
45MXL019
(4.8mm)



025
(6.4mm)



037
(9.5mm)




050
(12.7mm)
4591.44   ---
48MXL4897.54
50MXL50101.6
52MXL52105.66
53MXL53107.7
54MXL54109.73
55MXL55111.76
56MXL56113.79
57MXL57115.82
59MXL59119.89
60MXL60121.92
61MXL61123.95   ---
63MXL63128.02
65MXL65132.08
67MXL67136.14
68MXL68138.18
70MXL70142.24
71MXL71144.27
72MXL72146.3
73MXL73148.34
75MXL75152.4
76MXL76154.43
77MXL77156.46   -  
78MXL78158.5-
79MXL79160.53-
80MXL80162.56  
82MXL82166.62
83MXL83168.66
85MXL85172.72
87MXL87176.78
88MXL88178.82
89MXL89180.85---
90MXL90182.88    
91MXL91184.91   -  
92MXL92186.94--
93MXL93188.98
94MXL94191.01  
95MXL95193.04
96MXL96195.07--
97MXL97197.1
98MXL98199.14  
99MXL99201.17--
100MXL100203.2  
101MXL101205.23--
102MXL102207.26  
103MXL103209.3
104MXL104211.33---
105MXL105213.36      
106MXL106215.39
108MXL108219.46--
110MXL110223.52  
112MXL112227.58
114MXL114231.65
115MXL115233.68
118MXL118239.78
120MXL120243.84
121MXL121245.87--
122MXL122247.9  
123MXL123249.94
124MXL124251.97----
125MXL125254      
126MXL126256.03
127MXL127258.06--
128MXL128260.1
129MXL129262.13
130MXL130264.16  
131MXL131266.19--
132MXL132268.22  
134MXL134272.29--
135MXL135274.32
138MXL138280.42
140MXL140284.48  
142MXL142288.54
144MXL144292.61
145MXL145294.64----
146MXL146296.67    --
148MXL148300.74
150MXL150304.8  
155MXL155314.96      
158MXL158321.06--
160MXL160325.12  
162MXL162329.18--
 
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthTBNTUN
019025037050025037
TBN
(Rubber)
TUN
(Polyurethane)
165MXL019
(4.8mm)



025
(6.4mm)




037
(9.5mm)




050
(12.7mm)
165335.28      
170MXL170345.44
175MXL175355.6
180MXL180365.76
184MXL184373.89
190MXL190386.08      
192MXL192390.14--
195MXL195396.24  
200MXL200406.4
210MXL210426.72
212MXL212430.78
221MXL221449.07
222MXL222451.1    --
224MXL224455.17 
226MXL226459.23    -
228MXL228463.3  
230MXL230467.36--
232MXL232471.42
235MXL235477.52----  
236MXL236479.55    
239MXL239485.65
240MXL240487.68
245MXL245497.84--
248MXL248503.94      
249MXL249505.97-----
250MXL250508     
256MXL256520.19
260MXL260528.32
262MXL262532.38--
265MXL265538.48  
273MXL273554.74    --
275MXL275558.8
277MXL277562.86----  
280MXL280568.96      
281MXL281570.99--
285MXL285579.12
288MXL288585.22-
290MXL290589.28  
295MXL295599.44--
296MXL296601.47--- 
297MXL297603.5    --
300MXL300609.6  
305MXL305619.76--
310MXL310629.92   
312MXL312633.98--
315MXL315640.08  
318MXL318646.18    --
320MXL320650.24
330MXL330670.56
332MXL332674.62
334MXL334678.69
336MXL336682.75
337MXL337684.78
340MXL340690.88----  
347MXL347705.1    --
350MXL350711.2  
355MXL355721.36    --
358MXL358727.46----  
359MXL359729.49   --
360MXL360731.52---  
364MXL364739.65   ---
365MXL365741.68
370MXL370751.84---  
372MXL372755.9   --
380MXL380772.16   
390MXL390792.48----
397MXL397806.7    --
400MXL400812.8      
405MXL405822.96--
420MXL420853.44----  
434MXL434881.89
435MXL435883.92    --
448MXL448910.34
453MXL453920.5
464MXL464942.85
487MXL487989.56
498MXL4981011.94
500MXL5001016      
516MXL5161048.51--
525MXL5251066.8
535MXL5351087.12
550MXL5501117.6
■Type: XL (Pitch:5.08mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthTBNTUN
025031037050025031037050
TBN
(Rubber)

TUN
(Polyurethane)
60XL025
(6.4mm)



031
(7.9mm)




037
(9.5mm)




050
(12.7mm)
30152.40    ----
68XL34172.72
70XL35177.80
76XL38193.04        
78XL39198.12
80XL40203.20
84XL42213.36        
88XL44223.52----
90XL45228.60    
92XL46233.68    ----
94XL47238.76    
96XL48243.84
98XL49248.92----
100XL50254.00    
102XL51259.08    
104XL52264.16
108XL54274.32
110XL55279.40
112XL56284.48    ----
114XL57289.56    
116XL58294.64
118XL59299.72----
120XL60304.80    
122XL61309.88    ----
124XL62314.96    
126XL63320.04
128XL64325.12
130XL65330.20
134XL67340.36    ----
136XL68345.44    
138XL69350.52----
140XL70355.60    
142XL71360.68        
144XL72365.76----
146XL73370.84    
148XL74375.92
150XL75381.00
152XL76386.08        
154XL77391.16
156XL78396.24----
158XL79401.32
160XL80406.40    
162XL81411.48----
164XL82416.56
166XL83421.64    
168XL84426.72
170XL85431.80
172XL86436.88    ----
174XL87441.96
176XL88447.04    
178XL89452.12----
180XL90457.20    
182XL91462.28    ----
184XL92467.36
188XL94477.52
190XL95482.60    
194XL97492.76    ----
196XL98497.84
198XL99502.92
200XL100508.00    
202XL101513.08    ----
206XL103523.24
210XL105533.40    
212XL106538.48        
220XL110558.80
228XL114579.12    ----
230XL115584.20    
234XL117594.36----
240XL120609.60    
250XL125635.00        
260XL130660.40        
270XL135685.80
276XL138701.04    ----
280XL140711.20
282XL141716.28
290XL145736.60        
300XL150762.00
310XL155787.40    ----
314XL157797.56
320XL160812.80    
330XL165838.20        
340XL170863.60
348XL174883.92        
352XL176894.08
360XL180914.40
370XL185939.80----
376XL188955.04        
384XL192975.36
388XL194985.52----
390XL195990.60    
396XL1981005.84
424XL2121076.96----
460XL2301168.40    
490XL2451244.60    ----
564XL2821432.56        
592XL2961503.68    ----
630XL3151600.20        
828XL4142103.12    ----
860XL4302184.40    

■Type: L (Pitch: 9.525mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthTBNTUN
050075100150050075100
TBN
(Rubber)

TUN
(Polyurethane)
109L050
(12.7mm)

075
(19.1mm)

100
(25.4mm)

150
(38.1mm)
29276.23   ----
124L33314.33   
135L36342.9    ---
150L40381   
165L44419.1   -   
187L50476.25
210L56533.4       
225L60571.5    
240L64609.6       
255L68647.7       
270L72685.8       
277L74704.85    ---
285L76723.9-   
300L80762       
320L85809.63    ---
322L86819.15   
334L89847.73   ----
337L90857.25
345L92876.3    
360L96914.4    ---
367L98933.45   
375L100952.5    ---
382L102971.55
390L104990.6   
394L1051000.13 ---
420L1121066.8      
427L1141085.85    ---
450L1201143    
480L1281219.2       
510L1361295.4       
525L1401333.5   ----
540L1441371.6   
548L1461390.65   ---
581L1551476.38
600L1601524   
630L1681600.2    ---
653L1741657.35    
660L1761676.4   -
697L1861771.65   
731L1951857.38 

■Type: H (Pitch:12.700mm)
Part NumberNumber of TeethBelt Circumference Length (mm)Unit Price
TypeBelt NumberBelt Nominal WidthTBN
075100150200
TBN
(Rubber)
225H075
(19.1mm)

100
(25.4mm)

150
(38.1mm)

200
(50.8mm)
45571.5    
230H46584.2
240H48609.5
245H49622.3    
270H54685.8
280H56711.2    
300H60762    
310H62787.4    
315H63800.1
320H64812.8
330H66838.2
340H68863.6    
350H70889
360H72914.4
370H74939.8    
375H75952.5    
390H78990.6
400H801016    
410H821041.4
420H841066.8
430H861092.2    
450H901143
465H931181.1    
480H961219.2
490H981244.6    
510H1021295.4
530H1061346.2    
540H1081371.6-
560H1121422.4   
570H1141447.8 
600H1201524    
605H1211536.7   -
630H1261600.2 
640H1281625.6   -
650H1301651    
660H1321676.4
680H1361727.2    
700H1401778
750H1501905    
770H1541955.8   -
800H1602032 
810H1622057.4   -
840H1682133.6
850H1702159
860H1722184.4   
880H1762235.2    
900H1802286
950H1902413   -
1000H2002540 
1100H2202794    
1130H2262870.2    
1250H2503175    
1325H2653365.5    
1350H2703429-
1400H2803556    
1700H3404318    

Basic information

Belt shape Closed End Belt tooth surface Standard (Single Sided) Belt-shaped type Trapezoidal Tooth Profile Circular Type
Transmission torque Regular Torque Transmission

Frequently Asked Questions (FAQ)

Question:

Where does the idler pulleys have to be placed on the timing belt?

Answer:

As a rule, the idler pulleys are positioned on the slack side, since the tension of the timing belt is here lowest during operation. Ideally, the timing belt is tensioned from the inside, because this prevents the timing belt from bending alternately. This is particularly recommended for timing belts with a steel tension cord. The idler pulley should always be larger than the smallest timing pulley of the belt drive system.

Question:

For what purpose can a timing belt with a round profile be used for?

Answer:

Round profile timing belts can be used in many applications. These are well suited for transmitting torque. In addition, the reverse play is very low due to the round profile shape with changing direction of rotation. The timing belts are also well suited for highly precise positioning. Timing belts with a round tooth profile can therefore often be found in 3D printers.

Question:

Can multiple belts be used for the transfer?

Answer:

A transmission can take place via one or more timing belts. If an equal distribution of the forces across the individual belts is not possible, it must be ensured that one belt alone can withstand the maximum load. In order to enable uniform distribution of forces, a precise adjustment is necessary. For this purpose, a toothed belt disc with clamping sleeve can be used, because it can be adjusted continuously and ensure uniform distribution.

Question:

Can a timing belt used for transmission?

Answer:

With timing belts, a gear ratio or reduction in a drive is possible. The gear ratio is established based on the number of teeth on the pulleys. It should be ensured that the minimum number of teeth of the timing pulley disc is not undercut.

Question:

What is the possible tensile stress for timing belts?

Answer:

The maximum allowable tension for MISUMI timing belts depends on the belt type, speed of rotation and belt pulley diameter. For more information, click on this link.

Question:

What is the minimum size of timing pulleys?

Answer:

The minimum size or the minimum number of teeth of a timing pulley depends on the belt type used and the height of the applied speed or rotation. You can find more detailed information about the minimum number of teeth of timing pulley discs in the selection of Timing Pulleys available as a PDF.

Question:

Does a timing belt stretch a lot?

Answer:

As opposed to a roller chain, the expansion is small. The length extension of timing belts is very stable. Therefore, it is not absolutely necessary to re-tension the timing belt during operation, as is necessary for chain drives. This makes the timing belt very easy to maintain compared to the chain. However, it should be ensured that the timing belt is free of oil, as the natural rubber could swell.

Question:

What is the purpose of a timing belt?

Answer:

The primary task of a timing belt is the synchronous and slip-free transmission of force or power. Depending on the task, various profile shapes are available for timing belts. These can be roughly divided into drive, conveying and positioning. In the following overview, you can view the various areas of use: Overview as PDF

Show more FAQ Close

Complementary Products

MISUMI Unit еxample related to this product

Tech Support