Locating pins / head shape selectable / chamfered flat head / fixing variant selectable / m6, p6, g6, h7

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

High Hardness Stainless Steel/Tapered/Configurable Taper Angle:Related Image

MaterialHardnessPin
Shape
Press FitTappedThreaded
High Hardness Stainless Steel35HRC~RoundAKFAAKFTAAKFNA
DiamondAKFDAKFTDAKFND

Specifications

Part Number-P-L-B-E-A
    
Type D Tol. P Tolerance D
AKFA M S 6-P10.00-L6-B3.0-E5.0-A30
■Tolerance Selection
D
or
P
Standard Grade
MPGHS
m6p6g6h7-
 2.00
~
 3.00
+0.008
+0.002
+0.012
+0.006
-0.002
-0.008
0
-0.010
0
-0.01
 3.01
~
 6.00
+0.012
+0.004
+0.02
+0.012
-0.004
-0.012
0
-0.012
 6.01
~
10.00
+0.015
+0.006
+0.024
+0.015
-0.005
-0.014
0
-0.015
P-2EtanA≥0.73 (Tip dia. Ø0.73 or more)
Reference:tan15°≈0.267
tan30°≈0.577
tan45°=1
tan60°≈1.732

■Press Fit
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
C(W)1Unit Price
Round Shape
Unit Price
Diamond Shape
TypeD Tol.
Selection
P Tolerance
Selection
DAKFAAKFD
AKFA (Round)
AKFD (Diamond)
M
P
G
H
S
M
P
G
H
22.50~ 8.003(4)~161.0~10.00.5~5.015
30
45
60
0.51.20  
33.50~ 8.001.51  
44.50~ 8.0011.8  
55.50~ 8.002.2  
66.50~10.003  
88.50~10.004(5)~161.53.5  
L dimension in ( ) is applicable to Diamond Shape. When L=3, C=0.5 and ℓ1=1.

■Tapped
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
(W)M
(Coarse)
* Recommended
Tightening Torque
N • cm
2Unit Price
Round Shape
Unit Price
Diamond Shape
TypeD Tol.
Selection
P Tolerance
Selection
DAKFTAAKFTD
AKFTA (Round)
AKFTD (Diamond)
M
P
G
H
S
M
P
G
H
66.50~10.006(9)~161.0~10.00.5~5.015
30
45
60
3M31475  
88.50~10.008(12)~163.5M43336  
Note the strength of under-head part. >>P.1566 L dimension in ( ) is applicable to Diamond Shape. Please confirm pilot hole depth on >>P.1566. Holes may go through.
* Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >>P. 2297 (10.9). Not applicable when using locking materials or lock washers.

■Threaded
Part NumberP
0.01mm Increment
L
1mm Increment
B
0.1mm Increment
E
0.1mm Increment
A
Selection
M
(Coarse)
* Recommended
Tightening Torque
N • cm
(W)Unit Price
Round Shape
Unit Price
Diamond Shape
TypeD Tol.
Selection
P Tolerance
Selection
DAKFNAAKFND
AKFNA (Round)
AKFND (Diamond)
M
P
G
H
S
M
P
G
H
33.50~ 8.003~101.0~10.00.5~5.015
30
45
60
M3 1471.5  
44.50~ 8.00M4 3331.8  
55.50~ 8.00M5 6762.2  
66.50~10.00M611563  
88.50~10.004~10M828033.5  
* Tightening torque (reference) will be within Strength Class of Tightening Torque on Technical Data >>P. 2297 (10.9). Not applicable when using locking materials or lock washers.

Alterations

High Hardness Stainless Steel/Tapered/Configurable Taper Angle:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
AKFAGG2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGG3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGG4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGG5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGG6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGG8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGH8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGM8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGP8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAGS8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHG8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHH8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHM8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHP8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS2-P[2.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS3-P[3.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS4-P[4.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS5-P[5.5-8/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS6-P[6.5-10/0.01]-L[3-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
AKFAHS8-P[8-10/0.01]-L[4-16/1]-B[1-10/0.1]-E[0.5-5/0.1]-A15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSInlet Side Tip Shape Mounting Side Shape Positioning Side O.D. Tolerance Mounting Side Dia. D
(Ø)
Mounting Side Outer Dia. Tolerance Screw Dia. M
(mm)
A B
(mm)
E
(mm)
L
(mm)
P
(mm)

-

1 7 Days 10RoundStraight(Press Fit)g62g6-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g63g6-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g64g6-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g65g6-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g66g6-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)g68g6-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)h72g6-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h73g6-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h74g6-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h75g6-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h76g6-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)h78g6-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)m62g6-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m63g6-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m64g6-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m65g6-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m66g6-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)m68g6-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)p62g6-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p63g6-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p64g6-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p65g6-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p66g6-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)p68g6-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)0/-0.012g6-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.013g6-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.014g6-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.015g6-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.016g6-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)0/-0.018g6-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)g62h7-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g63h7-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g64h7-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g65h7-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)g66h7-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)g68h7-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)h72h7-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h73h7-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h74h7-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h75h7-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)h76h7-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)h78h7-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)m62h7-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m63h7-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m64h7-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m65h7-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)m66h7-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)m68h7-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)p62h7-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p63h7-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p64h7-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p65h7-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)p66h7-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)p68h7-151 ~ 100.5 ~ 54 ~ 168 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)0/-0.012h7-151 ~ 100.5 ~ 53 ~ 162.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.013h7-151 ~ 100.5 ~ 53 ~ 163.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.014h7-151 ~ 100.5 ~ 53 ~ 164.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.015h7-151 ~ 100.5 ~ 53 ~ 165.5 ~ 8

-

1 7 Days 10RoundStraight(Press Fit)0/-0.016h7-151 ~ 100.5 ~ 53 ~ 166.5 ~ 10

-

1 7 Days 10RoundStraight(Press Fit)0/-0.018h7-151 ~ 100.5 ~ 54 ~ 168 ~ 10

Loading...

Basic information

Basic Shape Large Head Inlet Side Tip Type Tapered Inlet Style No
Surface Treatment Not Provided Heat Treatment No Material Stainless Steel
Stainless Steel Type High hardness stainless Dimension Configurable Type P Dimension, L Dimension, B Dimension Configurable

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360