Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Hardness | Pin Shape | Press Fit | Tapped | Threaded |
High Hardness Stainless Steel | 35HRC~ | Round | AKFQA | AKFQTA | AKFQNA |
Diamond | AKFQD | AKFQTD | AKFQND |
Part Number | - | P | - | L | - | B | ||||||
Type | D Tol. | P Tolerance | D | |||||||||
AKFQA | M | S | 6 | - | P8.00 | - | L8 | - | B6.0 |
D or P | Standard Grade | ||||
M | P | G | H | S | |
m6 | p6 | g6 | h7 | - | |
2.00 ~ 3.00 | +0.008 +0.002 | +0.012 +0.006 | -0.002 -0.008 | 0 -0.010 | 0 -0.01 |
3.01 ~ 6.00 | +0.012 +0.004 | +0.020 +0.012 | -0.004 -0.012 | 0 -0.012 | |
6.01 ~ 10.00 | +0.015 +0.006 | +0.024 +0.015 | -0.005 -0.014 | 0 -0.015 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | C | (W) | ℓ1 | Unit Price Round Shape | Unit Price Diamond Shape | |||
Type | D Tol. Selection | P Tolerance Selection | D | AKFQA | AKFQD | ||||||
AKFQA (Round) AKFQD (Diamond) | M P G H | S M P G H | 2 | 2.50~8.00 | 3(4)~16 | 1.0~15.0 | 0.5 | 1.2 | 0 | ||
3 | 3.50~8.00 | 1.5 | 1 | ||||||||
4 | 4.50~8.00 | 1 | 1.8 | ||||||||
5 | 5.50~8.00 | 2.2 | |||||||||
6 | 6.50~10.00 | 3 | |||||||||
8 | 8.50~10.00 | 4(5)~16 | 3.5 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | (W) | M (Coarse) | * Recommended Tightening Torque N•cm | ℓ2 | Unit Price Round Shape | Unit Price Diamond Shape | |||
Type | D Tol. Selection | P Tolerance Selection | D | AKFQTA | AKFQTD | |||||||
AKFQTA (Round) AKFQTD (Diamond) | M P G H | S M P G H | 6 | 6.50~10.00 | 6(9)~16 | 2.0~15.0 | 3 | M3 | 147 | 5 | ||
8 | 8.50~10.00 | 8(12)~16 | 2.0~15.0 | 3.5 | M4 | 333 | 8 |
Part Number | P 0.01mm Increment | L 1mm Increment | B 0.1mm Increment | (W) | M | * Recommended Tightening Torque N•cm | Unit Price Round Shape | Unit Price Diamond Shape | |||
Type | D Tol. Selection | P Tolerance Selection | D | AKFQNA | AKFQND | ||||||
AKFQNA (Round) AKFQND (Diamond) | M P G H | S M P G H | 3 | 3.50~8.00 | 3~10 | 1.0~15.0(10.0) | 1.5 | 3 | 147 | ||
4 | 4.50~8.00 | 1.8 | 4 | 333 | |||||||
5 | 5.50~8.00 | 1.0~15.0(12.0) | 2.2 | 5 | 676 | ||||||
6 | 6.50~10.00 | 3 | 6 | 1156 | |||||||
8 | 8.50~10.00 | 4~10 | 1.0~15.0 | 3.5 | 8 | 2803 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
AKFQAGG2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGG3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGG4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGG5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGG6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGG8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAGH2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGH3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGH4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGH5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGH6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGH8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAGM2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGM3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGM4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGM5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGM6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGM8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAGP2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGP3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGP4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGP5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGP6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGP8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAGS2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGS3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGS4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGS5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGS6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAGS8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAHG2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHG3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHG4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHG5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHG6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHG8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAHH2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHH3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHH4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHH5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHH6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHH8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAHM2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHM3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHM4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHM5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHM6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHM8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAHP2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHP3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHP4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHP5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHP6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHP8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
AKFQAHS2-P[2.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHS3-P[3.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHS4-P[4.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHS5-P[5.5-8/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHS6-P[6.5-10/0.01]-L[3-16/1]-B[1-15/0.1] |
AKFQAHS8-P[8-10/0.01]-L[4-16/1]-B[1-15/0.1] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Inlet Side Tip Shape | Mounting Side Shape | Positioning Side O.D. Tolerance | Mounting Side Dia. D (Ø) | Mounting Side Outer Dia. Tolerance | Screw Dia. M (mm) | B (mm) | L (mm) | P (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 2 | g6 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 3 | g6 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 4 | g6 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 5 | g6 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 6 | g6 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 8 | g6 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 2 | g6 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 3 | g6 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 4 | g6 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 5 | g6 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 6 | g6 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 8 | g6 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 2 | g6 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 3 | g6 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 4 | g6 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 5 | g6 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 6 | g6 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 8 | g6 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 2 | g6 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 3 | g6 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 4 | g6 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 5 | g6 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 6 | g6 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 8 | g6 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 2 | g6 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 3 | g6 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 4 | g6 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 5 | g6 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 6 | g6 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 8 | g6 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 2 | h7 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 3 | h7 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 4 | h7 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 5 | h7 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 6 | h7 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | g6 | 8 | h7 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 2 | h7 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 3 | h7 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 4 | h7 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 5 | h7 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 6 | h7 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | h7 | 8 | h7 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 2 | h7 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 3 | h7 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 4 | h7 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 5 | h7 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 6 | h7 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | m6 | 8 | h7 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 2 | h7 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 3 | h7 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 4 | h7 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 5 | h7 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 6 | h7 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | p6 | 8 | h7 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 2 | h7 | - | 1 ~ 15 | 3 ~ 16 | 2.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 3 | h7 | - | 1 ~ 15 | 3 ~ 16 | 3.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 4 | h7 | - | 1 ~ 15 | 3 ~ 16 | 4.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 5 | h7 | - | 1 ~ 15 | 3 ~ 16 | 5.5 ~ 8 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 6 | h7 | - | 1 ~ 15 | 3 ~ 16 | 6.5 ~ 10 | ||
- | 1 | 7 Days | 10 | Round | Straight(Press Fit) | 0/-0.01 | 8 | h7 | - | 1 ~ 15 | 4 ~ 16 | 8 ~ 10 |
Loading...
Basic Shape | Large Head | Inlet Side Tip Type | Spherical Surface | Inlet Style | No |
---|---|---|---|---|---|
Surface Treatment | Not Provided | Heat Treatment | No | Material | Stainless Steel |
Stainless Steel Type | High hardness stainless | Dimension Configurable Type | P Dimension, L Dimension, B Dimension Configurable |
Configure
Basic Attributes
Inlet Side Tip Shape
Mounting Side Shape
Positioning Side O.D. Tolerance
Mounting Side Dia. D(Ø)
Mounting Side Outer Dia. Tolerance
Screw Dia. M(mm)
B(mm)
L(mm)
P(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes