Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Material | Surface Treatment | Hardness | Type |
EN 1.1191 Equiv. | Black Oxide | - | SRTBB |
EN 1.1191 Equiv. | Hard Chrome Plating | Plating Hardness: 750HV ~ | SRTBR |
EN 1.1191 Equiv. | Black Oxide | Treated Hardness: 45 ~ 50HRC | SRTBHB |
EN 1.1191 Equiv. | Hard Chrome Plating | Treated Hardness: 45 ~ 50HRC Plating Hardness: 750HV ~ | SRTBHR |
EN 1.4301 Equiv. | - | - | SRTBSU |
EN 1.4037 Equiv. | - | Treated Hardness: 50 ~ 55HRC | SRTBC |
Part Number | - | L | ||
Type | B | |||
SRTBSU | 12 | - | L50.00 |
Part Number | L 0.01mm Increment | G 1mm Increment | (C) | d | M (Coarse) | * Tightening Torque N•cm | Unit Price Tapped | ||||||
Type | B | SRTBB | SRTBR | SRTBHB | SRTBHR | SRTBSU | SRTBC | ||||||
Threaded only | |||||||||||||
SRTBB SRTBR SRTBHB SRTBHR SRTBSU SRTBC | 6 | 10.00~50.00 | 0 or 2≤G≤d×2 | 6.9 | 4 | M3 | 98 | - | |||||
7 | 8.1 | - | |||||||||||
8 | 15.00~50.00 | 9.2 | 5 | M4 | 225 | ||||||||
10 | 20.0 ~80.00 | 11.5 | M5 | 461 | |||||||||
12 | 13.9 | 6 | |||||||||||
13 | 15 | M6 | 784 | ||||||||||
14 | 16.2 | ||||||||||||
17 | 19.6 | 8 | |||||||||||
19 | 21.9 | M8 | 1911 | ||||||||||
24 | 27.7 | 10 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | RoHS | Material | Surface Treatment (Ø) | Heat Treatment | Hardness | Wrench Flats B (mm) | L (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 6 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 7 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Not Provided | Not Provided | 24 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Provided | Treated Hardness: 50 ~ 55HRC | 24 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 6 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 7 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Black Oxide | Provided | Treated Hardness: 45 ~ 50HRC | 24 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 6 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 7 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Treated Hardness: 45 ~ 50HRC, Plating Hardness: 750HV ~ | 24 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 6 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 7 | 10 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Steel | Hard Chrome Plating | Provided | Plating Hardness: 750HV | 24 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 6 | 10 ~ 50 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 7 | 10 ~ 50 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 8 | 15 ~ 50 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 10 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 12 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 13 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 14 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 17 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 19 | 20 ~ 80 | ||
1 | 10 Days | 10 | Stainless Steel | Not Provided | Not Provided | Not Provided | 24 | 20 ~ 80 |
Loading...
Shape | Height Adjusting Pins | Height Tolerance | 0/+0.05 | Mounting Method | Tapped |
---|---|---|---|---|---|
Tip Shape | Flat |
Configure
Basic Attributes
Material
Surface Treatment(Ø)
Heat Treatment
Hardness
Wrench Flats B(mm)
L(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes