Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
MCUE6 |
Part Number | Nominal | Tube I.D. (mm) | L | L1 | B | H1 | H2 | T R(PT) | Mass (g) | Unit Price | Volume Discount Rate | |
Type | D (Hose O.D.) | 1 ~ 9 pc(s). | 10~20 | |||||||||
TJBNC | 6 | 1 | 4 | 26 | 22 | 12.5 | 12 | 12 | R1 / 8 | 18 | ||
2 | 28.5 | 22.5 | 14 | 12 | R1 / 4 | 26 | ||||||
8 | 1 | 5 | 28 | 24 | 14 | 14 | 14 | R1 / 8 | 25 | |||
2 | 30 | 24 | 14 | 14 | R1 / 4 | 30 | ||||||
3 | 31 | 24.6 | 17 | 14 | R3 / 8 | 41 | ||||||
10 | 2 | 6.5 | 32 | 26 | 15.5 | 17 | 17 | R1 / 4 | 43 | |||
3 | 33 | 26.6 | 17 | 17 | R3 / 8 | 50 | ||||||
12 | 2 | 8 | 34 | 28 | 17 | 17 | 19 | R1 / 4 | 49 | |||
3 | 35 | 28.6 | 17 | 19 | R3 / 8 | 57 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
TJBNC6-1 |
TJBNC6-2 |
TJBNC8-1 |
TJBNC8-2 |
TJBNC8-3 |
TJBNC10-2 |
TJBNC10-3 |
TJBNC12-2 |
TJBNC12-3 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Thread Nominal | Compatible Tube Outer Diameter (mm) | Compatible Tube Inner Diameter (mm) | |
---|---|---|---|---|---|---|---|---|
4.16 € | 1 | Available | 5 Days | 10 | 1/8 | 6 | 4 | |
4.78 € | 1 | Available | 5 Days | 10 | 1/4 | 6 | 4 | |
4.67 € | 1 | Available | 5 Days | 10 | 1/8 | 8 | 5 | |
5.04 € | 1 | Available | 5 Days | 10 | 1/4 | 8 | 5 | |
6.17 € | 1 | Available | 5 Days | 10 | 3/8 | 8 | 5 | |
5.65 € | 1 | Available | 5 Days | 10 | 1/4 | 10 | 6.5 | |
7.06 € | 1 | Available | 5 Days | 10 | 3/8 | 10 | 6.5 | |
7.18 € | 1 | Available | 5 Days | 10 | 1/4 | 12 | 8 | |
7.43 € | 1 | Available | 5 Days | 10 | 3/8 | 12 | 8 |
Loading...
Material | EN 1.4401 Equiv. | Brass |
Applicable Fluid | Air, Water | |
Operating Temperature Range | -65 ~ 260°C (Air) 0 ~ 100°C (Water) | -40~80°C |
Max. Operating Pressure | It applies to Maximum Operating Pressure of tubes. | |
Operating Vacuum Level | -100kPa |
Connection Type Details | Thread-to-Tube Connection | Material | Copper | Surface Treatment | Not Provided |
---|---|---|---|---|---|
Screw Type | R | Shape | Nipples |
Configure