Floating Joints / Tapped Circular

Floating Joints / Tapped Circular

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Floating Joints/Tapped Circular:Related Image
 
TypeMaterialSurface TreatmentHardness
FJCLEN 1.1191 Equiv.Salt-bath Nitriding500HV~
Salt-bath Nitriding may cause uneven color, which doesn't affect mechanical function.
For details of Salt-bath Nitriding, P.1907
 

Specifications

Part Number-T
FJCL6-1.0-8
Floating Joints/Tapped Circular:Related Image

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
FJCL3-0.5-4
FJCL3-0.5-5
FJCL4-0.7-3
FJCL4-0.7-4
FJCL4-0.7-5
FJCL5-0.8-4
FJCL5-0.8-5
FJCL5-0.8-6
FJCL6-1.0-4
FJCL6-1.0-6
FJCL6-1.0-8
FJCL8-1.25-8
FJCL8-1.25-9
FJCL8-1.25-10
FJCL10-1.5-8
FJCL10-1.5-9
FJCL10-1.5-10
FJCL10-1.25-8
FJCL12-1.25-8
FJCL12-1.25-12
FJCL14-1.5-12
FJCL18-1.5-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSConnecting Thread Nominal M
(mm)
Connecting Thread Nominal P
(mm)
Slot Width T
(mm)

7.70 €

1 Available Same day

Stock

10[M3 to M8] M3[0.5 to 0.8] 0.5-0.84

7.70 €

1 Available 5 Days 10[M3 to M8] M3[0.5 to 0.8] 0.5-0.85

8.22 €

1 Available 5 Days 10[M3 to M8] M4[0.5 to 0.8] 0.5-0.83

8.22 €

1 Available Same day

Stock

10[M3 to M8] M4[0.5 to 0.8] 0.5-0.84

8.22 €

1 Available Same day

Stock

10[M3 to M8] M4[0.5 to 0.8] 0.5-0.85

8.86 €

1 Available Same day

Stock

10[M3 to M8] M5[0.5 to 0.8] 0.5-0.84

8.60 €

1 Available Same day

Stock

10[M3 to M8] M5[0.5 to 0.8] 0.5-0.85

8.86 €

1 Available 5 Days 10[M3 to M8] M5[0.5 to 0.8] 0.5-0.86

9.12 €

1 Available Same day

Stock

10[M3 to M8] M6-4

8.85 €

1 Available Same day

Stock

10[M3 to M8] M6-6

9.12 €

1 Available 5 Days 10[M3 to M8] M6-8

9.58 €

1 Available Same day

Stock

10[M3 to M8] M8-8

9.87 €

1 Available 5 Days 10[M3 to M8] M8-9

9.87 €

1 Available 5 Days 10[M3 to M8] M8-10

10.63 €

1 Available 5 Days 10[M10 to M18] M10-8

10.32 €

1 Available 5 Days 10[M10 to M18] M10-9

10.63 €

1 Available 5 Days 10[M10 to M18] M10-10

10.63 €

1 Available Same day

Stock

10[M10 to M18] M10-8

11.39 €

1 Available Same day

Stock

10[M10 to M18] M12-8

11.39 €

1 Available Same day

Stock

10[M10 to M18] M12-12

13.92 €

1 Available 5 Days 10[M10 to M18] M14-12

16.45 €

1 Available 5 Days 10[M10 to M18] M18-15

Loading...

  1. 1

Basic information

Type Floating Joints Connection Type, Cylinder Side Tapped Stud Material EN 1.1191 Equiv.
Surface Treatment Salt-bath Nitriding

Complementary Products

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360