Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
SWF10-30 |
D | d | L | Spring Constant N/mm{kgf/mm} | F=Lx40% | F=Lx45% | F=Lx50% | Part Number | Unit Price | ||||
Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | TypeD-L | ||||||
6 | 3 | 15 | 7.8{0.80} | 6.0 | 47 {4.8} | 6.8 | 53 {5.4} | 7.5 | 59 {6.0} | SWF6- | 15 | |
20 | 5.9{0.60} | 8.0 | 9.0 | 10.0 | 20 | |||||||
25 | 4.7{0.48} | 10.0 | 11.3 | 12.5 | 25 | |||||||
30 | 3.9{0.40} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 3.4{0.34} | 14.0 | 15.8 | 17.5 | 35 | |||||||
40 | 2.9{0.30} | 16.0 | 18.0 | 20.0 | 40 | |||||||
8 | 4 | 10 | 15.7{1.60} | 4.0 | 63 {6.4} | 4.5 | 71 {7.2} | 5.0 | 79 {8.0} | SWF8- | 10 | |
15 | 10.5{1.07} | 6.0 | 6.8 | 7.5 | 15 | |||||||
20 | 7.8{0.80} | 8.0 | 9.0 | 10.0 | 20 | |||||||
25 | 6.3{0.64} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 5.2{0.53} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 4.5{0.46} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 3.9{0.40} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 3.5{0.36} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 3.1{0.32} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 2.9{0.29} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 2.6{0.27} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 2.4{0.25} | 26.0 | 29.3 | 32.5 | 65 | |||||||
70 | 2.2{0.23} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 2.1{0.21} | 30.0 | 33.8 | 37.5 | 75 | |||||||
80 | 2.0{0.20} | 32.0 | 36.0 | 40.0 | 80 | |||||||
10 | 5 | 10 | 19.6{2.00} | 4.0 | 78 {8.0} | 4.5 | 88 {9.0} | 5.0 | 98 {10} | SWF10- | 10 | |
15 | 13.1{1.33} | 6.0 | 6.8 | 7.5 | 15 | |||||||
20 | 9.8{1.00} | 8.0 | 9.0 | 10.0 | 20 | |||||||
25 | 7.8{0.80} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 6.5{0.67} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 5.9{0.57} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 4.9{0.50} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 4.4{0.44} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 3.9{0.40} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 3.6{0.36} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 3.3{0.33} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 3.0{0.31} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 2.8{0.29} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 2.6{0.27} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 2.5{0.25} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 2.2{0.22} | 36.0 | 40.5 | 45.0 | 90 | |||||||
12 | 6 | 15 | 18.3{1.87} | 6.0 | 110 {11} | 6.8 | 124 {13} | 7.5 | 137 {14} | SWF12- | 15 | |
20 | 13.7{1.40} | 8.0 | 9.0 | 10.0 | 20 | |||||||
25 | 11.0{1.12} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 9.2{0.93} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 7.8{0.80} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 6.9{0.70} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 6.1{0.62} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 5.5{0.56} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 5.0{0.51} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 4.6{0.47} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 4.2{0.43} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 3.9{0.40} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 3.7{0.37} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 3.4{0.35} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 3.1{0.31} | 36.0 | 40.5 | 45.0 | 90 | |||||||
14 | 7 | 20 | 17.7{1.80} | 8.0 | 141 {14} | 9.0 | 159 {16} | 10.0 | 177 {18} | SWF14- | 20 | |
25 | 14.1{1.44} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 11.8{1.20} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 10.1{1.03} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 8.8{0.90} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 7.8{0.80} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 7.1{0.72} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 6.4{0.65} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 5.9{0.60} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 5.4{0.55} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 5.0{0.51} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 4.7{0.48} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 4.4{0.45} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 3.9{0.40} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 3.5{0.36} | 40.0 | 45.0 | 50.0 | 100 | |||||||
Usage Count | 1 Million Times | 500,000 Times | 300,000 Times |
D | d | L | Spring Constant N/mm{kgf/mm} | F=Lx40% | F=Lx45% | F=Lx50% | Part Number | Unit Price | ||||
Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | TypeD-L | ||||||
16 | 8 | 20 | 20.6{2.10} | 8.0 | 165 {17} | 9.0 | 185 {19} | 10.0 | 206 {21} | SWF16- | 20 | |
25 | 16.5{1.68} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 13.7{1.40} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 11.8{1.20} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 10.3{1.05} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 9.2{0.93} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 8.2{0.84} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 7.5{0.76} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 6.9{0.70} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 6.3{0.65} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 5.9{0.60} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 5.5{0.56} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 5.1{0.53} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 4.6{0.47} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 4.1{0.42} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 3.3{0.34} | 50.0 | 56.3 | 62.5 | 125 | |||||||
18 | 9 | 20 | 25.5{2.60} | 8.0 | 204 {21} | 9.0 | 229 {23} | 10.0 | 255 {26} | SWF18- | 20 | |
25 | 20.4{2.08} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 17.0{1.73} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 14.6{1.49} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 12.7{1.30} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 11.3{1.16} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 10.2{1.04} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 9.3{0.95} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 8.5{0.87} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 7.8{0.80} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 7.3{0.74} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 6.8{0.69} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 6.4{0.65} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 5.7{0.58} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 5.1{0.52} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 4.1{0.42} | 50.0 | 56.3 | 62.5 | 125 | |||||||
20 | 11 | 20 | 31.4{3.20} | 8.0 | 251 {26} | 9.0 | 282 {29} | 10.0 | 314 {32} | SWF20- | 20 | |
25 | 25.1{2.56} | 10.0 | 11.2 | 12.5 | 25 | |||||||
30 | 20.9{2.13} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 17.9{1.83} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 15.7{1.60} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 13.9{1.42} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 12.6{1.28} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 11.4{1.16} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 10.5{1.07} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 9.7{0.98} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 9.0{0.91} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 8.4{0.85} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 7.8{0.80} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 7.0{0.71} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 6.3{0.64} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 5.0{0.51} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 4.2{0.43} | 60.0 | 67.5 | 75.0 | 150 | |||||||
22 | 11 | 25 | 31.4{3.20} | 10.0 | 314 {32} | 11.2 | 353 {36} | 12.5 | 392 {40} | SWF22- | 25 | |
30 | 26.2{2.67} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 22.4{2.29} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 19.6{2.00} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 17.4{1.78} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 15.7{1.60} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 14.3{1.45} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 13.1{1.33} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 12.1{1.23} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 11.2{1.14} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 10.5{1.07} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 9.8{1.00} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 8.7{0.89} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 7.8{0.80} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 6.3{0.64} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 5.2{0.53} | 60.0 | 67.5 | 75.0 | 150 | |||||||
Usage Count | 1 Million Times | 500,000 Times | 300,000 Times |
D | d | L | Spring Constant N/mm{kgf/mm} | F=Lx40% | F=Lx45% | F=Lx50% | Part Number | Unit Price | ||||
Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | TypeD-L | ||||||
25 | 13.5 | 25 | 39.2{4.00} | 10.0 | 392 {40} | 11.2 | 441 {45} | 12.5 | 490 {50} | SWF25- | 25 | |
30 | 32.7{3.33} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 28.0{2.86} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 24.5{2.50} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 21.8{2.22} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 19.6{2.00} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 17.8{1.82} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 16.3{1.67} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 15.1{1.54} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 14.0{1.43} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 13.1{1.33} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 12.3{1.25} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 10.9{1.11} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 9.8{1.00} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 7.8{0.80} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 6.5{0.67} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 5.6{0.57} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 4.9{0.50} | 80.0 | 90.0 | 100.0 | 200 | |||||||
27 | 13.5 | 25 | 47.1{4.80} | 10.0 | 471 {48} | 11.2 | 530 {54} | 12.5 | 588 {60} | SWF27- | 25 | |
30 | 39.2{4.00} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 33.6{3.43} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 29.4{3.00} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 26.2{2.67} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 23.5{2.40} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 21.4{2.18} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 19.6{2.00} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 18.1{1.85} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 16.8{1.71} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 15.7{1.60} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 14.7{1.50} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 13.1{1.33} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 11.8{1.20} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 9.4{0.96} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 7.8{0.80} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 6.7{0.69} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 5.9{0.60} | 80.0 | 90.0 | 100.0 | 200 | |||||||
30 | 16 | 25 | 56.5{5.76} | 10.0 | 565 {58} | 11.2 | 635 {65} | 12.5 | 706 {72} | SWF30- | 25 | |
30 | 47.1{4.80} | 12.0 | 13.5 | 15.0 | 30 | |||||||
35 | 40.3{4.11} | 14.0 | 15.7 | 17.5 | 35 | |||||||
40 | 35.3{3.60} | 16.0 | 18.0 | 20.0 | 40 | |||||||
45 | 31.4{3.20} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 28.2{2.88} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 25.7{2.62} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 23.5{2.40} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 21.7{2.22} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 20.2{2.06} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 18.8{1.92} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 17.7{1.80} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 15.7{1.60} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 14.1{1.44} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 11.3{1.15} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 9.4{0.96} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 8.1{0.82} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 7.1{0.72} | 80.0 | 90.0 | 100.0 | 200 | |||||||
35 | 19 | 40 | 48.0{4.89} | 16.0 | 768 {78} | 18.0 | 864 {88} | 20.0 | 960 {98} | SWF35- | 40 | |
45 | 42.7{4.35} | 18.0 | 20.2 | 22.5 | 45 | |||||||
50 | 38.4{3.92} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 34.9{3.56} | 22.0 | 24.7 | 27.5 | 55 | |||||||
60 | 32.0{3.26} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 29.5{3.01} | 26.0 | 29.2 | 32.5 | 65 | |||||||
70 | 27.4{2.80} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 25.6{2.61} | 30.0 | 33.7 | 37.5 | 75 | |||||||
80 | 24.0{2.45} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 21.3{2.18} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 19.2{1.96} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 15.4{1.57} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 12.8{1.31} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 11.0{1.12} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 9.6{0.98} | 80.0 | 90.0 | 100.0 | 200 | |||||||
Usage Count | 1 Million Times | 500,000 Times | 300,000 Times |
D | d | L | Spring Constant N/mm{kgf/mm} | F=Lx40% | F=Lx45% | F=Lx50% | Part Number | Unit Price | ||||
Fmm | Load N{kgf} | Fmm | Load N{kgf} | Fmm | Load N{kgf} | TypeD-L | ||||||
40 | 22 | 40 | 62.7{6.39} | 16.0 | 1003 {102} | 18.0 | 1129 {115} | 20.0 | 1254 {128} | SWF40- | 40 | |
45 | 55.7{5.68} | 18.0 | 20.3 | 22.5 | 45 | |||||||
50 | 50.2{5.11} | 20.0 | 22.5 | 25.0 | 50 | |||||||
55 | 45.6{4.65} | 22.0 | 24.8 | 27.5 | 55 | |||||||
60 | 41.8{4.26} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 38.6{3.93} | 26.0 | 29.3 | 32.5 | 65 | |||||||
70 | 35.8{3.65} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 33.4{3.41} | 30.0 | 33.8 | 37.5 | 75 | |||||||
80 | 31.4{3.20} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 27.9{2.84} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 25.1{2.56} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 20.1{2.05} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 16.7{1.70} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 14.3{1.46} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 12.5{1.28} | 80.0 | 90.0 | 100.0 | 200 | |||||||
225 | 11.1{1.14} | 90.0 | 101.3 | 112.5 | 225 | |||||||
250 | 10.0{1.02} | 100.0 | 112.5 | 125.0 | 250 | |||||||
275 | 9.1{0.93} | 110.0 | 123.8 | 137.5 | 275 | |||||||
300 | 8.4{0.85} | 120.0 | 135.0 | 150.0 | 300 | |||||||
50 | 27.50 | 50 | 78.4{7.99} | 20.0 | 1568 {160} | 22.5 | 1764 {180} | 25.0 | 1960 {200} | SWF50- | 50 | |
55 | 71.3{7.27} | 22.0 | 24.8 | 27.5 | 55 | |||||||
60 | 65.3{6.66} | 24.0 | 27.0 | 30.0 | 60 | |||||||
65 | 60.3{6.15} | 26.0 | 29.3 | 32.5 | 65 | |||||||
70 | 56.0{5.71} | 28.0 | 31.5 | 35.0 | 70 | |||||||
75 | 52.3{5.33} | 30.0 | 33.8 | 37.5 | 75 | |||||||
80 | 49.0{5.00} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 43.6{4.44} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 39.2{4.00} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 31.4{3.20} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 26.1{2.66} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 22.4{2.28} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 19.6{2.00} | 80.0 | 90.0 | 100.0 | 200 | |||||||
225 | 17.4{1.78} | 90.0 | 101.3 | 112.5 | 225 | |||||||
250 | 15.7{1.60} | 100.0 | 112.5 | 125.0 | 250 | |||||||
275 | 14.3{1.45} | 110.0 | 123.8 | 137.5 | 275 | |||||||
300 | 13.1{1.33} | 120.0 | 135.0 | 150.0 | 300 | |||||||
350 | 11.2{1.14} | 140.0 | 157.5 | 175.0 | 350 | |||||||
400 | 9.8{1.00} | 160.0 | 180.0 | 200.0 | 400 | |||||||
450 | 8.7{0.89} | 180.0 | 202.5 | 225.0 | 450 | |||||||
500 | 7.8{0.80} | 200.0 | 225.0 | 250.0 | 500 | |||||||
60 | 33 | 60 | 94.0{9.59} | 24.0 | 2256 {230} | 27.0 | 2538 {259} | 30.0 | 2820 {288} | SWF60- | 60 | |
70 | 80.6{8.22} | 28.0 | 31.5 | 35.0 | 70 | |||||||
80 | 70.5{7.19} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 62.7{6.39} | 36.0 | 40.0 | 45.0 | 90 | |||||||
100 | 56.4{5.75} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 45.1{4.60} | 50.0 | 56.2 | 62.5 | 125 | |||||||
150 | 37.6{3.83} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 32.2{3.29} | 70.0 | 78.7 | 87.5 | 175 | |||||||
200 | 28.2{2.88} | 80.0 | 90.0 | 100.0 | 200 | |||||||
225 | 25.1{2.56} | 90.0 | 101.3 | 112.5 | 225 | |||||||
250 | 22.6{2.30} | 100.0 | 112.5 | 125.0 | 250 | |||||||
275 | 20.5{2.09} | 110.0 | 123.8 | 137.5 | 275 | |||||||
300 | 18.8{1.92} | 120.0 | 135.0 | 150.0 | 300 | |||||||
350 | 16.1{1.64} | 140.0 | 157.5 | 175.0 | 350 | |||||||
400 | 14.1{1.44} | 160.0 | 180.0 | 200.0 | 400 | |||||||
450 | 12.5{1.28} | 180.0 | 202.5 | 225.0 | 450 | |||||||
500 | 11.3{1.15} | 200.0 | 225.0 | 250.0 | 500 | |||||||
70 | 38.5 | 70 | 112{11.4} | 28.0 | 3136 {320} | 31.5 | 3528 {360} | 35.0 | 3920 {400} | SWF70- | 70 | |
80 | 98.0{9.99} | 32.0 | 36.0 | 40.0 | 80 | |||||||
90 | 87.1{8.88} | 36.0 | 40.5 | 45.0 | 90 | |||||||
100 | 78.4{7.99} | 40.0 | 45.0 | 50.0 | 100 | |||||||
125 | 62.7{6.40} | 50.0 | 56.3 | 62.5 | 125 | |||||||
150 | 52.3{5.33} | 60.0 | 67.5 | 75.0 | 150 | |||||||
175 | 44.8{4.57} | 70.0 | 78.8 | 87.5 | 175 | |||||||
200 | 39.2{4.00} | 80.0 | 90.0 | 100.0 | 200 | |||||||
250 | 31.4{3.20} | 100.0 | 112.5 | 125.0 | 250 | |||||||
300 | 26.1{2.66} | 120.0 | 135.0 | 150.0 | 300 | |||||||
350 | 22.4{2.28} | 140.0 | 157.5 | 175.0 | 350 | |||||||
Usage Count | 1 Million Times | 500,000 Times | 300,000 Times |
3D preview is not available, because the part number has not yet been determined.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Allowable Load (Configurable Range) (N) | Max. Load (N) | Height upon Max. Load applied L-F (mm) | Free Length L (mm) | Outer Dia. D (or D1) (mm) | Inner Dia. D-2d (or D) (mm) | Spring Constant (N/mm) | Allowable Deflection (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1.13 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 7.5 | 15 | 6 | 3 | 7.8 | 7.5 | ||
1.13 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 10 | 20 | 6 | 3 | 5.9 | 10 | ||
1.38 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 12.5 | 25 | 6 | 3 | 4.7 | 12.5 | ||
1.40 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 15 | 30 | 6 | 3 | 3.9 | 15 | ||
1.34 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 17.5 | 35 | 6 | 3 | 3.4 | 17.5 | ||
1.49 € | 1 |
Same day
Stock | 10 | 50.01 to 73.00 | 59 | 20 | 40 | 6 | 3 | 2.9 | 20 | ||
1.03 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 5 | 10 | 8 | 4 | 15.7 | 5 | ||
0.90 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 7.5 | 15 | 8 | 4 | 10.5 | 7.5 | ||
1.09 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 10 | 20 | 8 | 4 | 7.8 | 10 | ||
1.21 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 12.5 | 25 | 8 | 4 | 6.3 | 12.5 | ||
1.21 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 15 | 30 | 8 | 4 | 5.2 | 15 | ||
1.29 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 17.5 | 35 | 8 | 4 | 4.5 | 17.5 | ||
1.60 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 20 | 40 | 8 | 4 | 3.9 | 20 | ||
1.81 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 22.5 | 45 | 8 | 4 | 3.5 | 22.5 | ||
1.64 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 25 | 50 | 8 | 4 | 3.1 | 25 | ||
2.04 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 79 | 27.5 | 55 | 8 | 4 | 2.9 | 27.5 | ||
2.04 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 79 | 30 | 60 | 8 | 4 | 2.6 | 30 | ||
2.30 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 79 | 32.5 | 65 | 8 | 4 | 2.4 | 32.5 | ||
2.46 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 79 | 35 | 70 | 8 | 4 | 2.2 | 35 | ||
2.61 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 79 | 37.5 | 75 | 8 | 4 | 2.1 | 37.5 | ||
2.40 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 79 | 40 | 80 | 8 | 4 | 2 | 40 | ||
1.11 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 5 | 10 | 10 | 5 | 19.6 | 5 | ||
1.03 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 7.5 | 15 | 10 | 5 | 13.1 | 7.5 | ||
1.11 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 10 | 20 | 10 | 5 | 9.8 | 10 | ||
1.05 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 12.5 | 25 | 10 | 5 | 7.8 | 12.5 | ||
1.18 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 15 | 30 | 10 | 5 | 6.5 | 15 | ||
1.24 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 17.5 | 35 | 10 | 5 | 5.9 | 17.5 | ||
1.28 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 20 | 40 | 10 | 5 | 4.9 | 20 | ||
1.40 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 22.5 | 45 | 10 | 5 | 4.4 | 22.5 | ||
1.49 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 25 | 50 | 10 | 5 | 3.9 | 25 | ||
1.67 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 27.5 | 55 | 10 | 5 | 3.6 | 27.5 | ||
1.83 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 30 | 60 | 10 | 5 | 3.3 | 30 | ||
1.85 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 32.5 | 65 | 10 | 5 | 3 | 32.5 | ||
2.04 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 35 | 70 | 10 | 5 | 2.8 | 35 | ||
2.30 € | 1 | 5 Days | 10 | 73.01 to 107.00 | 98 | 37.5 | 75 | 10 | 5 | 2.6 | 37.5 | ||
2.05 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 40 | 80 | 10 | 5 | 2.5 | 40 | ||
2.67 € | 1 |
Same day
Stock | 10 | 73.01 to 107.00 | 98 | 45 | 90 | 10 | 5 | 2.2 | 45 | ||
1.13 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 7.5 | 15 | 12 | 6 | 18.3 | 7.5 | ||
1.16 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 10 | 20 | 12 | 6 | 13.7 | 10 | ||
1.26 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 12.5 | 25 | 12 | 6 | 11 | 12.5 | ||
1.49 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 15 | 30 | 12 | 6 | 9.2 | 15 | ||
1.59 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 17.5 | 35 | 12 | 6 | 7.8 | 17.5 | ||
1.61 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 20 | 40 | 12 | 6 | 6.9 | 20 | ||
1.87 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 22.5 | 45 | 12 | 6 | 6.1 | 22.5 | ||
1.77 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 25 | 50 | 12 | 6 | 5.5 | 25 | ||
2.20 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 27.5 | 55 | 12 | 6 | 5 | 27.5 | ||
2.33 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 30 | 60 | 12 | 6 | 4.6 | 30 | ||
2.43 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 32.5 | 65 | 12 | 6 | 4.2 | 32.5 | ||
2.77 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 35 | 70 | 12 | 6 | 3.9 | 35 | ||
2.80 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 37.5 | 75 | 12 | 6 | 3.7 | 37.5 | ||
2.95 € | 1 | 5 Days | 10 | 107.01 to 150.00 | 137 | 40 | 80 | 12 | 6 | 3.4 | 40 | ||
3.08 € | 1 |
Same day
Stock | 10 | 107.01 to 150.00 | 137 | 45 | 90 | 12 | 6 | 3.1 | 45 | ||
1.62 € | 1 |
Same day
Stock | 10 | 150.01 to 230.00 | 177 | 10 | 20 | 14 | 7 | 17.7 | 10 | ||
1.84 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 12.5 | 25 | 14 | 7 | 14.1 | 12.5 | ||
2.02 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 15 | 30 | 14 | 7 | 11.8 | 15 | ||
2.14 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 17.5 | 35 | 14 | 7 | 10.1 | 17.5 | ||
2.28 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 20 | 40 | 14 | 7 | 8.8 | 20 | ||
2.38 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 22.5 | 45 | 14 | 7 | 7.8 | 22.5 | ||
2.61 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 25 | 50 | 14 | 7 | 7.1 | 25 | ||
2.80 € | 1 | 5 Days | 10 | 150.01 to 230.00 | 177 | 27.5 | 55 | 14 | 7 | 6.4 | 27.5 |
Loading...
Material | Oil Tempered Wire |
---|
Configure
Stock
Basic Attributes
Allowable Load (Configurable Range)(N)
Max. Load(N)
Height upon Max. Load applied L-F(mm)
Free Length L(mm)
Outer Dia. D (or D1)(mm)
Inner Dia. D-2d (or D)(mm)
Spring Constant(N/mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes