Flat Wire Coil Springs / Deflection 25%-32% / O.D. Referenced

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Flat Wire Coil Springs/Deflection 25%-32%/O.D. Referenced:Related Image

Material: Oil tempered wires for springs

Specifications

Part Number
SWL22-100
SWM20-80
DdLSpring Constant
N/mm{kgf/mm}
F=Lx25.6%F=Lx28.8%F=Lx32%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
631520.4{2.08}3.879
{8.0}
4.388
{9.0}
4.898
{10}
SWM 6-15 
2015.3{1.56}5.15.86.420 
2512.3{1.25}6.47.28.025 
3010.2{1.04}7.78.69.630 
358.8{0.89}9.010.111.235 
407.7{0.78}10.211.512.840 
456.8{0.69}11.513.014.445 
506.1{0.63}12.814.416.050 
555.6{0.57}14.115.817.655 
605.1{0.52}15.417.319.260 
841042.9{4.37}2.6110
{11}
2.9123
{13}
3.2137
{14}
SWM 8-10 
1528.6{2.91}3.84.34.815 
2021.5{2.18}5.15.86.420 
2517.2{1.75}6.47.28.025 
3014.3{1.46}7.78.69.630 
3512.2{1.25}9.010.111.235 
4010.7{1.09}10.211.512.840 
459.5{0.97}11.513.014.445 
508.6{0.87}12.814.416.050 
557.8{0.79}14.115.817.655 
607.1{0.73}15.417.319.260 
656.6{0.67}16.618.720.865 
706.1{0.62}17.920.222.470 
755.7{0.58}19.221.624.075 
805.4{0.55}20.523.025.680 
1051061.3{6.25}2.6157
{16}
2.9176
{18}
3.2196
{20}
SWM 10-10 
1540.9{4.17}3.84.34.815 
2030.6{3.13}5.15.86.420 
2524.5{2.50}6.47.28.025 
3020.4{2.08}7.78.69.630 
3517.5{1.79}9.010.111.235 
4015.3{1.56}10.211.512.840 
4513.6{1.39}11.513.014.445 
5012.3{1.25}12.814.416.050 
5511.1{1.14}14.115.817.655 
6010.2{1.04}15.417.319.260 
659.4{0.96}16.618.720.865 
708.8{0.89}17.920.222.470 
758.2{0.83}19.221.624.075 
807.7{0.78}20.523.025.680 
906.8{0.69}23.025.928.890 
1261559.2{6.04}3.8227
{23}
4.3256
{26}
4.8284
{29}
SWM 12-15 
2044.4{4.53}5.15.86.420 
2535.5{3.63}6.47.28.025 
3029.6{3.02}7.78.69.630 
3525.4{2.59}9.010.111.235 
4022.2{2.27}10.211.512.840 
4519.7{2.01}11.513.014.445 
5017.8{1.81}12.814.416.050 
5516.2{1.65}14.115.817.655 
6014.8{1.51}15.417.319.260 
6513.7{1.39}16.618.720.865 
7012.7{1.29}17.920.222.470 
7511.8{1.21}19.221.624.075 
8011.1{1.13}20.523.025.680 
909.9{1.01}23.025.928.890 
1472059.8{6.09}5.1306
{31}
5.8345
{35}
6.4383
{39}
SWM 14-20 
2547.9{4.88}6.47.28.025 
3039.9{4.08}7.78.69.630 
3534.2{3.48}9.010.111.235 
4029.9{3.05}10.211.512.840 
4526.6{2.71}11.513.014.445 
5023.9{2.44}12.814.416.050 
5521.8{2.22}14.115.817.655 
6019.9{2.03}15.417.319.260 
6518.4{1.88}16.618.720.865 
7017.1{1.74}17.920.222.470 
7516.0{1.63}19.221.624.075 
8015.0{1.52}20.523.025.680 
9013.3{1.35}23.025.928.890 
10012.0{1.22}25.628.832.0100 
Usage Count1 Million Times500,000 Times300,000 Times  
DdLSpring Constant
N/mm{kgf/mm}
F=Lx25.6%F=Lx28.8%F=Lx32%Part NumberUnit Price
FmmLoad N{kgf}FmmLoad N{kgf}FmmLoad N{kgf}Type D-L
1682078.1{7.97}5.1400
{41}
5.8450
{46}
6.4500
{51}
SWM 16-20 
2562.5{6.38}6.47.28.025 
3052.1{5.31}7.78.69.630 
3544.7{4.55}9.010.111.235 
4039.1{3.98}10.211.512.840 
4534.7{3.54}11.513.014.445 
5031.3{3.19}12.814.416.050 
5528.4{2.90}14.115.817.655 
6026.0{2.66}15.417.319.260 
6524.0{2.45}16.618.720.865 
7022.3{2.28}17.920.222.470 
7520.8{2.13}19.221.624.075 
8019.5{1.99}20.523.025.680 
9017.4{1.77}23.025.928.890 
10015.6{1.59}25.628.832.0100 
1892099.6{10.2}5.1510
{52}
5.8574
{59}
6.4637
{65}
SWM 18-20 
2579.7{8.13}6.47.28.025 
3066.4{6.77}7.78.69.630 
3556.9{5.80}9.010.111.235 
4049.8{5.08}10.211.512.840 
4544.3{4.51}11.513.014.445 
5039.8{4.06}12.814.416.050 
5536.2{3.69}14.115.817.655 
6033.2{3.39}15.417.319.260 
6530.6{3.13}16.618.720.865 
7028.5{2.90}17.920.222.470 
7526.6{2.71}19.221.624.075 
8024.9{2.54}20.523.025.680 
9022.1{2.26}23.025.928.890 
10019.9{2.03}25.628.832.0100 
201020123{12.5}5.1628
{64}
5.8706
{72}
6.4784
{80}
SWM 20-20 
2598.0{10.0}6.47.28.025 
3081.7{8.33}7.78.69.630 
3570.0{7.14}9.010.111.235 
4061.3{6.25}10.211.512.840 
4554.4{5.55}11.513.014.445 
5049.0{5.00}12.814.416.050 
5544.5{4.55}14.115.817.655 
6040.8{4.17}15.417.319.260 
6537.7{3.85}16.618.720.865 
7035.0{3.57}17.920.222.470 
7532.7{3.33}19.221.624.075 
8030.6{3.13}20.523.025.680 
9027.2{2.78}23.025.928.890 
10024.5{2.50}25.628.832.0100 
12519.6{2.00}32.036.040.0125 
15016.3{1.67}38.443.248.0150 
221125119{12.1}6.4761
{78}
7.2856
{87}
8.0951
{97}
SWM 22-25 
3099.1{10.1}7.78.69.630 
3584.9{8.66}9.010.111.235 
4074.3{7.58}10.211.512.840 
4566.1{6.74}11.513.014.445 
5059.5{6.06}12.814.416.050 
5554.0{5.51}14.115.817.655 
6049.5{5.05}15.417.319.260 
6545.7{4.66}16.618.720.865 
7042.5{4.33}17.920.222.470 
7539.6{4.04}19.221.624.075 
8037.2{3.79}20.523.025.680 
9033.0{3.37}23.025.928.890 
10029.7{3.03}25.628.832.0100 
12523.8{2.43}32.036.040.0125 
15019.8{2.02}38.443.248.0150 
2512.525153{15.6}6.4981
{100}
7.21103
{113}
8.01225
{125}
SWM 25-25 
30128{13.0}7.78.69.630 
35109{11.2}9.010.111.235 
4095.7{9.77}10.211.512.840 
4585.1{8.68}11.513.014.445 
5076.6{7.81}12.814.416.050 
5569.6{7.10}14.115.817.655 
6063.8{6.51}15.417.319.260 
6558.9{6.01}16.618.720.865 
7054.7{5.58}17.920.222.470 
7551.0{5.21}19.221.624.075 
8047.9{4.88}20.523.025.680 
9042.5{4.34}23.025.928.890 
10038.3{3.91}25.628.832.0100 
12530.6{3.13}32.036.040.0125 
15025.5{2.60}38.443.248.0150 
17521.9{2.23}44.850.456.0175 
Usage Count1 Million Times500,000 Times300,000 Times  

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
SWM6-15
SWM6-20
SWM6-25
SWM6-30
SWM6-35
SWM6-40
SWM6-45
SWM6-50
SWM6-55
SWM6-60
SWM8-10
SWM8-15
SWM8-20
SWM8-25
SWM8-30
SWM8-35
SWM8-40
SWM8-45
SWM8-50
SWM8-55
SWM8-60
SWM8-65
SWM8-70
SWM8-75
SWM8-80
SWM10-10
SWM10-15
SWM10-20
SWM10-25
SWM10-30
SWM10-35
SWM10-40
SWM10-45
SWM10-50
SWM10-55
SWM10-60
SWM10-65
SWM10-70
SWM10-75
SWM10-80
SWM10-90
SWM12-15
SWM12-20
SWM12-25
SWM12-30
SWM12-35
SWM12-40
SWM12-45
SWM12-50
SWM12-55
SWM12-60
SWM12-65
SWM12-70
SWM12-75
SWM12-80
SWM12-90
SWM14-20
SWM14-25
SWM14-30
SWM14-35
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSAllowable Load (Configurable Range)
(N)
Max. Load
(N)
Height upon Max. Load applied L-F
(mm)
Free Length L
(mm)
Outer Dia. D (or D1)
(mm)
Inner Dia. D-2d (or D)
(mm)
Spring Constant
(N/mm)
Allowable Deflection
(mm)

1.23 €

1 Same day

Stock

1073.01 to 107.009810.2156320.44.8

1.41 €

1 Same day

Stock

1073.01 to 107.009813.6206315.36.4

1.09 €

1 Available 5 Days 1073.01 to 107.009817256312.38

1.20 €

1 Available 5 Days 1073.01 to 107.009820.4306310.29.6

1.31 €

1 Available 5 Days 1073.01 to 107.009823.835638.811.2

1.31 €

1 Available 5 Days 1073.01 to 107.009827.240637.712.8

1.43 €

1 Available 5 Days 1073.01 to 107.009830.645636.814.4

1.88 €

1 5 Days 1073.01 to 107.00983450636.116

1.67 €

1 Available 5 Days 1073.01 to 107.009837.455635.617.6

2.01 €

1 Same day

Stock

1073.01 to 107.009840.860635.119.2

0.88 €

1 5 Days 10107.01 to 150.001376.8108442.93.2

0.82 €

1 Same day

Stock

10107.01 to 150.0013710.2158428.64.8

0.92 €

1 Same day

Stock

10107.01 to 150.0013713.6208421.56.4

0.95 €

1 Same day

Stock

10107.01 to 150.0013717258417.28

1.09 €

1 Same day

Stock

10107.01 to 150.0013720.4308414.39.6

1.10 €

1 Same day

Stock

10107.01 to 150.0013723.8358412.211.2

1.09 €

1 Available 5 Days 10107.01 to 150.0013727.2408410.712.8

1.30 €

1 Available 5 Days 10107.01 to 150.0013730.645849.514.4

1.54 €

1 Available 5 Days 10107.01 to 150.001373450848.616

1.77 €

1 Available 5 Days 10107.01 to 150.0013737.455847817.6

1.95 €

1 Available 5 Days 10107.01 to 150.0013740.860847.119.2

2.17 €

1 Available 5 Days 10107.01 to 150.0013744.265846.620.8

2.34 €

1 Available 5 Days 10107.01 to 150.0013747.670846.122.4

2.57 €

1 Available 5 Days 10107.01 to 150.001375175845.724

2.81 €

1 Available 5 Days 10107.01 to 150.0013754.480845.425.6

0.83 €

1 Same day

Stock

10150.01 to 230.001966.81010561.33.2

0.90 €

1 5 Days 10150.01 to 230.0019610.21510540.94.8

0.77 €

1 Same day

Stock

10150.01 to 230.0019613.62010530.66.4

0.92 €

1 Same day

Stock

10150.01 to 230.00196172510524.58

1.23 €

1 Same day

Stock

10150.01 to 230.0019620.43010520.49.6

1.33 €

1 5 Days 10150.01 to 230.0019623.83510517.511.2

1.09 €

1 Available 5 Days 10150.01 to 230.0019627.24010515.312.8

1.74 €

1 Same day

Stock

10150.01 to 230.0019630.64510513.614.4

2.04 €

1 5 Days 10150.01 to 230.00196345010512.316

1.31 €

1 Available 5 Days 10150.01 to 230.0019637.45510511.117.6

1.43 €

1 5 Days 10150.01 to 230.0019640.86010510.219.2

1.90 €

1 Same day

Stock

10150.01 to 230.0019644.2651059.420.8

1.54 €

1 Available 5 Days 10150.01 to 230.0019647.6701058.822.4

1.77 €

1 Available 5 Days 10150.01 to 230.0019651751058.224

1.95 €

1 Available 5 Days 10150.01 to 230.0019654.4801057.725.6

2.12 €

1 Available 5 Days 10150.01 to 230.0019661.2901056.828.8

1.16 €

1 Same day

Stock

10230.01 to 580.0028410.21512659.24.8

1.21 €

1 5 Days 10230.01 to 580.0028413.62012644.46.4

1.29 €

1 Same day

Stock

10230.01 to 580.00284172512635.58

1.20 €

1 Available 5 Days 10230.01 to 580.0028420.43012629.69.6

1.30 €

1 Available 5 Days 10230.01 to 580.0028423.83512625.411.2

1.31 €

1 Available 5 Days 10230.01 to 580.0028427.24012622.212.8

2.05 €

1 Same day

Stock

10230.01 to 580.0028430.64512619.714.4

1.54 €

1 Available 5 Days 10230.01 to 580.00284345012617.816

1.67 €

1 Available 5 Days 10230.01 to 580.0028437.45512616.217.6

2.51 €

1 Same day

Stock

10230.01 to 580.0028440.86012614.819.2

1.84 €

1 Available 5 Days 10230.01 to 580.0028444.26512613.720.8

2.57 €

1 5 Days 10230.01 to 580.0028447.67012612.722.4

2.06 €

1 Available 5 Days 10230.01 to 580.00284517512611.824

3.06 €

1 5 Days 10230.01 to 580.0028454.48012611.125.6

3.08 €

1 Same day

Stock

10230.01 to 580.0028461.2901269.928.8

1.43 €

1 Available 5 Days 10230.01 to 580.0038313.62014759.86.4

1.43 €

1 Available 5 Days 10230.01 to 580.00383172514747.98

1.54 €

1 Available 5 Days 10230.01 to 580.0038320.43014739.99.6

1.64 €

1 Available 5 Days 10230.01 to 580.0038323.83514734.211.2

Loading...

More Information

• Load calculation method = Spring constant x Deflection
(Int'l Unit) N=N/mmxFmm
kgf=kgf/mmxFmm
(kgf=Nx0.101972)
How to use coil springs, and precautions >>P.328
About D dimension and back facing hole, and D dimension and shaft, see >>P.1881.
Sizes larger than D25 are listed in "Press Die and Mold Components".

Basic information

Material Oil Tempered Wire

MISUMI Unit еxample related to this product

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360