Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | - | Color |
HFCQN4-1020 | - | B |
Part Number | Color | Unit Price | Volume Discount Rate | Applicable Extrusion | |
Type | Extrusion | 1 ~ 8 pc(s). | 9~200 | ||
HFCQN4 | 1020 | B (Black) | HFSQN4-1020 | ||
1030 | HFSQN4-1030 | ||||
1050 | HFSQN4-1050 | ||||
1520 | HFSQN4-1520 | ||||
1540 | HFSQN4-1540 | ||||
1570 | HFSQN4-1570 | ||||
HFCFIN5 | 1020 | HFSFIN5-1020 | |||
HFCFIN6 | 1530 | HFSFIN6-1530 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HFCQN4-1020-B |
HFCQN4-1030-B |
HFCQN4-1050-B |
HFCQN4-1520-B |
HFCQN4-1540-B |
HFCQN4-1570-B |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Compatible Frame Size | |
---|---|---|---|---|---|---|
1.88 € | 1 | Available | 5 Days | 10 | 1020 | |
2.02 € | 1 | Available | 5 Days | 10 | 1030 | |
2.94 € | 1 | Available | 5 Days | 10 | 1050 | |
2.34 € 1.64 € | 1 | Available |
Same day
Stock | 10 | 1520 | |
2.20 € | 1 | Available | 5 Days | 10 | 1540 | |
2.65 € | 1 | Available | 5 Days | 10 | 1570 |
Loading...
Type | Extrusion End Caps | Extrusion No. | 4 | Color | B (Black) |
---|---|---|---|---|---|
Compatible Frame Series | HFSQN |