Insulating Papers

Insulating Papers
  • Volume Discount
Insulating paper product made from AES Wool has excellent flexibility and can be bent when used. Can be cut with scissors or a utility knife.

(i)Remark

  • Be careful when bending as it is easier to tear than conventional products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.


Ambient Operating Temperature up to 1300°C
Material: AES Wool

Specifications

Part Number-A-B
HIFPN3-100-400
Part NumberSelection
TypeTAB
HIFPN1100100
200
400
600
400
800
2100
400
800
3100
400
800
HIFP has been changed to HIFPN.
Be careful when bending as it is easier to tear than conventional products
■Features
Insulating paper product made from AES Wool has excellent flexibility and can be bent when used.
Can be cut with scissors or a utility knife.
■Tolerance
T DimensionA DimensionB Dimension
12344
±0.15±0.25±0.30-2-2
■Properties
Density (kg/m3)250
Max. Operating Temperature (°C)1300
Thermal Conductivity
(W/m·K)
400°C0.08
600°C0.12
800°C0.17
1000°C0.23
Tensile Strength
(N/25mm)
T1mm23
2mm39
3mm58

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
HIFPN1-100-100
HIFPN1-100-200
HIFPN1-100-400
HIFPN1-100-600
HIFPN1-400-100
HIFPN1-400-200
HIFPN1-400-400
HIFPN1-400-600
HIFPN1-800-100
HIFPN1-800-200
HIFPN1-800-400
HIFPN1-800-600
HIFPN2-100-100
HIFPN2-100-200
HIFPN2-100-400
HIFPN2-100-600
HIFPN2-400-100
HIFPN2-400-200
HIFPN2-400-400
HIFPN2-400-600
HIFPN2-800-100
HIFPN2-800-200
HIFPN2-800-400
HIFPN2-800-600
HIFPN3-100-100
HIFPN3-100-200
HIFPN3-100-400
HIFPN3-100-600
HIFPN3-400-100
HIFPN3-400-200
HIFPN3-400-400
HIFPN3-400-600
HIFPN3-800-100
HIFPN3-800-200
HIFPN3-800-400
HIFPN3-800-600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Plate Thickness T
(mm)
Width B
(mm)
Length A
(mm)

3.20 €

1 Available 8 Days 1100100

3.94 €

1 Available 8 Days 1200100

5.38 €

1 Available 8 Days 1400100

7.93 €

1 Available 8 Days 1600100

5.38 €

1 Available 8 Days 1100400

9.37 €

1 Available 8 Days 1200400

16.77 €

1 Available 8 Days 1400400

24.22 €

1 Available 8 Days 1600400

9.37 €

1 Available 8 Days 1100800

16.77 €

1 Available 8 Days 1200800

30.62 €

1 Available 8 Days 1400800

43.47 €

1 Available 8 Days 1600800

3.94 €

1 Available 8 Days 2100100

5.38 €

1 Available 8 Days 2200100

7.93 €

1 Available 8 Days 2400100

11.85 €

1 Available 8 Days 2600100

7.93 €

1 Available 8 Days 2100400

14.33 €

1 Available 8 Days 2200400

26.66 €

1 Available 8 Days 2400400

38.54 €

1 Available 8 Days 2600400

14.33 €

1 Available 8 Days 2100800

26.66 €

1 Available 8 Days 2200800

49.86 €

1 Available 8 Days 2400800

72.62 €

1 Available 8 Days 2600800

4.73 €

1 Available 8 Days 3100100

6.41 €

1 Available 8 Days 3200100

11.39 €

1 Available 8 Days 3400100

16.77 €

1 Available 8 Days 3600100

11.39 €

1 Available 8 Days 3100400

21.28 €

1 Available 8 Days 3200400

40.51 €

1 Available 8 Days 3400400

59.75 €

1 Available 8 Days 3600400

21.28 €

1 Available 8 Days 3100800

40.51 €

1 Available 8 Days 3200800

78.05 €

1 Available 8 Days 3400800

114.64 €

1 Available 8 Days 3600800

Loading...

  1. 1

Basic information

Recommended Operating Temperature(℃) Room Temp. to 1300 Application Very High Temperature Resistance Type No Drilling Alteration

Tech Support