[NAAMS] Locating Pin 6-Way Large Head

[NAAMS] Locating Pin 6-Way Large Head
• Shape: Without Shoulder
• Style: A Lead and Head Size Configurable
• Shank Style: Standard / Screw Mount

(i)Remark

  • For EN 1.3343 Equiv. material NAAMS pins, the tolerance of the distance from center to flat for the pin head is 10mm 0/-0.05. Before change: 10mm 0/-0.03 → After change: 10mm 0/-0.05
  • Effective 10/1/2023, the NAAMS TiN Locating Pin Surface Treatment will be replaced with Rainbow DLC.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.



 
*Note 1: M2 pins are hardened through with a drawn shank.

 


*Clearance groove dimension is a reference value.
Head Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
C
Shape
Sphere[NAAMS] Locating Pin A&D Configurable Small Head:Related Image
 
Type[ M ]MaterialHeat TreatFinishAdd. Notes
APFHL
EN 1.6523 Equiv.

Carburized 58~62 Rc~
(Depth 0.5-0.7) after grinding

P for no Finish
T for TiN (Titanium Nitride Coating)
R for Rainbow DLC Coating

G - Ground

M2APFHL
EN 1.3343 Equiv.

Through hardned 58-65 HRC
(with drawn shank >35 HRC)

P for no Finish
R for Rainbow DLC Coating

G - Ground

Specifications 
Part Number
          
Type Coating Tip Shape D Head Dia. A H T
APFHL P A-D18.55-A43-H28.6-T21.12
APFHL R C-D25.43-A68-H42.8-T38.43
M2APFHL R B-D21.45-A60.4-H32-T15
M2APFHL P C-D18.42-A82.5-H45.2-T46.63

Configurable NAAMS  ( 6-way )
TypeCoatingTip ShapeØD (0.01mm Inc. )A Lead Length (0.1 mm Inc.)ØH
(0.1mm Inc. )
T
(0.01mm Inc.)
B RadC Rad
Dia.Tol. h6
APFHL (Round)
M2APFHL (Round)  
P - Plain
T - TiN
(not available on M2 Pins)
R - Rainbow DLC
A

B

C
16.00 ~ 18.00+0.000
-0.011
16 ~ 10026.0 ~ 50.0
H≥D+10
12 ~ 96
T≤A-4
2.0A
C=Dx3.0 (Ø≤16)
C=Dx2.0 (Ø>16)
B
C=Dx1.5 (Ø≤16)
C=Dx1.0 (Ø>16)

C
C=Dx0.5
18.01 ~ 30.00+0.000
-0.013
30.01 ~ 40.00+0.000
-0.016

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
APFHLPA-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
APFHLPB-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
APFHLPC-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
APFHLRA-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
APFHLRB-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
APFHLRC-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLPA-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLPB-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLPC-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLRA-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLRB-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
M2APFHLRC-D[16-40/0.01]-A[16-100/0.1]-H[26-50/0.1]-T[12-96/0.01]
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Tip Shape Surface Treatment Material Dimension T
(mm)
Dimension H
(mm)
A
(mm)
Dimension D
(mm)
1 12 Days Bullet NosePlainEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 12 Days Half BulletPlainEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 12 Days SpherePlainEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days Bullet NoseRainbow DLCEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days Half BulletRainbow DLCEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days SphereRainbow DLCEN 1.6523 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 12 Days Bullet NosePlainEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 12 Days Half BulletPlainEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 12 Days SpherePlainEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days Bullet NoseRainbow DLCEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days Half BulletRainbow DLCEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40
1 26 Days SphereRainbow DLCEN 1.3343 Equiv.12 ~ 9626 ~ 5016 ~ 10016 ~ 40

Loading...

  1. 1
P/N Marking

Basic information

Shank Shape Screw Mount Head Configurable A Lead and Head Size Configurable Basic Shape Without Shoulder

Complementary Products

Tech Support