Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
![]() |
![]() | ![]() | Head Tip
| ||||||||||||||||
*Clearance groove dimension is a reference value. | **If H≥20mm then depth of two flats is 7mm and thickness of 5mm flange is a reference dimension. |
Type | [ M ]Material | Heat Treat | Finish | Add. Notes |
APFHS | EN 1.6523 Equiv. | Carburized 58~62 Rc~ | P for no Finish | G - Ground |
M2APFHS | EN 1.3343 Equiv. | Through hardned 58-65 HRC | P for no Finish | G - Ground |
Part Number | |||||||||||||
Type | Coating | Tip Shape | D Head Dia. | A | H | T | |||||||
APFHS | P | A | - | D8.55 | - | A42 | - | H16.6 | - | T32.12 | |||
APFHS | R | A | - | D15.23 | - | A73 | - | H23.5 | - | T26.05 | |||
M2APFHS | R | B | - | D6.35 | - | A50.4 | - | H20.3 | - | T40.25 | |||
M2APFHS | P | C | - | D15.06 | - | A63.5 | - | H23.6 | - | T46.63 |
Type | Coating | Tip Shape | ØD (0.01mm Inc. ) | A Lead Length (0.1 mm Inc.) | ØH (0.1mm Inc. ) | T (0.01mm Inc.) T≤A-4 | B Rad | C Rad | |
Dia. | Tol. h6 | ||||||||
APFHS (Round) M2APFHS (Round) | P - Plain T - TiN (not available on M2 Pins) R - Rainbow DLC | A B C | 5.00 ~ 6.99 | +0.000 -0.009 | 13 ~ 60 | 13.0 ~ 24.0 H≥D+8 | 9 ~ 56 | 1.0 | A C=Dx3.0 (O≤16) B C=Dx1.5 (O≤16) C C=Dx0.5 |
7.00 ~ 7.99 | 13 ~ 70 | 9 ~ 66 | |||||||
8.00 ~ 8.99 | 13 ~ 80 | 9 ~ 76 | |||||||
9.00 ~ 9.99 | 13 ~ 90 | 9 ~ 86 | |||||||
10.00 ~ 15.99 | +0.000 -0.011 | 13 ~ 100 | 9 ~ 96 | 2.0 | |||||
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | Tip Shape | Surface Treatment | Material | A (mm) | Dimension D (mm) | Dimension T (mm) | Dimension H (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
1 | 12 Days | Bullet Nose | Plain | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 12 Days | Half Bullet | Plain | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 12 Days | Sphere | Plain | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Bullet Nose | Rainbow DLC | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Half Bullet | Rainbow DLC | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Sphere | Rainbow DLC | EN 1.6523 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 12 Days | Bullet Nose | Plain | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 12 Days | Half Bullet | Plain | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 12 Days | Sphere | Plain | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Bullet Nose | Rainbow DLC | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Half Bullet | Rainbow DLC | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 | ||
1 | 26 Days | Sphere | Rainbow DLC | EN 1.3343 Equiv. | 13 ~ 100 | 5 ~ 15.99 | 9 ~ 96 | 13 ~ 24 |
Loading...
Shank Shape | Screw Mount | Head Configurable | A Lead and Head Size Configurable | Basic Shape | With Shoulder |
---|
Configure
Basic Attributes
Tip Shape
Surface Treatment
Material
A(mm)
Dimension D(mm)
Dimension T(mm)
Dimension H(mm)
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes