Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
HHPTV-OP-B HHPTV-HT-W |
Part Number | Internal Unit | Rated Torque* | Mass (g) | |||
Type | No. | Main Body Color | N⋅m | kgf⋅cm | ||
HHPTV | OP | B (Black) W (White Ivory) | Self-opening spring unit | 0 to 0.06 | 0 to 0.64 | 18 |
CL | Self-closing spring unit | 0 to 0.06 | 0 to 0.64 | |||
T | Torque unit | 0.15±0.05 | 1.53±0.51 | 19 | ||
HT | 0.35±0.1 | 3.57±1.04 |
Part Number
|
---|
HHPTV-CL-B |
HHPTV-CL-W |
HHPTV-HT-B |
HHPTV-HT-W |
HHPTV-OP-B |
HHPTV-OP-W |
HHPTV-T-B |
HHPTV-T-W |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Additional Function | Color | |
---|---|---|---|---|---|---|
15.57 € | 1 | 5 Days | Spring Built-in | Black | ||
15.57 € | 1 | 5 Days | Spring Built-in | White Ivory | ||
14.73 € | 1 | 5 Days | With Torque Function | Black | ||
14.73 € | 1 | 5 Days | With Torque Function | White Ivory | ||
15.57 € | 1 | 5 Days | Spring Built-in | Black | ||
15.57 € | 1 | 5 Days | Spring Built-in | White Ivory | ||
14.73 € | 1 | 5 Days | With Torque Function | Black | ||
14.73 € | 1 | 5 Days | With Torque Function | White Ivory |
Loading...
Type | Standard | Length(mm) | 50 | Operating Environment | Standard |
---|---|---|---|---|---|
Main Body Material | Polyacetal | Width (W)(mm) | 36 | Left/Right Side | Used in both right and left direction |
Mounting Method | Screw Mounting | Mounting Screw Hole Type | Counterbored | Properties / applications | Low Dust Generation / Insulation Property |
Material Details | Polyacetal | Environmentally Friendly | RoHS compliant (10 substances) | Bolt · Nut Assembly | Single Unit (No Screw and Nut Set) |
Main Body Surface Treatment | N/A |