Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Type | Operating Temperature |
PVC Plate | -30 to 60°C |
Part Type | - | A | - | B | - | T |
PVC | - | 955 | - | 825 | - | 5 |
Part Type | - | A | - | B | - | T | - | F | - | G | - | Bolt Nominal Diameter |
PVC6HT | - | 800 | - | 400 | - | 3 | - | F375 | - | G350 | - | N5 |
Model | 1 mm Increment | Selection T | |
Type | A | B | |
PVC–N PVCB–N | 20–2000 | 20–1000 | 3, 5, 8, 10 |
PVCTA-N PVCBTA-N | 20-1200 | 20-1000 | 3・5 |
Model | 1 mm Increment | Selection | 1 mm Increment | Bolt Nominal Diameter Selection | ||||||||
Type | Number of Holes | A | B | T | F | G | N (Through Hole) | P (Countersink Hole) | Q (Keyhole) | |||
PVC PVCB PVCTA PVCBTA | 2HT 4HT 6HT 8HT | 20–2000 | 20–1000 | 3 | 9–1991 (2HT / 4HT Type) 9–996 (6HT / 8HT Type) | 5–895 (2HT Type) 9–891 (4HT/6HT Type) 9–445 (8HT Type) | 3 4 5 6 8 | 3 | 5 6 8 | |||
5 8 10 | 3 | 4 | 5 | 6 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
PVC2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[5-995/0.5]-N[3,4,5,6,8] |
PVC2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[5-995/0.5]-P[3,4,5,6] |
PVC2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[5-995/0.5]-Q[5,6,8] |
PVC4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVC4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVC4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVC6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVC6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVC6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVC8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8] |
PVC8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6] |
PVC8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-995.5/0.5]-G[6-495.5/0.5]-Q[5,6,8] |
PVC-N-[20-2000/1]-[20-1000/1]-[3,5,8,10] |
PVCB2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-995/0.5]-N[3,4,5,6,8] |
PVCB2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-995/0.5]-P[3,4,5,6] |
PVCB2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-995/0.5]-Q[5,6,8] |
PVCB4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCB4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCB4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCB6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCB6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCB6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCB8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-495.5/0.5]-N[3,4,5,6,8] |
PVCB8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-495.5/0.5]-P[3,4,5,6] |
PVCB8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-995.5/0.5]-G[6-495.5/0.5]-Q[5,6,8] |
PVCB-N-[20-2000/1]-[20-1000/1]-[3,5] |
PVCBTA2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PVCBTA2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PVCBTA2HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCBTA4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PVCBTA4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PVCBTA4HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-1991/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCBTA6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PVCBTA6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PVCBTA6HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCBTA8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8,10] |
PVCBTA8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-P[3,4,5,6,8,10] |
PVCBTA8HT-[20-2000/1]-[20-1000/1]-[3,5]-F[6-996/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCBTA-N-[20-2000/1]-[20-1000/1]-[3,5] |
PVCTA2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCTA2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCTA2HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCTA4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCTA4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCTA4HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-1991/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCTA6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCTA6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCTA6HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCTA8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-N[3,4,5,6,8] |
PVCTA8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-P[3,4,5,6] |
PVCTA8HT-[20-2000/1]-[20-1000/1]-[3,5,8,10]-F[6-996/0.5]-G[6-991.5/0.5]-Q[5,6,8] |
PVCTA-N-[20-2000/1]-[20-1000/1]-[3,5,8,10] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Grade | Color | Hole Machining | Shape | |
---|---|---|---|---|---|---|---|---|---|
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 5 Days | 10 | Standard | Transparent | No Drilling Alteration | No Hole Machining (Standard Type) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | 10 | Standard | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 5 Days | 10 | Standard | Smoke Brown | No Drilling Alteration | No Hole Machining (Standard Type) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 7 Days | - | Antistatic | Smoke Brown | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 5 Days | - | Antistatic | Smoke Brown | No Drilling Alteration | No Hole Machining (Standard Type) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 2H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 4H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 6H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 9 Days | - | Antistatic | Transparent | 8H | Number of Holes Selection Type (With 2H to 8H Holes) | ||
- | 1 | 5 Days | - | Antistatic | Transparent | No Drilling Alteration | No Hole Machining (Standard Type) |
Loading...
Material | Vinyl Chloride (PVC) |
---|
Configure
Basic Attributes
Grade
Color
Hole Machining
Shape
Type
Filter by CAD data type
Optional Attributes