Confirmed

Round Dome / Trapezoidal Dome Rubber Cords (KMHNE12-1M)

Round Dome / Trapezoidal Dome Rubber Cords KMHNE12-1M

Part number:

KMHNE12-1M
Clear
Quantity:
Loading...

Outline drawing and specifications table

Dimensional Drawing

Round Dome Trapezoidal Dome

■ Accuracy Standards
L Dimension Tolerance

LTolerance
1M±1.5
3M±2.0
5M·10M±3.5
A
[T]A Dimension Tolerance
Nitrile Rubber
Silicon Rubber
KMHNE·KYHNE
KMHSE·KYHSE
8
±0.3
±0.3
10
±0.4
±0.4
12
±0.5
±0.4
15
±0.8
±0.5
16
±0.8
±0.6
20
±1.0
±0.6
Round DomeTrapezoidal Dome[M] Material[H] HardnessColor
KMHNEKYHNENitrile Rubber (NBR)Shore A70Black
KMHSEKYHSESilicon Rubber (SI)Red Brown

Specification Table

Part NumberL
KMHSE1510M
■ Round Dome
Part NumberL Selection
(Meter)
BHR
TypeA
KMHNE
(Nitrile)
KMHSE
(Silicon)
81M
3M
5M
10M
484
105105
126126
157.5157.5
168168
■ Trapezoidal Dome
Part NumberL Selection
(Meter)
BHR
TypeA
KYHNE
(Nitrile)
KYHSE
(Silicon)
81M
3M
5M
10M
482.8
105102.8
126123
168164
2010205

Part number list

Number of items
Part number
KMHNE12-1M

Rubber Cord Shape

Material Detail

Width A

(mm)

Length L

(mm)

Minimum order quantity
Round Dome
Nitrile Rubber (NBR)
12
1M(1000)
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
30.50 €
( 36.30 € )
7 working days

More Information

Basic information

Can be used as a packing around the door of the opening/closing part to improve air tightness and prevent twisting.

Part number has been confirmed