Pillow Blocks, Cast Iron High Center (PDRH12)

Pillow Blocks, Cast Iron High Center PDRH12
  • Volume Discount

Product Details:

Manufacturer part number: PDRH12

Brand: MISUMI

Price: 30.32

Delivery time: 5 Days


Technical Data:

Shaft Bore Dia. D: 12 mm

Mounting Height H: 70 mm

Basic Load Rating Cr (Dynamic): 12,800 N

Basic Load Rating Cor (Static): 6,650 N

Refueling Method: Refueling Type


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDRH12

Drawing

PDRHN (Cast Iron High Center Pillow Block Type)
Lubrication-Free

PDRH
Lubricated

Ball Bearing Unit - Cast Iron High Center Pillow Block Type -: Related Image

Accuracy: JIS B 1558
JIS B 1514
JIS B 1559

Operating Temperature: -15 to +100°C

[ ! ] A grease fitting is included with the lubricated type.
Grease Fitting Nominal Diameter: 1/4-28UNF (Unified Standard)

Components[M] Material
(1) Housing[ M ]EN-JL 1030 Equiv.
(2) Bearing Track Ring[ M ]EN 1.3505 Equiv.
(3) Rubber Seal[M]Nitrile Rubber
(4) Set screw[ M ]EN 1.7220 Equiv.

Specification Table

Part Number
PDRHN12
PDRH20
Part NumberJIS NominalHLL1Ad1dtH1BSBasic Load Rating (kN)M1Weight
(g)
(Reference)
Cr (Dynamic)Cor (Static)
TypeD
(Lubrication-Free)
PDRHN

(Lubricated)
PDRH
12UC201D1701279540191313101311312.86.65M5 × 0.8900
15UC202D1
17UC203D1
20UC204D1
25UC205D1801421055011434.114.314.07.851200
30UC206D19016512021171613038.115.919.511.3M6 × 0.751800
35UC207D195166127601814042.917.525,715.32300
40UC208D1100184136702015049.21929.117.8M8 × 1.03200
45UC209D11051901462215832.520.43500
50UC210D1110206159202216551.635.023.23900
[!] kgf = N × 0.101972
■D Hole I.D. Tolerance
D
I.D. Tolerance
(mm)
(mm)
Over
Or less
10
18
 
 +0.015
   0
18
31.75
 
 +0.018
   0
31.75
50.8
 
 +0.021
   0
50.8
80.962
 
 +0.024
   0
80.962
120
 
 +0.028
   0
120
180
 
 +0.033
   0
[!] Tolerance dimensions conform to JIS (JIS B 1558 2009)

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
PDRH12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shaft Bore Dia. D
(mm)
Mounting Height H
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Refueling Method Lubrication Method

30.32 €

1 Available 5 Days 127012,8006,650Refueling TypeLubricated

Loading...

  1. 1

Basic information

Unit, Type Bearing Unit Bearing Unit, Type Pillow Blocks Unit Body Material EN-JL 1030 Equiv.
Pillow Type, Category High Center Material Bearing EN 1.3505 Equiv. Specifications/Environment Standard
Rolling Element Material EN 1.3505 Equiv.

This page is Pillow Blocks, Cast Iron High Center, part number PDRH12.
You can find the detail information about specifications and dimensions on part number PDRH12.

Variation of this product

Part Number
PDRH15
PDRH20
PDRH25
PDRH30
PDRH35
PDRH40
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shaft Bore Dia. D
(mm)
Mounting Height H
(mm)
Basic Load Rating Cr (Dynamic)
(N)
Basic Load Rating Cor (Static)
(N)
Refueling Method Lubrication Method

30.32 €

1 Available 5 Days 157012,8006,650Refueling TypeLubricated

37.84 €

1 Available 5 Days 207012,8006,650Refueling TypeLubricated

46.25 €

1 Available 5 Days 258014,0007,850Refueling TypeLubricated

63.01 €

1 Available 5 Days 309019,50011,300Refueling TypeLubricated

75.73 €

1 Available 5 Days 359525,70015300Refueling TypeLubricated

97.91 €

1 Available 5 Days 4010029,10017,800Refueling TypeLubricated

Tech Support