Configure

Pillow Blocks, Stainless Steel Pillow Block Type (Solid Grease / Food Machinery Grease)

Pillow Blocks, Stainless Steel Pillow Block Type (Solid Grease / Food Machinery Grease)

Part number:

Still undefined. 13 possible part numbers found.
Quantity:

Outline drawing and specifications table

PBTSSN (Solid Grease)
PBTSFN (Food Machinery Grease)

Accuracy: JIS B 1558
JIS B 1514
JIS B 1559

Operating Temperature: Solid: -10 to 100°C (Operating Temperature 80°C or less at all times)
Food Machinery Grease: -20 to 110°C

Components[M] Material
(1) Housing[ M ]EN 1.4308 Equiv.
(2) Bearing Track Ring[M]EN 1.4125 Equiv.
(3) Rubber Seal[M]Nitrile Rubber
(4) Set screw[ M ]EN 1.4006 Equiv.

Specification Table

Part Number
PBTSSN25
PBTSFN30
Part NumberHLL1Ad1dtH1BSBasic Load Rating (kN)Set ScrewMass (g)
TypeDCr (Dynamic)Cor (Static)M1
PBTSSN
(Solid Grease)

PBTSFN

(Grease for Food Machinery)
2033.31209530141211643112.79.96.65M5 × 0.8600
2536.5130105127034.114.310.87.85700
3042.9155121362017138238.115.91511.3M6 × 0.751100
3547.616112738149242.917.519.715.31300
4049.2171137409849.21922.417.8M8 × 11700
455418014610525.220.41800
5057.21951594522191611451.62723.22400

Part number list

Number of items

Shaft Bore Dia. D

(mm)

Mounting Height H

(mm)

Basic Load Rating Cr (Dynamic)

(N)

Basic Load Rating Cor (Static)

(N)

Lubrication Method

Minimum order quantity
20
33.3
9900
6,650
Lubricated
1 pieces
25
36.5
10800
7,850
Lubricated
1 pieces
30
42.9
15000
1130
Lubricated
1 pieces
35
47.6
19700
1530
Lubricated
1 pieces
40
49.2
22400
1780
Lubricated
1 pieces
45
54
25200
2040
Lubricated
1 pieces
20
33.3
9900
6,650
Non-lubricated
1 pieces
25
36.5
10800
7,850
Non-lubricated
1 pieces
30
42.9
15000
1130
Non-lubricated
1 pieces
35
47.6
19700
1530
Non-lubricated
1 pieces
40
49.2
22400
1780
Non-lubricated
1 pieces
45
54
25200
2040
Non-lubricated
1 pieces
50
57.2
27000
2320
Non-lubricated
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
140.55 €
( 167.25 € )
5 working days
153.17 €
( 182.27 € )
5 working days
118.42 €
( 140.92 € )
5 working days
156.54 €
( 186.28 € )
5 working days
177.66 €
( 211.42 € )
5 working days
202.61 €
( 241.11 € )
5 working days
145.85 €
( 173.56 € )
5 working days
159.67 €
( 190.01 € )
5 working days
206.83 €
( 246.13 € )
5 working days
161.15 €
( 191.77 € )
5 working days
181.65 €
( 216.16 € )
5 working days
209.25 €
( 249.01 € )
5 working days
232.30 €
( 276.44 € )
5 working days

More Information

Basic information

・ It retains excellent antiseptic properties and corrosion resistance, and can be used according to grease.