Part number:
possible part numbers found.BC□□□□
Inner Ring
Outer Ring
Retainer Thrust
Cylindrical Roller
Bearing
Bearing Accuracy: Compliant with JIS B 1514 Class 0
Operating Temperature: 100°C or lower
Components | [M] Material |
(1) Inner and outer rings | [ M ]EN 1.3505 Equiv. |
(2) Retainer | [M]Polyamide |
(3) Cylindrical Rollers | [ M ]EN 1.3505 Equiv. |
Part Number |
BC1528 |
Part Number | Inner Ring | Outer Ring | Retainer Thrust Cylindrical Roller | Bearing | Allowable Rotational Speed rpm (Reference) | Basic Dynamic Load Rating Ca kN | Basic Static Load Rating Coa kN | Relative Dimensions | Mass (g) (Reference) | |||||||||||||||
d | D2 | d2 | D | B2 | d1 | D1 | B1 | F1 | F | B | r (min.) | Ds (min.) | dh (max.) | R (max.) | ||||||||||
Tolerance | Tolerance | Tolerance | Tolerance | Tolerance | ||||||||||||||||||||
BC1528 | 15 | 28 | <nobr> -0.2 -0.5</nobr> | 16 | <nobr> +0.5 +0.2</nobr> | 28 | 2.75 | 15 | <nobr> +0.212 +0.032</nobr> | 28 | <nobr> -0.300 -0.630</nobr> | 3.5 | <nobr> 0 -0.01</nobr> | 17.2 | 25.0 | 9 | 0.3 | 2800 | 12.2 | 26.8 | 25 | 18 | 0.3 | 26 |
BEN CW101C Equiv. | 17 | 30 | 18 | 30 | 17 | 30 | 19.2 | 27.0 | 2500 | 12.7 | 29.0 | 27 | 20 | 30 | ||||||||||
BC2035 | 20 | 35 | 21 | 35 | 20 | +0.250 +0.040 | 35 | -0.310 -0.700 | 4.5 | 22.4 | 32.3 | 10 | 2100 | 20.2 | 46.5 | 32 | 23 | 40 | ||||||
BC2542 | 25 | 42 | 26 | 42 | 3.00 | 25 | 42 | -0.320 -0.710 | 5.0 | 27.6 | 38.7 | 11 | 0.6 | 1800 | 27.3 | 68.0 | 39 | 28 | 0.6 | 60 | ||||
BC3047 | 30 | 47 | 32 | 47 | 30 | 47 | 33.1 | 43.9 | 1500 | 27.8 | 72.5 | 44 | 33 | 70 | ||||||||||
BC3052 | 52 | 52 | 4.25 | 52 | -0.340 -0.800 | 7.5 | 32.8 | 49.0 | 16 | 53.0 | 129.0 | 48 | 140 | |||||||||||
BC3552 | 35 | 37 | 3.50 | 35 | +0.300 +0.050 | 5.0 | 38.0 | 48.9 | 12 | 1400 | 31.0 | 87.0 | 49 | 38 | 90 | |||||||||
BC3562 | 62 | 62 | 5.25 | 62 | 7.5 | 39.8 | 56.0 | 18 | 1.0 | 1200 | 54.5 | 139.0 | 56 | 41 | 1.0 | 235 | ||||||||
BC4060 | 40 | 60 | 42 | 60 | 3.50 | 40 | 60 | 6.0 | 43.2 | 56.4 | 13 | 0.6 | 43.0 | 121.0 | 44 | 0.6 | 135 | |||||||
BC4068 | 68 | 68 | 5.00 | 68 | -0.360 -0.820 | 9.0 | 43.7 | 62.9 | 19 | 1.0 | 1100 | 74.5 | 190.0 | 63 | 1.0 | 265 | ||||||||
BC4565 | 45 | 65 | 47 | 65 | 4.00 | 45 | 65 | -0.340 -0.800 | 6.0 | 48.4 | 61.6 | 14 | 0.6 | 45.5 | 135.0 | 61 | 49 | 0.6 | 150 | |||||
BC4573 | 73 | 73 | 5.50 | 73 | -0.360 -0.820 | 9.0 | 48.8 | 68.0 | 20 | 1.0 | 1000 | 82.0 | 222.0 | 68 | 1.0 | 310 | ||||||||
BC5070 | 50 | 70 | 52 | 70 | 4.00 | 50 | 70 | 6.0 | 53.2 | 66.4 | 14 | 0.6 | 48.5 | 150.0 | 66 | 54 | 0.6 | 165 | ||||||
BC5078 | 78 | 78 | 6.50 | 78 | 9.0 | 53.7 | 73.1 | 22 | 1.0 | 950 | 85.0 | 238.0 | 73 | 1.0 | 385 | |||||||||
BC5578 | 55 | 57 | 5.00 | 55 | +0.360 +0.060 | 6.0 | 57.8 | 75.2 | 16 | 0.6 | 900 | 62.5 | 215.0 | 75 | 58 | 0.6 | 250 | |||||||
BC5590 | 90 | 90 | 7.00 | 90 | -0.380 -0.920 | 11.0 | 60.1 | 83.4 | 25 | 1.0 | 830 | 121.0 | 340.0 | 83 | 61 | 1.0 | 610 | |||||||
BC6085 | 60 | 85 | 62 | 85 | 4.75 | 60 | 85 | 7.5 | 63.7 | 80.1 | 17 | 69.0 | 215.0 | 80 | 65 | 285 | ||||||||
BC6095 | 95 | 95 | 7.50 | 95 | 11.0 | 64.9 | 88.4 | 26 | 780 | 126.0 | 365.0 | 88 | 66 | 660 | ||||||||||
BC6590 | 65 | 90 | 67 | 90 | 5.25 | 65 | 90 | 7.5 | 68.8 | 85.2 | 18 | 73.0 | 236.0 | 85 | 70 | 340 | ||||||||
BC65100 | 100 | 100 | 8.00 | 100 | 11.0 | 69.9 | 93.3 | 27 | 730 | 130.0 | 385.0 | 93 | 71 | 775 | ||||||||||
BC7095 | 70 | 95 | 72 | 95 | 5.25 | 70 | 95 | 7.5 | 73.7 | 90.1 | 18 | 76.5 | 257.0 | 90 | 74 | 365 | ||||||||
BC70105 | 105 | 105 | 8.00 | 105 | -0.410 -0.950 | 11.0 | 75.0 | 98.4 | 27 | 680 | 134.0 | 410.0 | 98 | 76 | 815 | |||||||||
BC75100 | 75 | 100 | 77 | 100 | 5.75 | 75 | 100 | -0.380 -0.920 | 7.5 | 78.8 | 95.1 | 19 | 78.0 | 268.0 | 95 | 80 | 425 | |||||||
BC75110 | 110 | 110 | 8.50 | 110 | -0.410 -0.950 | 11.0 | 80.1 | 103.7 | 27 | 650 | 138.0 | 435.0 | 103 | 81 | 860 | |||||||||
BC80105 | 80 | 105 | 82 | 105 | 5.75 | 80 | 105 | 7.5 | 83.7 | 100.1 | 19 | 79.5 | 279.0 | 100 | 85 | 445 | ||||||||
BC80115 | 115 | 115 | 8.50 | 115 | 11.0 | 84.8 | 108.4 | 28 | 630 | 143.0 | 460.0 | 106 | 86 | 950 | ||||||||||
BC85110 | 85 | 110 | 87 | 110 | 5.75 | 85 | +0.422 +0.072 | 110 | 7.5 | 88.7 | 105.3 | 19 | 83.0 | 300.0 | 105 | 89 | 475 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
31.51 € ( 37.50 € ) | 5 working days |
32.17 € ( 38.28 € ) | 5 working days |
33.83 € ( 40.26 € ) | 5 working days |
37.38 € ( 44.48 € ) | 5 working days |
42.27 € ( 50.30 € ) | 5 working days |
64.53 € ( 76.79 € ) | 5 working days |
48.76 € ( 58.02 € ) | 5 working days |
72.24 € ( 85.97 € ) | 5 working days |
52.42 € ( 62.38 € ) | 5 working days |
79.24 € ( 94.30 € ) | 5 working days |
59.41 € ( 70.70 € ) | 5 working days |
84.90 € ( 101.03 € ) | 5 working days |
66.19 € ( 78.77 € ) | 5 working days |
98.08 € ( 116.72 € ) | 5 working days |
79.61 € ( 94.74 € ) | 5 working days |
118.14 € ( 140.59 € ) | 5 working days |
89.96 € ( 107.05 € ) | 5 working days |
128.98 € ( 153.49 € ) | 5 working days |
144.91 € ( 172.44 € ) | 5 working days |
100.07 € ( 119.08 € ) | 5 working days |
152.01 € ( 180.89 € ) | 5 working days |
101.66 € ( 120.98 € ) | 5 working days |
119.79 € ( 142.55 € ) | 5 working days |
172.78 € ( 205.61 € ) | 5 working days |
131.54 € ( 156.53 € ) | 5 working days |
120.47 € ( 143.36 € ) | 5 working days |
148.25 € ( 176.42 € ) | 5 working days |
[Features]Roller bearings subjected to a large dynamic axial load.