Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number | — | Hose Length |
HOSTM50 | — | 2.5 |
Part Number | Hose Length 0.1 m Increments | D | Hose I.D. (Reference) (mm) | P | Allowable Pressure (Ambient Temperature) MPa (kgf/cm2) | Allowable Decompression (Ambient Temperature) kPa (mmHg) | Allowable Bending Radius (mm) | Reference Mass (kg/m) | |
Type | Nominal | ||||||||
HOSTM (Hose Body) | 32 | 0.5 to 50.0 | 38.6 | 32.4 | 8.4 | 0.06 (0.6) | -66.0 (-495) | 32 | 0.218 |
38 | 44.5 | 37.3 | 9.2 | 38 | 0.295 | ||||
50 | 0.5 to 30.0 | 60.2 | 50.6 | 10 | 0.05 (0.5) | 50 | 0.59 | ||
65 | 72 | 62.4 | 12 | 0.04 (0.4) | 65 | 0.655 | |||
75 | 86.4 | 76.4 | 13 | -33.0 (-248) | 75 | 0.75 | |||
100 | 112.2 | 101.6 | 15 | 0.03 (0.3) | -21.5 (-161) | 100 | 1.03 | ||
125 | 0.5 to 20.0 | 138.7 | 125.9 | 21 | 0.02 (0.2) | -20.0 (-150) | 125 | 1.355 | |
150 | 164.8 | 152.4 | 20 | -14.5 (-109) | 150 | 1.63 |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
HOSTM32-[0.5-50/0.1] |
HOSTM38-[0.5-50/0.1] |
HOSTM50-[0.5-30/0.1] |
HOSTM65-[0.5-30/0.1] |
HOSTM75-[0.5-30/0.1] |
HOSTM100-[0.5-30/0.1] |
HOSTM125-[0.5-20/0.1] |
HOSTM150-[0.5-20/0.1] |
Part Number | Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Allowable Bending Radius (mm) | Maximum Allowable Pressure (Below Ambient Temperature) (MPa) | Hose Length (m) | |
---|---|---|---|---|---|---|---|---|
1 | 8 Days | 32.4 | 38.6 | 32 | 0.06 | 0.5 ~ 50 | ||
1 | 8 Days | 37.3 | 44.5 | 38 | 0.06 | 0.5 ~ 50 | ||
1 | 8 Days | 50.6 | 60.2 | 50 | 0.05 | 0.5 ~ 30 | ||
1 | 8 Days | 62.4 | 72 | 65 | 0.04 | 0.5 ~ 30 | ||
1 | 8 Days | 76.4 | 86.4 | 75 | 0.04 | 0.5 ~ 30 | ||
1 | 8 Days | 101.6 | 112.2 | 100 | 0.03 | 0.5 ~ 30 | ||
1 | 8 Days | 125.9 | 138.7 | 125 | 0.02 | 0.5 ~ 20 | ||
1 | 8 Days | 152.4 | 164.8 | 150 | 0.02 | 0.5 ~ 20 |
Loading...
Material | Plastic | Properties | Others | Operating Temperature Range(℃) | -10::50 |
---|---|---|---|---|---|
Type | Hose | Environmentally Friendly | RoHS compliant (10 substances) | Properties / applications | Corrosion resistance / chemical resistance / Insulation Property / Non-Magnetic |
Material Details | Flexible / Rigid PVC | With or w/o Cuffs | No (Hose Body Only) | Materials (Details) | Soft/Hard PVC |
With Cutting Service | Not Provided | Color | Semi-transparent | Applicable Fluids | Powder/Granules/Air |
Configure
Basic Attributes
I.D. d(mm)
O.D. D(mm)
Maximum Allowable Pressure (Below Ambient Temperature)(MPa)
Hose Length(m)
Type
Filter by CAD data type
Optional Attributes