Part number:
possible part numbers found.Tip Shape Selectable | |
Flat SF![]() | Taper R ST![]() |
Sphere SP![]() | Tapered SX![]() |
[M] Material | [H] Hardness | Type | |||
Flat | Sphere | Taper R | Tapered | ||
Stainless Steel, austenitic (35 HRC or More) | 35HRC or more | SFSZKS | SPSZKS | STSZKS | SXSZKS |
Part Number | — | P | — | L | — | T | — | E |
SFSZKS | — | P1.5 | — | L18.5 | — | T3 |
Part Number | P 0.1 mm Increments | P Dimension Tolerance | L 0.1 mm Increments | T 0.1 mm Increments | H | (E) 0.5 mm Increments |
Flat SFSZKS Sphere SPSZKS Taper R STSZKS Tapered SXSZKS | 1.00 to 1.30 | 0 −0.01 | 13.0 to 30.0 | 3.0 to 5.0 | 2 | 0.5 |
1.40 to 2.50 | 4 | 0.5 to 1.5 | ||||
2.60 to 3.50 | 6 | 0.5 to 2.5 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
Locating pins with ø4 or less pin diameter. Shoulder is provided to prevent pin extraction. Corrosion-resistant and rigid. Suitable for locating base, etc. Selectable from 4 types of tip shapes.