Precision Pivot Pin / Extra Low Head Hex Socket with Shoulder / Tapped

Precision Pivot Pin / Extra Low Head Hex Socket with Shoulder / Tapped

Click on this image to zoom in.

Click on this image to zoom in.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

[New Product]Precision Pivot Pin - Extra Low Hex Socket Head with Shoulder, Tapped: Related Image
[ ! ]There are identification grooves on the side of CLBKM and PCLBKM to be distinguished from Hardened Type.
[ ! ] Relief dimension under the shoulder is for reference.
[ ! ] The dimension tolerances for L, T, and A conform to JIS B 0405 Class m.
Type[M] Material[H] Hardness[S] Surface treatment
CLBKMEN 1.1191 Equiv.Black Oxide
CLBKHM40 to 45HRC
PCLBKMElectroless Nickel Plating
PCLBKHM40 to 45HRC
GCLBKMPlating Hardness 750 HV or moreHard Chrome Plating
SCLBKMEN 1.4301 Equiv.
SCLBKHMEN 1.4037 Equiv45 to 50HRC
GSCLBKHM45 to 50HRC
Plating Hardness 750 HV or more
Hard Chrome Plating

Specification Table

Part NumberL
CLBKM15120.3
D Tolerance (g6)
4 to 6−0.004
−0.012
8·10−0.005
−0.014
12 to 18−0.006
−0.017
20 to 25−0.007
−0.020
 
Part NumberL
0.1 mm Increments
ATBEu(n)M
(Coarse)
TypeD
CLBKM
CLBKHM
PCLBKM
PCLBKHM
GCLBKM
SCLBKM
SCLBKHM
GSCLBKHM
615.0 to 100.0101.52.525.81.5M3
820.0 to 100.01337.8M5
1025.0 to 100.016439.8M6
1225.0 to 200.0182.511.8
1330.0 to 200.02412.8M8
14513.8
1514.8
1635.0 to 200.015.8M10
176416.8M12
1817.8
2040.0 to 200.02719.8
2250.0 to 200.08521.8M16
2555.0 to 200.03024.8
[ ! ] SCLBKHM may be discolored by hardening.

Alterations

AlterationsThread DiameterL Dimension ToleranceShoulder Diameter Cut
[New Product]Precision Pivot Pin - Extra Low Hex Socket Head with Shoulder, Tapped: Related Image[New Product]Precision Pivot Pin - Extra Low Hex Socket Head with Shoulder, Tapped: Related Image[New Product]Precision Pivot Pin - Extra Low Hex Socket Head with Shoulder, Tapped: Related Image
CodeMCLKCHC
Spec.Ordering Code MC3
DMC (Selection Range)
62.6       
8 34     
10·12  45    
13 to 15   56   
16 to 18    68  
20·22     810 
25      1012
Ordering Code LKC

Changes L dimension tolerance to ±0.05.
Ordering Code HC
 

·D = 6 to 10
HC = A/2−1

·D = 12 to 25
HC = A/2−2

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
CLBKHM6-[15-100/0.1]
CLBKHM8-[20-100/0.1]
CLBKHM10-[25-100/0.1]
CLBKHM12-[25-200/0.1]
CLBKHM13-[30-200/0.1]
CLBKHM14-[30-200/0.1]
CLBKHM15-[30-200/0.1]
CLBKHM16-[35-200/0.1]
CLBKHM17-[35-200/0.1]
CLBKHM18-[35-200/0.1]
CLBKHM20-[40-200/0.1]
CLBKHM22-[50-200/0.1]
CLBKHM25-[55-200/0.1]
CLBKM6-[15-100/0.1]
CLBKM8-[20-100/0.1]
CLBKM10-[25-100/0.1]
CLBKM12-[25-200/0.1]
CLBKM13-[30-200/0.1]
CLBKM14-[30-200/0.1]
CLBKM15-[30-200/0.1]
CLBKM16-[35-200/0.1]
CLBKM17-[35-200/0.1]
CLBKM18-[35-200/0.1]
CLBKM20-[40-200/0.1]
CLBKM22-[50-200/0.1]
CLBKM25-[55-200/0.1]
GCLBKM6-[15-100/0.1]
GCLBKM8-[20-100/0.1]
GCLBKM10-[25-100/0.1]
GCLBKM12-[25-200/0.1]
GCLBKM13-[30-200/0.1]
GCLBKM14-[30-200/0.1]
GCLBKM15-[30-200/0.1]
GCLBKM16-[35-200/0.1]
GCLBKM17-[35-200/0.1]
GCLBKM18-[35-200/0.1]
GCLBKM20-[40-200/0.1]
GCLBKM22-[50-200/0.1]
GCLBKM25-[55-200/0.1]
GSCLBKHM6-[15-100/0.1]
GSCLBKHM8-[20-100/0.1]
GSCLBKHM10-[25-100/0.1]
GSCLBKHM12-[25-200/0.1]
GSCLBKHM13-[30-200/0.1]
GSCLBKHM14-[30-200/0.1]
GSCLBKHM15-[30-200/0.1]
GSCLBKHM16-[35-200/0.1]
GSCLBKHM17-[35-200/0.1]
GSCLBKHM18-[35-200/0.1]
GSCLBKHM20-[40-200/0.1]
GSCLBKHM22-[50-200/0.1]
GSCLBKHM25-[55-200/0.1]
PCLBKHM6-[15-100/0.1]
PCLBKHM8-[20-100/0.1]
PCLBKHM10-[25-100/0.1]
PCLBKHM12-[25-200/0.1]
PCLBKHM13-[30-200/0.1]
PCLBKHM14-[30-200/0.1]
PCLBKHM15-[30-200/0.1]
PCLBKHM16-[35-200/0.1]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Features, Areas of Application [D] Shaft Diameter
(mm)
Material Hardness Surface Treatment Material Details L Dimension
(mm)

-

1 7 Days Not Applicable6SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)15 ~ 100

-

1 7 Days Not Applicable8SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)20 ~ 100

-

1 7 Days Not Applicable10SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)25 ~ 100

-

1 7 Days Not Applicable12SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)25 ~ 200

-

1 7 Days Not Applicable13SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable14SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable15SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable16SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable17SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable18SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable20SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)40 ~ 200

-

1 7 Days Not Applicable22SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)50 ~ 200

-

1 7 Days Not Applicable25SteelHardness Spec-designedNot ProvidedEN 1.1191 Equiv. (S45C)55 ~ 200

-

1 7 Days Not Applicable6SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)15 ~ 100

-

1 7 Days Not Applicable8SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)20 ~ 100

-

1 7 Days Not Applicable10SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)25 ~ 100

-

1 7 Days Not Applicable12SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)25 ~ 200

-

1 7 Days Not Applicable13SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable14SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable15SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Not Applicable16SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable17SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable18SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Not Applicable20SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)40 ~ 200

-

1 7 Days Not Applicable22SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)50 ~ 200

-

1 7 Days Not Applicable25SteelNot SpecifiedNot ProvidedEN 1.1191 Equiv. (S45C)55 ~ 200

-

1 7 Days Low Dust6SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)15 ~ 100

-

1 7 Days Low Dust8SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)20 ~ 100

-

1 7 Days Low Dust10SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)25 ~ 100

-

1 7 Days Low Dust12SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)25 ~ 200

-

1 7 Days Low Dust13SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Low Dust14SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Low Dust15SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Low Dust16SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Low Dust17SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Low Dust18SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)35 ~ 200

-

1 7 Days Low Dust20SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)40 ~ 200

-

1 7 Days Low Dust22SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)50 ~ 200

-

1 7 Days Low Dust25SteelHardness Spec-designedHard Chrome PlatingEN 1.1191 Equiv. (S45C)55 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant6Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.15 ~ 100

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant8Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.20 ~ 100

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant10Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.25 ~ 100

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant12Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.25 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant13Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.30 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant14Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.30 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant15Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.30 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant16Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.35 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant17Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.35 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant18Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.35 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant20Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.40 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance / Heat-Resistant22Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.50 ~ 200

-

1 7 Days Low Dust / Corrosion and Chemical Resistance25Stainless SteelHardness Spec-designedHard Chrome PlatingEN 1.4037 Equiv.55 ~ 200

-

1 7 Days Corrosion and Chemical Resistance6SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)15 ~ 100

-

1 7 Days Corrosion and Chemical Resistance8SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)20 ~ 100

-

1 7 Days Corrosion and Chemical Resistance10SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)25 ~ 100

-

1 7 Days Corrosion and Chemical Resistance12SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)25 ~ 200

-

1 7 Days Corrosion and Chemical Resistance13SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Corrosion and Chemical Resistance14SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Corrosion and Chemical Resistance15SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)30 ~ 200

-

1 7 Days Corrosion and Chemical Resistance16SteelHardness Spec-designedElectroless Nickel PlatingEN 1.1191 Equiv. (S45C)35 ~ 200

Loading...

App. Example

Basic information

Basic Shape Extra Low Head Hex Socket with Shoulder RoHS Information RoHS Requirements Fulfilled Mounting Method Tapped
L Dimension Specifying Method L Dimension Configurable With or w/o Hex Socket Provided Material Certificate N/A

Tech Support