Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Panasonic | 5~25 | 101.0 |
30~180 | 108.0 | |||
Oriental | 5~25 | 105.0 | ||
30~180 | 115.0 | |||
Variable Speed Motor | Oriental | 5~25 | 115.0 | |
30~180 | 125.0 | |||
25W | Induction Motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable Speed Motor | ||||
Oriental | 5~18 | 127.0 | ||
25~180 | 137.5 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Belt Width B(mm) | Distance Between Pulleys L(mm) | |||||
500 | 1000 | 1500 | 2000 | 2500 | 3000 | |
50 | 3.7 | 4.8 | 5.8 | 6.9 | 7.9 | 9 |
100 | 4.4 | 5.8 | 7.3 | 8.7 | 10.4 | 11.8 |
150 | 5 | 6.8 | 8.7 | 10.5 | 12.8 | 14.6 |
200 | 5.7 | 7.9 | 10.1 | 12.3 | 15.1 | 17.3 |
250 | 6.3 | 8.9 | 11.6 | 14.3 | 17.3 | 20 |
300 | 6.8 | 10.5 | 11.9 | 16 | 19 | 22.1 |
400 | 8.2 | 12.4 | 15 | 19.7 | 23.9 | 27.7 |
Part Number | - | B | - | L | - | Motor | - | Belt Specification | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||||
SVKBE | - | 100 | - | 1000 | - | 25 | - | TA230 | - | IM | - | 25 | - | H | - | B |
Body Price | + | Motor, Belt Spec. Price | = | Unit Price |
Part Number | B Selection | L 5mm Increment | Motor | Belt Specification | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | |||||||||
SVKBE | 50 100 150 200 250 300 400 | 300~3000 | 6 25 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 5 18 60 150 | 7.5 25 75 180 | 9 30 90 | 12.5 36 100 | 15 50 120 | H (General Specifications, Green) W (General Specifications, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer) O (Oil Resistant, Navy Blue) N (Non-adhesive, White) J (No Belt) *For belts other than the above, select from Belt Specification below. | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. |
5~9 not applicable for 6W Motor | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Specification | Standard Belt (Body Price Only) | Optional Belt 1 | Optional Belt 2 | No Belt |
General Purpose | H (Green), W (White) | - | - | J (No Belt) |
For Sliding | G (Green), S (White) | - | - | |
For Inclined Transfer | - | - | - | |
Grip Type | - | - | GG (Green), GW (White) | |
Oil Resistant | O (Green) | OW (White) | - | |
Non-adhesive | N (White) | NB (Sky Blue), NBG (Lime Green) HH (Green), HW (White) | - | |
For Food Transfer | - | KW (White), KSB (Sky Blue), PHB (Sky Blue) | - | |
For Electronic Parts Transfer | D (Black) | - | - |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specification (Standard Belts) | Belt Specification (Optional Belts 1) | Belt Specification (Optional Belts 2) | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 24 Days | 50 ~ 400 | 300 ~ 3000 | 6 ~ 25 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] General Purpose - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [GG] Grip Type - Green / [GW] Grip Type - White | [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head | ||
1 | 24 Days | 50 ~ 400 | 300 ~ 3000 | 6 ~ 25 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [D] For Electronic Parts Transfer - Black / [G] For Sliding - Green / [H] General Purpose - Green / [N] Non-adhesive - White / [O] Oil Resistant - Navy Blue / [S] For Sliding - White / [W] General Purpose - White | [HH] Non-adhesive - Green / [HW] Non-adhesive - White / [KSB] For Food Transfer - Sky Blue / [KW] For Food Transfer - White / [NBG] Non-adhesive - Lime Green / [NB] Non-adhesive - Sky Blue / [OW] Oil Resistant - White / [PHB] For Food Transfer - Sky Blue | [GG] Grip Type - Green / [GW] Grip Type - White | [J] No Belt | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | |||||||||||||||||||||
L300 ~400 | L405 ~500 | L505 ~600 | L605 ~700 | L705 ~800 | L805 ~900 | L905 ~1000 | L1005 ~1100 | L1105 ~1200 | L1205 ~1300 | L1305 ~1400 | L1405 ~1500 | L1505 ~1600 | L1605 ~1700 | L1705 ~1800 | L1805 ~1900 | L1905 ~2000 | L2005 ~2200 | L2205 ~2400 | L2405 ~2600 | L2605 ~2800 | L2805 ~3000 | ||
SVKBE | 50 | ||||||||||||||||||||||
100 | |||||||||||||||||||||||
150 | |||||||||||||||||||||||
200 | - | ||||||||||||||||||||||
250 | - | - | |||||||||||||||||||||
300 | - | - | - | ||||||||||||||||||||
400 | - | - | - | - |
Driving Type | Head Drive | Max. Mass of Conveyed Material(kg) | 15 | Belt Type | Flat Belt |
---|---|---|---|---|---|
With Meandering Prevention Crosspiece | With Meandering Prevention Crosspiece | Max. Conveyance Speed(m/min) | 67.7 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 |
Drive Roller Dia.(mm) | 30 |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specification (Standard Belts)
Belt Specification (Optional Belts 1)
Belt Specification (Optional Belts 2)
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
! Be sure to select a motor manufacturer.
! When selecting Alteration for Stands, [NA] or [WA], be sure to specify any values for Stand Height [H] and Stand Width [P], [PN].