Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specification | Manufacturer | |||
6W | Induction Motor | Panasonic | 12.5~ 25 | 101.0 |
30~180 | 108.0 | |||
Oriental | 12.5~ 25 | 105.0 | ||
30~180 | 115.0 | |||
Variable Speed Motor | Oriental | 12.5~ 25 | 115.0 | |
30~180 | 125.0 | |||
25W | Induction Motor | Panasonic | 12.5~180 | 115.0 |
Oriental | 12.5~ 18 | 117.0 | ||
25~180 | 127.5 | |||
Variable Speed Motor | Oriental | 12.5~ 18 | 127.0 | |
25~180 | 137.5 | |||
40W | Induction Motor | Panasonic | 12.5~180 | 142.0 |
Oriental | 12.5~ 18 | 147.0 | ||
25~180 | 165.0 | |||
Variable Speed Motor | Oriental | 12.5~ 18 | 157.0 | |
25~180 | 175.0 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | EN AW-5052 Equiv. |
Surface Treatment | Clear Anodize | Paint | Clear Anodize |
Belt Width B (mm) | Unit Length L (mm) | ||||
500 | 750 | 1000 | 1500 | 2000 | |
50 | 6.7 | 8 | 9.5 | 12.2 | 15 |
100 | 6.9 | 9.2 | 10.6 | 13.6 | 16.6 |
150 | 8.6 | 10.2 | 11.8 | 15 | 18.3 |
Part Number | - | B | - | L | - | Motor | - | Motor Manufacturer Selection | ||||||
Output | - | Voltage | - | Specification | - | Gearhead Reduction Ratio | ||||||||
CVSSAE | - | 100 | - | 1000 | - | 25 | - | TA230 | - | IM | - | 25 | - | B |
Body Price | + | Price with Motor | = | Unit Price |
Part Number | B 10mm Increment | L 5mm Increment | Motor | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specification | Gearhead Reduction Ratio | ||||||||
CVSSAE | 40~150 | 250~2000 | 6 25 40 | TA230 (Single-phase) | IM (Induction Motor) SCM (Variable Speed Motor) | 12.5 36 100 | 15 50 120 | 18 60 150 | 25 75 180 | 30 90 | A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. |
25 40 | |||||||||||
6 25 40 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
3D preview is not available, because the part number has not yet been determined.
Part Number
|
---|
CVSSAE-[40-150/10]-[250-2000/5]-[6,25,40]-NV-[IM,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[B,R] |
CVSSAE-[40-150/10]-[250-2000/5]-[6,25,40]-TA230-[IM,NM,SCM]-[12.5,15,18,25,30,36,50,60,75,90,100,120,150,180,NH]-[B,R] |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | [B] Belt Width (mm) | [L] Conveyor Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single Phase) * International (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 20 Days | 40 ~ 150 | 250 ~ 2000 | 6 ~ 40 | - | [NV] No Motor | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [B] Oriental Motor / [R] No Motor Gear Head | ||
- | 1 | 20 Days | 40 ~ 150 | 250 ~ 2000 | 6 ~ 40 | 230 | - | [IM] Induction Motor / [NM] No Motor / [SCM] Variable Speed Motor | 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [B] Oriental Motor / [R] No Motor Gear Head |
Loading...
Part Number | B | Body Price 1 ~ 2 pc(s). | |||||||||||||||||
L250~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005 ~1100 | L1105 ~1200 | L1205 ~1300 | L1305 ~1400 | L1405 ~1500 | L1505 ~1600 | L1605 ~1700 | L1705 ~1800 | L1805 ~1900 | L1905 ~2000 | ||
CVSSAE | 40~60 | ||||||||||||||||||
70~90 | - | ||||||||||||||||||
100~120 | - | - | |||||||||||||||||
130~150 | - | - | - |
Driving Type | Head Drive | Max. Mass of Conveyed Material(kg) | 15 | Belt Type | Stainless Steel Belts |
---|---|---|---|---|---|
With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention | Max. Conveyance Speed(m/min) | 22.6 | Tail Roller Dia. D (Tail Transfer Part R)(mm) | 50 |
Drive Roller Dia.(mm) | 50 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[B] Belt Width(mm)
[L] Conveyor Length (mm)
Motor Output(W)
[TA] Motor Voltage (Single Phase) * International(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
! Be sure to select a motor manufacturer.
! When selecting Alteration for Stands, [NA] or [WA], be sure to specify any values for Stand Height [H] and Stand Width [P], [PN].