Part number:
possible part numbers found.Output (W) | Motor | Reduction Ratio | A | |
Specifications | Manufacturer | |||
6 W | Constant speed motor | Oriental | 25~180 | 115.0 |
Variable speed motor | Oriental | 25~180 | 125.0 | |
25 W | Constant speed motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable speed motor | ||||
Oriental | 5~18 | 127.0 | ||
25~180 | 137.5 |
Gearhead Reduction Ratio | Belt Speed (m/min) | |
50Hz | 60Hz | |
5 | 56.4 | 67.7 |
7.5 | 37.6 | 45.1 |
9 | 31.3 | 37.6 |
12.5 | 22.6 | 27.1 |
15 | 18.8 | 22.6 |
18 | 15.7 | 18.8 |
25 | 11.3 | 13.5 |
30 | 9.4 | 11.3 |
36 | 7.8 | 9.4 |
50 | 5.6 | 6.8 |
60 | 4.7 | 5.6 |
75 | 3.8 | 4.5 |
90 | 3.1 | 3.8 |
100 | 2.8 | 3.4 |
120 | 2.4 | 2.8 |
150 | 1.9 | 2.3 |
180 | 1.6 | 1.9 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Part Number | - | B | - | L | - | Motor | - | Belt Specifications | - | Motor Manufacturer Selection | ( | - | Alterations | ) | ||||||||
Output | - | Voltage | - | Specifications | - | Gearhead Reduction Ratio | ||||||||||||||||
GVFAE | - | 250 | - | 1800 | - | 25 | - | TA230 | - | SCM | - | 36 | - | F | - | B | ( | - | MK · FYA · FYB · SCB · NA · WA ) |
Part Number | B 10 mm Increments | L 5 mm Increments | Motor | Belt Specifications | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specifications | Gearhead Reduction Ratio | |||||||||
GVFAE | 50~300 | 240~2000 | 6 | TA230 (Simgle-phase)* | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| H (General Purpose, Green) W (General Purpose, White) G (For Sliding, Green) S (For Sliding, White) D (For Electronic Parts Transfer, Black) F (For Food Transfer, White) N (Non-adhesive, White) J (No Belt) | B (Oriental Motor) | ||||
25 | TA230 (Simgle-phase)* | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| A (Panasonic Motor) B (Oriental Motor)a When motor specification is SCM (Variable Speed Motor),A (Panasonic Motor) is not applicable. | ||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt Width B (mm) | Distance between Pulleys L (mm) | |||
500 | 1000 | 1500 | 2000 | |
100 | 3.9 | 5.4 | 6.9 | 8.5 |
200 | 5.0 | 7.0 | 9.0 | 11.0 |
300 | 6.1 | 8.6 | 11.1 | 13.6 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 16 working days |
- ( - ) | 16 working days |
Part Number | B | Available Sizes | |||||||||||||||||
L240~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
GVFAE | 50 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
60~100 | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
110~150 | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
160~200 | − | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
210~250 | − | − | − | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | |
260~300 | − | − | − | − | − | − | − | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |