Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Output (W) | Motor | Reduction Ratio | A | |
Specifications | Manufacturer | |||
6 W | Constant speed motor | Oriental | 25~180 | 115.0 |
Variable speed motor | Oriental | 25~180 | 125.0 | |
25 W | Constant speed motor | Panasonic | 5~180 | 115.0 |
Oriental | 5~18 | 117.0 | ||
25~180 | 127.5 | |||
Variable speed motor | Oriental | 5~18 | 127.0 | |
25~180 | 137.5 |
Gearhead Reduction Ratio | Belt Speed (m/min) | |
50Hz | 60Hz | |
5 | 30.0 | 36.0 |
7.5 | 20.0 | 24.0 |
9 | 16.7 | 20.0 |
12.5 | 12.0 | 14.4 |
15 | 10.0 | 12.0 |
18 | 8.3 | 10.0 |
25 | 6.0 | 7.2 |
30 | 5.0 | 6.0 |
36 | 4.2 | 5.0 |
50 | 3.0 | 3.6 |
60 | 2.5 | 3.0 |
75 | 2.0 | 2.4 |
90 | 1.7 | 2.0 |
100 | 1.5 | 1.8 |
120 | 1.2 | 1.5 |
150 | 1.0 | 1.2 |
180 | 0.8 | 1.0 |
Frame | Motor Cover | Pulley Holder | |
Material | Aluminum | Aluminum | Aluminum |
Surface Treatment | Clear Anodize | Painted | Painted |
Part Number | - | B | - | L | - | Motor | - | Belt Specifications | - | Motor Manufacturer Selection | ( | - | Alterations | ) | ||||||||
Output | - | Voltage | - | Specifications | - | Gearhead Reduction Ratio | ||||||||||||||||
GVTSAE | - | 10 | - | 190 | - | 6 | - | TA230 | - | SCM | - | 180 | - | S | - | B | ( | - | MK · FYA · FYB · SCB | ) |
Part Number | B Selection (mm) | L 5 mm Increments | Motor | Belt Specifications | Motor Manufacturer Selection The prices vary by manufacturer. | |||||||
Output (W) | Voltage (V) | Specifications | Gearhead Reduction Ratio | |||||||||
GVTSAE | 10 | 190~2000 | 6 | TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| H (General Purpose, Translucent) S (For Sliding, Green) J (No Belt) | B (Oriental Motor) | ||||
(Simgle-phase)* | ||||||||||||
25 | TA230 | IM (Constant Speed Motor) SCM (Variable Speed Motor) |
| A (Panasonic Motor) B (Oriental Motor) When motor specification is SCM (Variable Speed Motor), A (Panasonic Motor) is not applicable. | ||||||||
(Simgle-phase)* | ||||||||||||
6 25 | NV (No Motor) | NM (No Motor) | NH (No Gearhead) | R (No Motor, Gearhead) |
Belt width B (mm) | Conveyor length L (mm) | |||
500 | 1000 | 1500 | 2000 | |
10 | 2.2 | 2.7 | 3.2 | 3.7 |
3D preview is not available, because the part number has not yet been determined.
Part Number | Minimum order quantity | Volume Discount | [L] Conveyer Length (mm) | Motor Output (W) | [TA] Motor Voltage (Single-Phase) (V) | Motor Voltage (No Motor) | Motor Type | Gearhead Reduction Ratio | Belt Specification | Belt Specifications | Motor Manufacturer Selection | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 12 Days | 190 ~ 2000 | 6 ~ 25 | - | [NV] No Motor | [IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [S] For Sliding - Green | [H] General Purpose - Translucent / [J] No Belt | [B] Oriental Motor / [R] No Motor Gearhead | ||
1 | 12 Days | 190 ~ 2000 | 6 ~ 25 | 230 | - | [IM] Constant Speed Motor / [NM] No Motor / [SCM] Variable Speed Motor | 5 / 7.5 / 9 / 12.5 / 15 / 18 / 25 / 30 / 36 / 50 / 60 / 75 / 90 / 100 / 120 / 150 / 180 / [NH] No Gear Heads | [S] For Sliding - Green | [H] General Purpose - Translucent / [J] No Belt | [B] Oriental Motor / [R] No Motor Gearhead |
Loading...
Part Number | B | Available Sizes | |||||||||||||||||
L190~ 300 | L305~ 400 | L405~ 500 | L505~ 600 | L605~ 700 | L705~ 800 | L805~ 900 | L905~ 1000 | L1005~ 1100 | L1105~ 1200 | L1205~ 1300 | L1305~ 1400 | L1405~ 1500 | L1505~ 1600 | L1605~ 1700 | L1705~ 1800 | L1805~ 1900 | L1905~ 2000 | ||
GVTSAE | 10 | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ | ○ |
Driving Type | Head Drive | [B] Belt Width(mm) | 10 | Max. Mass of Conveyed Material(kg) | 10 |
---|---|---|---|---|---|
Belt Type | Timing Belt | With Meandering Prevention Crosspiece | Pulleys crowned for meandering prevention | Feature | Width Narrow Type |
Tail Roller Dia. D (Tail Transfer Part R)(mm) | 30 | Drive Roller Dia.(mm) | 30 | Reverse Switch Option | Not Provided |
Configure
Basic Attributes
[L] Conveyer Length(mm)
Motor Output(W)
[TA] Motor Voltage (Single-Phase)(V)
Motor Voltage (No Motor)
Motor Type
Gearhead Reduction Ratio
Belt Specification
Belt Specifications
Motor Manufacturer Selection
Type
Filter by CAD data type
Filter by standard shipping days
Optional Attributes