Acrylic Plates (Dedicated for Chassis) (Part Numbers - CAD Download)

Acrylic Plates (Dedicated for Chassis)

Click on this image to zoom in.

Click on this image to zoom in.

[Features]
Resin plate more economical than existing products.
[Difference From Conventional Products]
·2 thickness lineups of only 3 mm and 5 mm are available.
·Greater plate thickness tolerance compared to existing products.
 Plate Thickness 3 mm (Existing product: ±0.5 / This product: ±0.7) Plate Thickness 5 mm (Existing product: ±0.6 / This product: ±0.8)
·Orange and antistatic smoke brown colors are not available.

(i)Remark

  • Panel dimension must be set to A ≥ B.
  • Please note that the smoke brown of existing products and this product are different in color.
  • Notching for aluminum extrusions and relief at 4 corners will be machined to R2.5.
  • Depending on the size of the product, the price may be higher than existing products.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

■ Standard Type

[ ! ]A ≥ B

■Finish Condition
Plane4 SidesPlate Thickness Surface
Machining MethodCircular sawingMaterial as is
■Hole Machined Type

[ ! ]A ≥ B

2H

2HL

4H

6H

8H

Hole Machining Details
N (Through Hole)P (Countersink)M (Threaded Insert)Hole Machining Conditions (N·P·M)Q (Keyhole)Hole Machining Condition Q (Keyhole)

Ordering Code (Example) M4-L6
[ ! ]L ≤ T-1
* Keyhole Reference Position

[ ! ] Keyhole Machining Condition a ≥ 5, b ≥ 5, c ≥ 5

2H·4H·6H·8H

2HL

[Keyhole Position]
(1): For 2H, the center of diameter d1 is consistent with G.
(2): For 4H and 6H, the center of G dimension is consistent with the center of B dimension.

(3): For 8H, the center of diameter d1 of the middle keyhole is consistent with the center of B dimension.

(4): For 2HL, keyholes turn sideways and the center of diameter d1 is consistent with F.

 
Screw
Nominal Dia.
3456810
d3.54.55.56.5911
d17.59.511.513.519
h22.533.55
■ Table 1
Screw
Nominal Dia.
34
d3.54.5
L34
Nominal Dia.b (Min. Value)
3 to 102.5
Keyhole Nominal Dia.568
d1679
d2141620
h111215

[ ! ] Use with
flat washers
to prevent damage to the resin.

■Finish Condition
Plane4 SidesPlate Thickness Surface
Machining MethodCircular sawingMaterial as is
■ Specification Table
Type
[M]Grade
Color
Operating Ambient Temperature
F-ACA
Standard
Transparent
-30 to 80°C
F-ACBA
Smoke Brown
F-ACTA
Antistatic
Transparent
■ Standard Type
Part NumberABT
Standard Size1 mm IncrementsSelection
F-ACA (Standard, Transparent)300 to 2000300 to 10003·5
F-ACBA (Standard, Smoke Brown)
F-ACTA (Antistatic, Transparent)
■ Standard Type
Part NumberABT
F-ACA12008005
■Hole Machined Type
Part NumberABTFGScrew Nominal Dia.L
F-ACA4H9007003F750G650P3 
F-ACBA4H12008005F750G650M4L4
■T Dimension Tolerance
TT Dimension Tolerance
3±0.7
5±0.8
■Dimensional tolerance of A and B: ±1.0
■Hole Machined Type
Part NumberABTFGBolt Nominal Dia. Selection
Through HoleCountersinkKeyholeThreaded Insert
TypeHoles1 mm IncrementsSelection0.5 mm IncrementsNPQML
F-ACA (Standard, Transparent)

F-ACBA (Standard, Smoke Brown)

F-ACTA (Antistatic, Transparent)
2H (Horizontal)
2HL (Vertical)
4H
6H
8H
300 to 1200300 to 10003 6 to 1191.5
(2H·4H)

4.5 to 1195.5
(2HL)

6 to 595.5
(6H·8H)
4.5 to 995.5
(2H)

6 to 991.5
(2HL·4H·6H)

6 to 495.5
(8H)
3
4
5
6
8
10
3 5
6
8
Select from Table 1
5 3 4 5 63 4
[!] Dimension F Specification Range – 2H/4H type selection: d (d1) + 2.5 ≤ F ≤ A - d (d1) - 5; for 2HL: d (d1) / 2 + 2.5 ≤ F ≤ A - d (d1) / 2 - 2.5;
for 6H and 8H: d (d1) + 2.5 ≤ F ≤ (A - d (d1) - 5) / 2 is required.
[!] Dimension G Specification Range – 2H type selection: d (d1) / 2 + 2.5 ≤ G ≤ B - d (d1) / 2 - 2.5; for 2HL, 4H and 6H: d (d1) + 2.5 ≤ G ≤ B - d (d1) - 5;
for 8H: d (d1) + 2.5 ≤ G ≤ (B - d (d1) - 5) / 2 is required. (d for through hole, d1 for countersink)
■T Dimension Tolerance
TT Dimension Tolerance
3±0.7
5±0.8
■Dimensional tolerance of A and B: ±1.0
■Alterations

■ Standard Type

Part NumberABT(CRA, etc.)
F-ACA12008005CRA30-CRC30

[ ! ] When specifying notching for aluminum extrusions and relief at 4 corners, the red circled part will be machined to R2.5.
AlterationsAluminum Extrusion
Notching for Blind Joint
Relief at 4 CornersCorner Cut, Corner Radius MachiningSame Dimension Machining for 4 Corners
CodeF□□, E□□, J□□, K□□CNCCA·CCB·CCC·CCD
CRA·CRB·CRC·CRD
ACCACR
Spec.Machines relief for blind joints of aluminum extrusions.




 

[ ! ] Can only be specified for the standard sizes of standard types

Machines relief at 4 corners.
CN = 1 mm Increments

[ ! ]5 ≤ CN ≤ 50
Ordering Code
CN = 25→CN25

 

[ ! ] Can only be specified for the standard sizes of standard types

Adds machining to any corner (ABCD).
5 mm Increments
·CCA5 = A Corner 5 mm Cut
·CRB5 = B corner 5 mm Radius Machining


[ ! ] Can only be specified for the standard sizes of standard types
[ ! ] Combination with same dimension machining for 4 corners is not available
All four corners can be cut and radius machined to the same dimensions (5 mm).
·ACC: Corner 5 mm Cut
·ACR: Corner 5 mm Radius Machining



 

[ ! ] For the machining conditions of the hole and plate end face,
see Hole Machining Conditions under Hole Machining Details

[List of Notching for Aluminum Extrusions]
 
Notching Shape
by Joint
Single Joint Kit
Single Joint Kit
Screw Joint Kit
Pre-Assembly Insertion Double Joint Kit Center Joint
Post-Assembly Insertion Double Joint
Single Joint
Kit Standard Type
Single Joint
Kit Narrow Type,
Screw Joint
Kit
Standard TypeOffset Nut Type

(Example 1)

(Example 2)

For Example 2, panel notching is not required.


[ ! ] Illustration shows a Single Joint Kit Narrow Type.

(Example 1)

(Example 2)

HFS5
Series
5
HFS5
Series
6
HFS5
Series
8
HFS5
Series
845
 

* Notching is not required.
 

HFS5
Series
10
[ ! ] When specifying notching for aluminum extrusions and relief at 4 corners, the red circled part will be machined to R2.5.
■Hole Machined Type
AlterationsHole Position from LeftHole Position from BottomSame Dimension Machining for 4 Corners
CodeXCYCACCACR
Spec.XC = 0.5 mm Increments

[ ! ] For the machining conditions of the hole and plate end face, see Hole Machining Conditions under Hole Machining Details

[ ! ] Can be specified only for Hole Machined Type (2H to 8H)
YC = 0.5 mm Increments

[ ! ] For the machining conditions of the hole and plate end face, see Hole Machining Conditions under Hole Machining Details

[ ! ] Can be specified only for Hole Machined Type (2H to 8H)
All four corners can be cut and
radius machined to the same dimensions (5 mm).
· ACC: Corner 5 mm Cut
· ACR: Corner 5 mm Radius Machining

[ ! ] For the machining conditions
of the hole and plate end face,
see Hole Machining Conditions
under Hole Machining Details

Hole Machining Typeb (Minimum Value)
Through Hole / Countersunk Hole
Threaded Insert
2.5
Keyhole5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
F-ACA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4,​5,​6,​8,​10]
F-ACA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
F-ACA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
F-ACA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
F-ACA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8,​10]
F-ACA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4,​5,​6,​8,​10]
F-ACA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,​6,​8]
F-ACA-[300-2000/1]-[300-1000/1]-[3,​5]
F-ACBA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4,​5,​6,​8]
F-ACBA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACBA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACBA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
F-ACBA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8]
F-ACBA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACBA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8]
F-ACBA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACBA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8]
F-ACBA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACBA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACBA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACBA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,​4,​5,​6,​8]
F-ACBA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACBA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACBA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACBA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4,​5,​6,​8]
F-ACBA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACBA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-P[3,​4,​5,​6,​8,​10]
F-ACBA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-Q[5,​6,​8]
F-ACBA-[300-2000/1]-[300-1000/1]-[3,​5]
F-ACTA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-M[3,​4]
F-ACTA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACTA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-P[3,​4,​5,​6]
F-ACTA2H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[4.5-995.5/0.5]-Q[5,​6,​8]
F-ACTA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-M[3,​4]
F-ACTA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACTA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
F-ACTA2HL-[300-1200/1]-[300-1000/1]-[3,​5]-F[4.5-1195.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACTA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-M[3,​4]
F-ACTA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACTA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
F-ACTA4H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-1191.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACTA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-M[3,​4]
F-ACTA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-N[3,​4,​5,​6,​8,​10]
F-ACTA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-P[3,​4,​5,​6]
F-ACTA6H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-991.5/0.5]-Q[5,​6,​8]
F-ACTA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-M[3,​4]
F-ACTA8H-[300-1200/1]-[300-1000/1]-[3,​5]-F[6-595.5/0.5]-G[6-495.5/0.5]-N[3,​4,​5,​6,​8,​10]
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grade Color Shape Hole Machining [A] Length (Plate)
(mm )
[B] Width (Plate)
(mm )
[T] Thickness (Plate)
(mm )
[F] Distance
(mm )
[G] Distance
(mm )
[N] Diameter (Through Hole) (mm) [P] Diameter (Countersink) (mm) [Q] Diameter (Keyhole) (mm) [M] Diameter (Threaded Insert)

-

1 9 Days StandardTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5---5 ~ 10

-

1 9 Days StandardTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.53 ~ 10---

-

1 9 Days StandardTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5-3 ~ 10--

-

1 9 Days StandardTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5--5 ~ 8-

-

1 9 Days StandardTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5---5 ~ 10

-

1 9 Days StandardTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.53 ~ 10---

-

1 9 Days StandardTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5-3 ~ 10--

-

1 9 Days StandardTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5---5 ~ 10

-

1 9 Days StandardTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.53 ~ 10---

-

1 9 Days StandardTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5-3 ~ 10--

-

1 9 Days StandardTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5---5 ~ 10

-

1 9 Days StandardTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.53 ~ 10---

-

1 9 Days StandardTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5-3 ~ 10--

-

1 9 Days StandardTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5---5 ~ 10

-

1 9 Days StandardTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.53 ~ 10---

-

1 9 Days StandardTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5-3 ~ 10--

-

1 9 Days StandardTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5--5 ~ 8-

-

1 5 Days StandardTransparentNo Hole Machining (Standard)No Hole Machining (Standard Type)300 ~ 2000300 ~ 10003 ~ 5------

-

1 9 Days StandardSmoke BrownHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5---5 ~ 4

-

1 9 Days StandardSmoke BrownHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.53 ~ 10---

-

1 9 Days StandardSmoke BrownHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5-3 ~ 10--

-

1 9 Days StandardSmoke BrownHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5--5 ~ 8-

-

1 9 Days StandardSmoke BrownHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5---5 ~ 4

-

1 9 Days StandardSmoke BrownHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.53 ~ 10---

-

1 9 Days StandardSmoke BrownHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5-3 ~ 8--

-

1 9 Days StandardSmoke BrownHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardSmoke BrownHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5---5 ~ 4

-

1 9 Days StandardSmoke BrownHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.53 ~ 10---

-

1 9 Days StandardSmoke BrownHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5-3 ~ 10--

-

1 9 Days StandardSmoke BrownHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardSmoke BrownHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5---5 ~ 4

-

1 9 Days StandardSmoke BrownHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.53 ~ 10---

-

1 9 Days StandardSmoke BrownHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5-3 ~ 10--

-

1 9 Days StandardSmoke BrownHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5--5 ~ 8-

-

1 9 Days StandardSmoke BrownHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5---5 ~ 4

-

1 9 Days StandardSmoke BrownHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.53 ~ 10---

-

1 9 Days StandardSmoke BrownHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5-3 ~ 10--

-

1 9 Days StandardSmoke BrownHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5--5 ~ 8-

-

1 5 Days StandardSmoke BrownNo Hole Machining (Standard)No Hole Machining (Standard Type)300 ~ 2000300 ~ 10003 ~ 5------

-

1 9 Days AntistaticTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5---3 ~ 4

-

1 9 Days AntistaticTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.53 ~ 10---

-

1 9 Days AntistaticTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5-3 ~ 6--

-

1 9 Days AntistaticTransparentHole Machining2H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.54.5 ~ 995.5--5 ~ 8-

-

1 9 Days AntistaticTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5---3 ~ 4

-

1 9 Days AntistaticTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.53 ~ 10---

-

1 9 Days AntistaticTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5-3 ~ 6--

-

1 9 Days AntistaticTransparentHole Machining2HL300 ~ 1200300 ~ 10003 ~ 54.5 ~ 1195.56 ~ 991.5--5 ~ 8-

-

1 9 Days AntistaticTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5---3 ~ 4

-

1 9 Days AntistaticTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.53 ~ 10---

-

1 9 Days AntistaticTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5-3 ~ 6--

-

1 9 Days AntistaticTransparentHole Machining4H300 ~ 1200300 ~ 10003 ~ 56 ~ 1191.56 ~ 991.5--5 ~ 8-

-

1 9 Days AntistaticTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5---3 ~ 4

-

1 9 Days AntistaticTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.53 ~ 10---

-

1 9 Days AntistaticTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5-3 ~ 6--

-

1 9 Days AntistaticTransparentHole Machining6H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 991.5--5 ~ 8-

-

1 9 Days AntistaticTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.5---3 ~ 4

-

1 9 Days AntistaticTransparentHole Machining8H300 ~ 1200300 ~ 10003 ~ 56 ~ 595.56 ~ 495.53 ~ 10---

Loading...

Basic information

Material Acrylic

Tech Support