Configure

[Clean & Pack] Hex Socket Head Cap Screw - Left-Hand Thread

[Clean & Pack] Hex Socket Head Cap Screw - Left-Hand Thread

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.

Part number:

Still undefined. 63 possible part numbers found.
Quantity:

Outline drawing and specifications table

Type
Body Material
Cleaning Method
[M] Material
Strength Class
Cleaning Method
Cleaning Environment
Packaging Type
Packing Environment
SL-SCBL
EN 1.4301 Equiv.
Equivalent to A2-70
Degreasing
General environment
Anti-rust packing
General environment
SH-SCBL
Precision cleaning
Class 1,000*
Degassing double packing
Class 10**
SHD-SCBL
Electrolytic polishing + precision cleaning
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
[ ! ] Products are packed by order quantity. Ex. If the order is for 20 pieces, they are packed in one package (incl. 20 pieces).
[ ! ] See the details of degreasing, precision cleaning, and electrolytic polishing shown at the bottom of the specification table.

Specification Table

Part Number
SL-SCBL6−15
SH-SCBL8−20
SHD-SCBL10−30
 
Part NumberM × PAEB
TypeM-L
SL-SCBL

SH-SCBL

SHD-SCBL
4−104
×
0.7
743
12
15
20
5−105
×
0.8
8.554
12
15
20
6−106
×
1
1065
12
15
20
25
8−158
×
1.25
1386
20
25
30
10−2010
×
1.5
16108
25
30
40
Cleaning Process
·Degreasing (Part Number: SL-□□)

Working Environment: General environment

Alkaline warm pure water 
Ultrasonic pure water
cleaning after cleaning
with pure water
 
*3 times
 Dry Anti-rust single packing
·Precision cleaning (Part Number: SH-□□)
    

Working Environment: Class 1,000*

 

Working Environment: Class 10**

Hydrocarbon cleaning
Ro water cleaning
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10**
clean environment
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
·Electrolytic polishing + precision cleaning (Part Number: SHD-□□)
      

Working Environment: Class 1,000*

 

Working Environment: Class 10**

Hydrocarbon cleaning
Ro water cleaning
 Electrolytic polishing
with an electrolytic
polishing layer according
to the material
 Wash with pure
water (10 MΩ·cm) after
high-pressure water
jet cleaning (Ro water)
 Use warm pure water
(13 MΩ·cm)
 Use nitrogen blow 
Conducted on a clean
bench in a Class 10**
clean environment
*US FED STD 209E, ISO 14644-1 ISO 6 Equiv.
**US FED STD 209E, ISO 14644-1 ISO 4 Equiv.
Packaging Example
For degreasing:
(Part Number: SL-□□)
For precision cleaning or electrolytic polishing + precision cleaning:
(Part Number: SH-□□/SHD-□□)

[ ! ]Both the first and second layer packaging are degassed.
Cleaning Effectiveness / Recommended Environment for Use

Cleaning Method

Product Part Number

Packaging Type

Effects Compared to Uncleaned Product

Environment (Standard)

Possible applications

DegreasingSL-□□Anti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
Precision cleaningSH-□□Degassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
Electrolytic polishing + precision cleaningSHD-□□Degassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.

Part number list

Number of items

Screw Nominal (M)

Length L (mm)

Pitch

(mm)

Application

Cleaning Method

Properties / applications

Minimum order quantity
4
10
0.7
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
12
0.7
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
15
0.7
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
20
0.7
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
10
0.8
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
12
0.8
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
15
0.8
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
20
0.8
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
10
1
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
12
1
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
15
1
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
20
1
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
25
1
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
15
1.25
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
20
1.25
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
25
1.25
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
30
1.25
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
20
1.5
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
25
1.5
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
30
1.5
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
40
1.5
Standard / For Clean Environment
Precision Cleaning
Clean washing / Low Dust Generation / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
10
0.7
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
12
0.7
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
15
0.7
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
20
0.7
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
10
0.8
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
12
0.8
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
15
0.8
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
20
0.8
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
10
1
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
12
1
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
15
1
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
20
1
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
25
1
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
15
1.25
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
20
1.25
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
25
1.25
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
30
1.25
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
20
1.5
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
25
1.5
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
30
1.5
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
40
1.5
Standard / For Vacuum Equipment / For Clean Environment
Electrolytic polishing + precision cleaning
Clean washing / Low Dust Generation / Vacuum / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
10
0.7
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
12
0.7
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
15
0.7
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
4
20
0.7
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
10
0.8
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
12
0.8
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
15
0.8
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
5
20
0.8
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
10
1
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
12
1
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
15
1
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
20
1
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
6
25
1
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
15
1.25
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
20
1.25
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
25
1.25
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
8
30
1.25
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
10
20
1.5
Standard
Degreasing
Clean washing / Corrosion resistance / chemical resistance / Conductive / Antistatic / Non-Magnetic / Heat-Resistance
1 pieces
Unit price (excluding VAT)(Unit price including VAT)
Standard shipping days
5.73 €
( 6.82 € )
7 working days
5.73 €
( 6.82 € )
7 working days
5.96 €
( 7.09 € )
7 working days
5.96 €
( 7.09 € )
7 working days
6.38 €
( 7.59 € )
7 working days
6.38 €
( 7.59 € )
7 working days
6.54 €
( 7.78 € )
7 working days
6.54 €
( 7.78 € )
7 working days
6.95 €
( 8.27 € )
7 working days
6.95 €
( 8.27 € )
7 working days
7.19 €
( 8.56 € )
7 working days
7.19 €
( 8.56 € )
7 working days
7.35 €
( 8.75 € )
7 working days
7.35 €
( 8.75 € )
7 working days
7.35 €
( 8.75 € )
7 working days
7.52 €
( 8.95 € )
7 working days
7.52 €
( 8.95 € )
7 working days
8.83 €
( 10.51 € )
7 working days
8.83 €
( 10.51 € )
7 working days
8.91 €
( 10.60 € )
7 working days
8.91 €
( 10.60 € )
7 working days
5.96 €
( 7.09 € )
7 working days
5.96 €
( 7.09 € )
7 working days
6.21 €
( 7.39 € )
7 working days
6.21 €
( 7.39 € )
7 working days
6.62 €
( 7.88 € )
7 working days
6.62 €
( 7.88 € )
7 working days
6.79 €
( 8.08 € )
7 working days
6.79 €
( 8.08 € )
7 working days
7.19 €
( 8.56 € )
7 working days
7.19 €
( 8.56 € )
7 working days
7.44 €
( 8.85 € )
7 working days
7.44 €
( 8.85 € )
7 working days
7.60 €
( 9.04 € )
7 working days
7.60 €
( 9.04 € )
7 working days
7.60 €
( 9.04 € )
7 working days
7.77 €
( 9.25 € )
7 working days
7.77 €
( 9.25 € )
7 working days
9.07 €
( 10.79 € )
7 working days
9.07 €
( 10.79 € )
7 working days
9.16 €
( 10.90 € )
7 working days
9.16 €
( 10.90 € )
7 working days
11.23 €
( 13.36 € )
7 working days
11.23 €
( 13.36 € )
7 working days
11.36 €
( 13.52 € )
7 working days
11.36 €
( 13.52 € )
7 working days
11.67 €
( 13.89 € )
7 working days
11.67 €
( 13.89 € )
7 working days
11.79 €
( 14.03 € )
7 working days
11.79 €
( 14.03 € )
7 working days
12.08 €
( 14.38 € )
7 working days
12.10 €
( 14.40 € )
7 working days
12.22 €
( 14.54 € )
7 working days
12.24 €
( 14.57 € )
7 working days
12.37 €
( 14.72 € )
7 working days
12.91 €
( 15.36 € )
7 working days
12.93 €
( 15.39 € )
7 working days
13.08 €
( 15.57 € )
7 working days
13.08 €
( 15.57 € )
7 working days
14.56 €
( 17.33 € )
7 working days

More Information

Basic information

Three types of cleaning methods are available: degreasing, precision cleaning, and electrolytic polishing + precision cleaning. They can be ordered from one piece with the standard part number. This eliminates the need for customer cleaning or outsourced cleaning, reducing the amount of time and effort required.
■Part Number for Clean & Pack Products
·Degreasing (Anti-rust single packing)    : Part Number SL-□□
·Precision cleaning (Degassing double packing)    : Part Number SH-□□
·Electrolytic polishing + precision cleaning (Degassing double packing): Part Number SHD-□□
Product Part NumberCleaning MethodPackaging TypeEffects Compared to Uncleaned ProductEnvironment (Standard)Possible applications
SL-□□DegreasingAnti-rust packingOil removalGeneral environmentRegular assembly process
Post battery assembly process
SH-□□Precision cleaningDegassing double packingOil removal
Dust removal
Clean environment (Class 10 to 1,000*)Battery assembly process
LCD-related post assembly process
In-vehicle camera assembly process
SHD-□□Electrolytic polishing + precision cleaningDegassing double packingOil removal
Dust removal
Outgas reduction
Vacuum environment
Clean environment (Class 10 to 1,000*)
Pre-semiconductor process
Liquid crystal deposition process
Pre-OLED process
*US FED STD 209E, ISO 14644-1 ISO 4 to ISO 6 Equiv.
■Notes
Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
Please be careful about the application location and storage environment.

Caution

  • Cleaning also removes rust prevention oil, which may make the product more susceptible to rusting than an uncleaned product.
    Please be careful about the application location and storage environment.