Part number:
possible part numbers found.(Silver)
HFBL45A5-2020
HFBL45A5-2040
HFBL45A5-2060
HFBL45A5-2080
HFBL45A5-2550
(Yellow)
HFBLY45A5-2020
HFBLY45A5-2040
[Front View]
HFBL45A5-2020
HFBLY45A5-2020
HFBL45A5-2040
HFBLY45A5-2040
HFBL45A5-2060
HFBL45A5-2080
HFBL45A5-2550
Detail of A
(Silver)
HFBL45A5-4020
HFBL45A5-4040
HFBL45A5-5025
(Yellow)
HFBLY45A5-4020
HFBLY45A5-4040
(Silver)
HFBL45A5-4080
[Front View]
HFBL45A5-4020
HFBLY45A5-4020
HFBL45A5-5025
HFBL45A5-4040
HFBLY45A5-4040
[Front View]
HFBL45A5-4080
Detail of A
Detail of A
[!] This product is for reinforcement, not for single use. Use it as reinforcement for the corner where the bracket is fastened.
Type | [ M ] Material | [ S ] Surface treatment |
HFBL45A5 | EN AW-6061-T5 Equiv. | Clear Anodize |
HFBLY45A5 | EN AW-6061-T5 Equiv. | Baked-on Finish (Yellow) *1 |
Part Number | — | L |
HFBL45A5−2020 HFBLY45A5−2020 | — — | 300 300 |
Part Number | L 1 mm increments | D | d | F1 | t1 | F2 | t2 | Extrusion Type | Screws, nuts, washers | |||||||||
Type | No. | Min | Max | For hole 1 Screws | Quantity | For hole 2 Screws | Quantity | Nut | Quantity | Washer | Quantity | |||||||
HFBL45A5 | 2020 | 100 | 1000 | 11 | 5.5 | 18 | 4 | — | — | HFS5-2020 | CBE5-10 | 2 | — | — | HNTT5-5 | 2 | PWF5 | 2 |
2040 | 100 | 1000 | HFS5-2040 | 4 | 4 | 4 | ||||||||||||
2060 | 100 | 1000 | HFS5-2060 | 6 | 6 | 6 | ||||||||||||
2080 | 150 | 1000 | HFS5-2080 | 8 | 8 | 8 | ||||||||||||
2550 | 100 | 1000 | 20 | HFS5-2550 | 4 | 4 | 4 | |||||||||||
5025 | 150 | 1000 | 55 | 39 | HFS5-2550 | 2 | CBE5-45 | 2 | 4 | 4 | ||||||||
4020 | 100 | 1000 | 18 | 43 | 29 | HFS5-2040 | 2 | CBE5-35 | 2 | 4 | 4 | |||||||
4040 | 100 | 1000 | HFS5-4040 | 4 | 4 | 8 | 8 | |||||||||||
4080 | 150 | 1000 | — | — | HFS5-4080 | 8 | — | — | 8 | 8 | ||||||||
HFBLY45A5 Baked-on Finish (Yellow) | 2020 | 100 | 1000 | HFSY5-2020 | 2 | 2 | 2 | |||||||||||
2040 | 100 | 1000 | HFSY5-2040 | 4 | 4 | 4 | ||||||||||||
4020 | 100 | 1000 | 43 | 29 | HFSY5-2040 | 2 | CBE5-35 | 2 | 4 | 4 | ||||||||
4040 | 100 | 1000 | HFSY5-4040 | 4 | 4 | 8 | 8 |
![]() |
|
Alterations | Code | Spec. | Applicable Bracket | |||
Applicable Screws and Nuts Set Nuts Set | SET SST (Stainless Steel) SEU (Pre-Assembly Insertion Spring Nuts) SSU (Pre-assembly insertion spring nuts stainless steel) SEP (Post-Assembly Insertion Spring Nuts) SSP (Post-assembly insertion spring nuts stainless steel) | Detailed screw and nut specifications are as shown in the table below | HFBL45A5-2020 HFBLY45A5-2020 | |||
HFBL45A5-2040 HFBLY45A5-2040 | ||||||
HFBL45A5-2060 | ||||||
HFBL45A5-2080 | ||||||
HFBL45A5-2550 | ||||||
HFBL45A5-5025 | ||||||
HFBL45A5-4020 HFBLY45A5-4020 | ||||||
HFBL45A5-4040 HFBLY45A5-4040 | ||||||
HFBL45A5-4080 |
Alteration part number | Screw for hole 1 | Screw for hole 2 | Nut | Washer | ||||||
---|---|---|---|---|---|---|---|---|---|---|
Part Number | Material | Part Number | Material | Type | Part Number | Material | Stopper | Part Number | Material | |
SET | CBE5-10 | EN 1.7220 Equiv. | CBE5-35 | EN 1.7220 Equiv. | Pre-Assembly | HNTT5-5 | EN 1.0301 Equiv. | None | PWF5 | EN 1.0330 Equiv. |
CBE5-45 | ||||||||||
SST (stainless steel) | SCB5-10 | EN 1.4301 Equiv. | SCB5-35 | EN 1.4301 Equiv. | Pre-Assembly | HNTTSN5-5 | EN 1.4401 Equiv. | None | SPWF5 | EN 1.4301 Equiv. |
SCB5-45 | ||||||||||
SEU | CBE5-10 | EN 1.7220 Equiv. | CBE5-35 | EN 1.7220 Equiv. | Pre-Assembly | HNTU5-5 | EN 1.0301 Equiv. | Provided | PWF5 | EN 1.0330 Equiv. |
CBE5-45 | ||||||||||
SSU (stainless steel) | SCB5-10 | EN 1.4301 Equiv. | SCB5-35 | EN 1.4301 Equiv. | Pre-Assembly | SHNTU5-5 | EN 1.4301 Equiv. | Provided | SPWF5 | EN 1.4301 Equiv. |
SCB5-45 | ||||||||||
SEP | CBE5-10 | EN 1.7220 Equiv. | CBE5-35 | EN 1.7220 Equiv. | Post-Assembly | HNTP5-5 | EN 1.0301 Equiv. | Provided | PWF5 | EN 1.0330 Equiv. |
CBE5-45 | ||||||||||
SSP (stainless steel) | SCB5-10 | EN 1.4301 Equiv. | SCB5-35 | EN 1.4301 Equiv. | Post-Assembly | SHNTP5-5 | EN 1.4401 Equiv. | Provided | SPWF5 | EN 1.4301 Equiv. |
SCB5-45 |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
- ( - ) | 7 working days |
Reinforcement Brackets machined from extrusions. Use when additional strength is required after connecting with std. brackets.
This is a new series with more shapes and compatible aluminum extrusions than the conventional brackets for reinforcement (HFBL).
A flat washer has been added for tightening, making it more difficult for screws to loosen than conventional products.