Part number:
possible part numbers found.Type | Body Material | Cleaning Method | ||||
1-Hole Type | 2-Hole | [M] Material | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment |
SL-SHPK | SL-WSHPK | EN 1.4301Equiv. (CP) | Degreasing | General environment | Anti-rust packing | General environment |
SH-SHPK | SH-WSHPK | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |
SHD-SHPK | SHD-WSHPK | Electrolytic polishing + precision cleaning |
Part Number | Weight (g) | |
Type | T | |
SL-SHPK SH-SHPK SHD-SHPK | 2 | 8 |
3 | 13 |
Part Number | A | B | C | D | E | T | Weight (g) Reference values | |
Type | No. | |||||||
SL-WSHPK SH-WSHPK SHD-WSHPK | 4 | 10 | 18 | 10 | 4.5 | 6 | 2 | 2 |
5 | 14 | 24 | 15 | 5.5 | 8 | 5 | ||
6 | 16 | 30 | 18 | 6.5 | 10 | 3 | 11 | |
7 | 20 | 15 | 7 | 12 | 2 | 8 | ||
8 | 40 | 25 | 3 | 18 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
5.98 € ( 7.12 € ) | 7 working days |
6.18 € ( 7.35 € ) | 7 working days |
6.21 € ( 7.39 € ) | 7 working days |
6.21 € ( 7.39 € ) | 7 working days |
6.79 € ( 8.08 € ) | 7 working days |
6.87 € ( 8.18 € ) | 7 working days |
6.87 € ( 8.18 € ) | 7 working days |
6.61 € ( 7.87 € ) | 7 working days |
6.81 € ( 8.10 € ) | 7 working days |
6.87 € ( 8.18 € ) | 7 working days |
6.87 € ( 8.18 € ) | 7 working days |
7.44 € ( 8.85 € ) | 7 working days |
7.52 € ( 8.95 € ) | 7 working days |
7.52 € ( 8.95 € ) | 7 working days |
4.66 € ( 5.55 € ) | 7 working days |
5.07 € ( 6.03 € ) | 7 working days |
5.23 € ( 6.22 € ) | 7 working days |
5.23 € ( 6.22 € ) | 7 working days |
5.80 € ( 6.90 € ) | 7 working days |
5.88 € ( 7.00 € ) | 7 working days |
5.88 € ( 7.00 € ) | 7 working days |
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |