Part number:
possible part numbers found.Type | [M]Material | Cleaning Method | ||||
Two-Way Type | Three-Way Type | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |
SH-SHBLBCA6 | SH-SHBLBCB6 | EN 1.4308 Equiv. | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
SHD-SHBLBCA6 | SHD-SHBLBCB6 | Electrolytic polishing + precision cleaning |
Part Number |
SH-SHBLBCB6 |
SHD-SHBLBCA6 |
Part Number | Mass (g) | Included Screw | Allowable Load (N) | |
Screws | Quantity | |||
SHBLBCA6 | 53 | Set Screw M6 × 8 | 2 | 500 |
SHBLBCB6 | 71 | 4 | 1000 |
Ordering Examples when making a box with 1 m square
Length of extrusion used vertically = 1,000 mm - (5 mm × 2) = 990 mm
Length of extrusion used for upper and lower parts = 1,000 mm - (30 mm × 2) = 940 mm
Product Name | Part Number | Qty. | |
---|---|---|---|
Corner Blind Brackets | HBLBCB6 | 8 | |
Aluminum Extrusion | H (Vertical) | HFS6-3030-990 | 4 |
D·W (Horizontal) | HFS6-3030-940 | 8 |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
Working Environment: Class 1,000* | Working Environment: Class 10** | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() After high-pressure water jet cleaning (Ro water), wash with pure water (10 MΩ·cm) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a Class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
■6 Series Blind Brackets
Product Name | For Corners Blind Brackets | Post-Assembly Blind Brackets | Blind Brackets | Blind Brackets for Different Extrusion Sizes Blind Brackets |
---|---|---|---|---|
Product Photo | ||||
Installation Diagram | ||||
Material | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.4308 Equiv. | EN 1.1191 Equiv. or EN 1.4308 Equiv. | EN 1.1191 Equiv. |
Features | Connectable brackets to the end face of extrusion,including function as extrusion end caps | Blind Brackets Post Assy. Insertion Type. | Any alterations not needed to hide brackets inside of the slot. | Blind Brackets to connect 6 Series and 5 Series Extrusions. |
Applicable Extrusion | 6 Series 30 Sq. | 6 Series | 6 Series | 6 Series & 5 Series |
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
16.43 € ( 19.55 € ) | 7 working days |
18.07 € ( 21.50 € ) | 7 working days |
18.40 € ( 21.90 € ) | 7 working days |
20.02 € ( 23.82 € ) | 7 working days |
· Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
· Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
· Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Connectable brackets to the end face of extrusion,They function as extrusion end caps.