Part number:
possible part numbers found.Width | Type | [M] Material | Mounting Specification | Cleaning Method | |||||
Zero Point Position | |||||||||
Left End | Right End | Center (Divided) | Cleaning Method | Cleaning Environment | Packaging Type | Packing Environment | |||
8 mm | SL-MEPLSH | SL-MEPRSH | SL-MEPCSH | EN 1.4301 Equiv. | With mounting hole | Degreasing | General environment | Anti-rust packing | General environment |
SH-MEPLSH | SH-MEPRSH | SH-MEPCSH | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** | |||
12 mm | SL-MEPLS | SL-MEPRS | SL-MEPCS | Degreasing | General environment | Anti-rust packing | General environment | ||
SH-MEPLS | SH-MEPRS | SH-MEPCS | Precision cleaning | Class 1,000* | Degassing double packing | Class 10** |
Part Number |
SL-MEPLSH−200 |
Zero Point Position | Part Number | |
Type | L | |
Left End | SL-MEPLS SH-MEPLS | 100 |
200 | ||
Right End | SL-MEPRS SH-MEPRS | 100 |
200 |
Zero Point Position | Part Number | |
Type | L | |
Left End | SL-MEPLSH SH-MEPLSH | 100 200 |
Right End | SL-MEPRSH SH-MEPRSH | |
Center | SL-MEPCSH SH-MEPCSH | 300 |
Zero Point Position | Part Number | |
Type | L | |
Center | SL-MEPCS | 300 |
SH-MEPCS |
Part Number | — | (LC·HC) |
SL-MEPLSH | — | LC150 |
SH-MEPLS | LC155-HC |
Working Environment: General environment | ||||||
---|---|---|---|---|---|---|
![]() Alkaline warm pure water | ![]() | ![]() Ultrasonic pure water cleaning after cleaning with pure water *3 times | ![]() | ![]() Dry | ![]() | ![]() Anti-rust single packing |
Working Environment: | Working Environment: | |||||||
---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
Working Environment: | Working Environment: | |||||||||
---|---|---|---|---|---|---|---|---|---|---|
![]() Hydrocarbon cleaning Ro water cleaning | ![]() | ![]() Electrolytic polishing with an electrolytic polishing layer according to the material | ![]() | ![]() Wash with pure water (10 MΩ·cm) after high-pressure water jet cleaning (Ro water) | ![]() | ![]() Use warm pure water (13 MΩ·cm) | ![]() | ![]() Use nitrogen blow | ![]() | ![]() Conducted on a clean bench in a class 10** clean environment |
For degreasing: (Part Number: SL-□□) ![]() | For precision cleaning or electrolytic polishing + precision cleaning: (Part Number: SH-□□/SHD-□□) ![]() [ ! ] Both the first and second layer packaging are degassed. |
Cleaning Method | Product Part Number | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
---|---|---|---|---|---|
Degreasing | SL-□□ | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
Precision cleaning | SH-□□ | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
Electrolytic polishing + precision cleaning | SHD-□□ | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |
Part number |
---|
Unit price (excluding VAT)(Unit price including VAT) | Standard shipping days |
---|
- ( - ) | 10 working days |
28.83 € ( 34.31 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
25.91 € ( 30.83 € ) | 7 working days |
- ( - ) | 10 working days |
22.16 € ( 26.37 € ) | 7 working days |
22.16 € ( 26.37 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
21.99 € ( 26.17 € ) | 7 working days |
21.99 € ( 26.17 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
22.16 € ( 26.37 € ) | 7 working days |
22.16 € ( 26.37 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
21.99 € ( 26.17 € ) | 7 working days |
21.99 € ( 26.17 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
33.94 € ( 40.39 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
28.69 € ( 34.14 € ) | 7 working days |
- ( - ) | 10 working days |
24.65 € ( 29.33 € ) | 7 working days |
26.16 € ( 31.13 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
21.27 € ( 25.31 € ) | 7 working days |
22.86 € ( 27.20 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
24.56 € ( 29.23 € ) | 7 working days |
26.07 € ( 31.02 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
23.56 € ( 28.04 € ) | 7 working days |
25.14 € ( 29.92 € ) | 7 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
- ( - ) | 10 working days |
·Degreasing (Anti-rust single packing) | : Part Number SL-□□ |
·Precision cleaning (Degassing double packing) | : Part Number SH-□□ |
·Electrolytic polishing + precision cleaning (Degassing double packing) | : Part Number SHD-□□ |
Product Part Number | Cleaning Method | Packaging Type | Effects Compared to Uncleaned Product | Environment (Standard) | Possible applications |
SL-□□ | Degreasing | Anti-rust packing | Oil removal | General environment | Regular assembly process |
Post battery assembly process | |||||
SH-□□ | Precision cleaning | Degassing double packing | Oil removal Dust removal | Clean environment (Class 10 to 1,000*) | Battery assembly process |
LCD-related post assembly process | |||||
In-vehicle camera assembly process | |||||
SHD-□□ | Electrolytic polishing + precision cleaning | Degassing double packing | Oil removal Dust removal Outgas reduction | Vacuum environment Clean environment (Class 10 to 1,000*) | Pre-semiconductor process |
Liquid crystal deposition process | |||||
Pre-OLED process |