Couplings for Tubes - Nut/Sleeve Integrated, Elbow

Couplings for Tubes - Nut/Sleeve Integrated, Elbow

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]·Couplings for tubes with integrated nut and sleeve. With nut and sleeve in one piece, coupling does not twist the tube being connected. The applicable fluids are air and water.

(i)Remark

  • The price list on this page is as of April 2023. For the latest price, please click the "Confirm Price" button after confirming the part number.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Specifications / Overview
Applicable Fluid
Air, Water
Operating Temperature Range
-65 to 260°C (Air)
0 to 100°C (Water)
Max. Operating Pressure
It applies to Maximum Operating Pressure of tubes.
Operating Vacuum Level
-100 kPa
[M]Material: SUS316L

Specification Table

Part Number
T
MCLPTW6
1
Part Number
T
T
Applicable Tube
L1
L2
A
B
H1
H2
R (PT)
R (PT)
I.D. (mm)
(Wrench Flats)
(Wrench Flats)
Type
Applicable Tube
Selection
 
 
 
 
O.D. (mm)
 
 
 
 
 
MCLPTW
6
1
1/8
4
17
18.5
9
7
12
12
2
1/4
19
18.5
11
7
3
3/8
20
18.5
12
7
8
1
1/8
6
18
21
9
7.5
14
14
2
1/4
20
21
11
7.5
3
3/8
21
21
12
7.5
10
2
1/4
8
21.5
24
11
8
17
17
3
3/8
22.5
24
12
8
4
1/2
25.5
24
15
8
12
2
1/4
10
23
27
11
9.5
19
19
3
3/8
24
27
12
9.5
4
1/2
27
27
15
9.5

Part Number:  

    3D preview is not available, because the part number has not yet been determined.

  • In order to open the 3D preview, the part number must be fixed.
Loading...
Part Number
MCLPTW6-1
MCLPTW6-2
MCLPTW6-3
MCLPTW8-1
MCLPTW8-2
MCLPTW8-3
MCLPTW10-2
MCLPTW10-3
MCLPTW10-4
MCLPTW12-2
MCLPTW12-3
MCLPTW12-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSThread Nominal Compatible Tube Outer Diameter
(mm)
Applicable Pipe I.D.
(mm)

18.32 €

1 Available 5 Days 101/864

18.79 €

1 Available 5 Days 101/464

20.58 €

1 Available 5 Days 103/864

21.37 €

1 Available 5 Days 101/886

20.58 €

1 Available 5 Days 101/486

22.37 €

1 Available 5 Days 103/886

29.36 €

1 Available 5 Days 101/4108

28.93 €

1 Available 5 Days 103/8108

33.68 €

1 Available 5 Days 101/2108

29.66 €

1 Available 5 Days 101/41210

29.66 €

1 Available 5 Days 103/81210

34.29 €

1 Available 5 Days 101/21210

Loading...

  1. 1
■ Features
With nut and sleeve in one piece,
coupling does not twist the tube being connected.

Basic information

Connection Type Thread-to-Tube Connection Material Stainless Steel Screw Type R

Tech Support